All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product RNJ Reduced Flange
RNJ Reduced Flange
Rack & Panel connector offering realignment & floatability for blind mate applications in harsh environments.

Product Rod Antennas
Rod Antennas
The AM/FM function is cost-effective and provides good reception. It can be customized as an active or passive antenna based on requirements.

Product ROK
ROK
ROK, rugged oval key allows you to save and carry any information in total security. This memory key cannot be damaged, even by fire, by rolling up with a car, or by a pandemic. This is available in capacities from 16 to 256Gb, fast with a USB3.2 Gen1 transfer rate of 5 Gb/s, and can be connected to any USB port.

Product Rotaconnect® Rotatable Board-to-Board Connector
Rotaconnect® Rotatable Board-to-Board Connector
Amphenol extends the RotaConnect® Board-to-Board (BTB) range with a pegged version. The locating pegs aid simple placement. This eliminates the hold-down and hence will help customer save the space between connectors on the PCB. The hermaphroditic “mates to itself” design enables mating at any angle between +90° and -60°, enabling the connectors to be placed anywhere on the PCB.

Product RotaSense™ 2 Position Temperature Sensor Connector
RotaSense™ 2 Position Temperature Sensor Connector
ACCURATE AMBIENT TEMPERATURE SENSING TO OPTIMIZE SYSTEM PERFORMANCE The RotaSense™ 2 Position Temperature Sensor Connector is a cost-effective, two-piece Temperature Sensor Connector that accurately measures ambient temperatures. It optimizes fan speed, and ensures precise control of operating temperatures.

Product R-SATA
R-SATA
R-SATA connector is the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid-state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates & beyond. Amphenol’s R-SATA connector utilizes a Micro-Hyperboloid contact with proven performance.

Product R-SATA
R-SATA
The Rugged R-SATA style connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid-state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates & beyond.

Product RS Connector System
RS Connector System
Bernd Richter offers its own connector system which is universally applicable for medical applications. Available in a variety of colors, sizes and both straight and right angled, the RS connectors can be produced with up to 12 contacts for maximum design freedom.

Product RSMP
RSMP
Consists of two RSMP PCB connectors and a bullet adapter. The blind mate insulator guide significantly improves product reliability.

Product Rubber Caps
Rubber Caps
Rubber caps designed for JD38999 Series I, II, III & PT/451 (MIL-DTL-26482) connectors.

Product Rugged 120 Channel Ethernet Switchbox
Rugged 120 Channel Ethernet Switchbox
Rugged 120 Channel Ethernet Switch Box provides an unmatched level of flexibility to meet any system requirement. The switch box is a 120 port standalone Ethernet Switch box that is configurable for system connectivity, speeds, port types, and interoperation with various high-speed media converters and connectors for system interfacing.

Product Rugged D-Sub
Rugged D-Sub
RUGGED D-SUB PANEL MOUNT CONNECTOR IP67 SEALING Ruggedized D-sub connectors with die-cast housings and IP67 sealing for Harsh Environment applications, provide reliable performance in extreme conditions for the most demanding applications and mate with standard connectors.

Product Rugged HDMI
Rugged HDMI
RUGGED HDMI PANEL MOUNT CONNECTOR IP67 SEALING Rugged HDMI receptacles with die-cast housings and IP67 sealing for Harsh Environment applications, provide reliable performance in extreme conditions for the most demanding applications and mate with standard connectors.

Product Ruggedized Ethernet & USB Cables
Ruggedized Ethernet & USB Cables
High-reliability Cat 5e cable and RJF / USB cable assemblies designed both for harsh or industrial environments. Cat5e cables are designed to ISO/IEC11801 requirements. Our extensive offering of Ethernet, USB, FireWire, and ESATA connectors can be sold as cord sets with molded plugs and/or transversal receptacle sealing.

Product Rugged Magnetic Angle Position Sensor
Rugged Magnetic Angle Position Sensor
The Piher HRPS-M50 is a high-performance, contactless magnetic angle sensor featuring an integrated connector and robust IP67/IP69K sealing. Utilizing a touchless Hall-effect system with an endless 360-degree mechanical range, it delivers up to 50 million cycles and configurable ratiometric or current-based outputs for reliable operation in harsh environments.

Product Rugged MRU Series USB 2.0
Rugged MRU Series USB 2.0
Amphenol's MRU series of USB 2.0 Type A connectors provide IP67 protection for enclosures per IEC 60529. With data rates up to 480Mb/s, the connector series is designed to provide a standard USB interface for enclosures exposed to harsh environments. While these connectors are offered as mating pairs, the receptacles can also mate with any other standard USB 2.0 plug.

Product Rugged SCFF Optical Transceiver (1TRx)
Rugged SCFF Optical Transceiver (1TRx)
Embedded solderable optical transceiver compatible with duplex LC optical cavities. Its 12pin electrical interface complies with specifications SFF-8431 for high-speed interfaces.

Product Rugged USB 2.0
Rugged USB 2.0
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. Rugged series provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB plugs.

Product Rugged USB 3.0
Rugged USB 3.0
RUGGED USB CONNECTOR FOR HARSH ENVIRONMENT APPLICATION Amphenol's Product Line of Rugged USB3.0 connectors serve many markets and applications across the globe including Medical, Industrial, Telecommunication, DataComm, etc.

Product Rugged USB Type C
Rugged USB Type C
Amphenol's MUSBR series USB Type C Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial and Medical. MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications.

Showing 1741 to 1760 of 2,139 items