Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
Rugged USB Type C Active Optical Cable Extender for Harsh Military and Industrial Environments
The AOC USB Type‑C Active Optical Cable extends high‑speed connectivity up to 15 meters with guaranteed performance, even in harsh environments. It features rugged MIL‑DTL‑38999 Series III thread coupling, EMI protection with full shielding continuity, IP68 fluid and dust resistance, and a low‑smoke, halogen‑free TPE jacket for maximum reliability.
Rugged USB Type C Active Optical Cable Extender for Harsh Military and Industrial Environments
The AOC USB Type‑C Active Optical Cable extends high‑speed connectivity up to 15 meters with guaranteed performance, even in harsh environments. It features rugged MIL‑DTL‑38999 Series III thread coupling, EMI protection with full shielding continuity, IP68 fluid and dust resistance, and a low‑smoke, halogen‑free TPE jacket for maximum reliability.
R-VPX is a ruggedized, high-speed, board-to-board interconnect system capable of data rates in excess of 10 Gbps, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility by utilizing PCB wafer construction with customized wafer-loading patterns.
Amphenol’s R-VPX is a ruggedized, high-speed, board-to-board interconnect system capable of data rates in excess of 10 Gbps, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility by utilizing PCB wafer construction with customized wafer-loading patterns.
R-VPX High-Speed Evolution Modules are capable of 16+ Gbps data rate transfer performance. Evolution meets the performance requirements of VITA 46 & 47 while still intermateable with existing VITA 46 backplane connectors. This connector system is optimized for speed and ruggedized to handle harsh environment requirements in military applications across the board.
R-VPX Evolution 2.0 is the next generation of high-speed ruggedized backplane connectors. Evolution 2.0 series connectors are designed, optimized and qualified to data rates in excess of 32Gb/s making these connectors the fastest VITA 46.30 connectors in the world. They are tested to VITA levels and are backward intermateable with R-VPX, R-VPX EVO 1, and VITA 46 qualified connectors.
SAS 3.0 connectors for next-generation servers with 12Gb/s speeds. The 29-position receptacle and plug connectors feature hot-plugging and blind-mating, connector misalignment compensation, and a PCB retention mechanism for robust SMT attachment. It is SATA compliant and meets a wide range of vertical and R/A configurations for usage across server and storage equipment, HDDs, and HDD carriers.
SAS 4.0 connectors for next-generation servers with 24Gb/s speeds. The 29-position receptacle & plug connectors feature hot-plugging & blind-mating, connector misalignment compensation, and a PCB retention mechanism for robust SMT attachment. It is SATA compliant and meets a wide range of vertical and R/A configurations for usage across server and storage equipment, HDDs, HDD carriers, and SSDs.
SAS/PCIe 3.0 connectors are designed for next-generation servers with 12Gb/s speeds. The 68-position, SAS/PCIe receptacle, and header enable high-speed Serial Attached SCSI (SAS) hard disk drive (HDD) interface as well as Peripheral Component Express (PCIe)-based devices. These connectors are backward compatible with 6Gb/s SAS, SATA, and 3Gb/s SFF8482 connectors.
SAS/PCIe® 4.0 (U.2 & U.3) connectors come with 16GT/s (PCIe® lanes) or 24Gb/s (SAS lanes) speeds to meet the demands of next-generation servers. The 68-position, SAS/PCIe® receptacle and header enable implementation of high-speed SAS hard disk drive (HDD) interface as well as PCIe®-based devices. The molded guidepost allows the device plug and receptacle to self-align during the mating process.
SAS/PCIe 5.0 (U.2 & U.3) connectors come with 32GT/s (PCIe lanes) and 24Gb/s (SAS lanes) speeds to meet the demands of next-generation servers. The 68-position, SAS/PCIe receptacle and header enable implementation of high-speed Serial Attached SCSI (SAS) hard disk drive (HDD) interface as well as Peripheral Component Express (PCIe)-based devices.
SAS/PCIe® 6.0 (U.2) connectors come with 64Gb/s PAM4 (PCIe® lanes) and 24Gb/s (SAS lanes) speeds to meet the demands of next-generation servers. The 68-position, SAS/PCIe® receptacle and plug enable implementation of high-speed Serial Attached SCSI (SAS) hard disk drive (HDD) interface as well as Peripheral Component Express (PCIe®)-based devices.
Amphenol offers a wide range of high-performance SATA connectors. They are designed to support up to 12Gb/s, enabling the implementation of low cost, high speed, high capacity hard disk drive (HDD). The connectors are SATA compliant and meet a wide range of vertical and right-angle configurations for usage across server and storage equipment, HDDs, and HDD carriers.
SCA-2 connectors consist of headers and receptacles that enable the hard disk drive to backplane interface in enterprise storage systems. The header resides on the HDD while the receptacle is attached to the backplane. 40pos SCA-2 receptacles are designed to accept Fibre Channel drives, while 80pos receptacle accepts SCSI drives.
Design your own connector with our Scorpion series! The Scorpion modular connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations. Perfect to achieve that ideal blend of size, weight, and power (SWaP). Add options for blind mating, float mount, panel mount, and cable connector options, as well as integral locking systems.