Cable Assemblies
Amphenol’s cable assemblies include simple point-to-point cables, custom high-power and high-speed data cable assemblies and complex multi-branch harness assembly for large systems across a broad range of end markets. Our cable assemblies include the latest industry innovations in radio frequency (RF), fiber optics, high-power requirements and high-speed data transfer for the newest systems and applications. In addition, our broad portfolio of cable connectors and accessories can be used in our cable assemblies to provide a complete solution.
View our businesses providing Cable Assemblies solutions.
Safety Harness Europe & North America
Safety Harnesses are available in various combinations and can be customized to customer specifications and needs.
Semi-rigid RF Cable Capabilities
SV Microwave has the ability to build your semi-rigid cable assembly in-house to precisely the dimensions and bend configuration you need. Our advanced CNC cable bender machine results in highly accurate bent configurations with typical tolerances on linear dimensions at ±.030".
Service Node
Amphenol’s service node links optical transport cable to optical processing equipment. This connection is critical and requires an environmental seal between the cable and the node feed-thru. Amphenol’s node cables utilize a unique IP68 rated stainless steel feed-thru adapter, featuring an anti-twist coupling body and an optional anti-rotating nut.
Servo Cable Assemblies
LUTZE offers static and continuous motion servo cable assemblies according to SIEMENS 6FX, Allen Bradley 2090 standard and Bosch Rexroth Indramat standards.
SF-047
The SF-047 is a ruggedized, small-diameter coaxial cable engineered for reliable performance in harsh environments. Ideal for aerospace, defense, and industrial applications, it offers excellent durability, flexibility, and high-frequency signal integrity. Perfect for mission-critical systems requiring compact, lightweight, and robust RF cable solutions in extreme temperature and vibration conditions.
SFP Cable Assemblies
Amphenol's SFP cable assemblies are designed to support applications for Ethernet and Fibre Channel. The Amphenol SFP products offer an ultra-high-performance, cost-effective solution for 10G/25G/50G/100G speed applications in switched fabric I/O, switches, routers, data storage arrays, and high-performance computer (HPC) clusters.
SFP-DD DAC Cable Assemblies
Amphenol's SFP-DD cable assemblies are designed to support applications for Ethernet. The Amphenol SFP-DD products offer an ultra-high-performance, cost-effective solution for 100G aggregate speed applications in switches, routers, data storage arrays, and high-performance computer (HPC) clusters.
SFP OverPass™ Assemblies
DIRECT HIGH SPEED CONNECTION FROM CHIP SITE TO IO PORT
SFP OverPass™ products remove high speed signaling from the PCB and create a direct connection between the ASIC site and the external IO port by overpassing the PCB. This helps to enable 28G and 56G hardware system designs. This results in lower over signal loss, PCB design complexity and reduces PCB costs.
Size 16 D38999 RF Cable Assemblies
SV Microwave has recently expanded its Size 16 D38999 RF Cable Assemblies portfolio with six new fixed-length cable assemblies featuring SMPS D38999 pin and socket contacts. Designed for SWaP-C optimization, these assemblies offer a smaller form factor than their Size 12 and Size 8 counterparts while maintaining high-performance up to 65 GHz.
Small Harness for Harsh Environment
Engine Wire Harness, Tailgate Wire Harness, Door Wire Harness
Sunroof Harness
Wiring harnesses for driving sunroofs and sunshades or other automotive applications
SuperFlex Ø.047" RF Cable Assemblies
SV Microwave offers fixed-length RF cable assemblies using its extremely pliable SuperFlex Ø.047" cable. SV's SuperFlex product line includes right angle and straight SMP and SMPM connectors for unmatched routing in tight spaces.
This super flexible coax cable is capable of extreme bends, which allow it to fit in tight spaces and route for any application. Available in series: SMP, SMPM and SMA.
SuperFlex RF Cable Assemblies
Amphenol SV Microwave now offers fixed-length RF cable assemblies using its most flexible Ø.047" cable yet! This super flexible coax cable is capable of extreme bends which allow it to fit in tight spaces and route for any application. Cable assembly configurations are currently available using SMA and/or SMPM connector series at 6” and 12” lengths. Custom variations are available as well.
Switch Assemblies China / Asia
Cable assemblies with integrated switches for SRS buckle detection, horn switch, and other automotive micro switch applications. Buckle switch and sensors with mechanical switch, hall sensor, and slider switch / PCB.
Switch Assemblies Europe/India/North Amercia
Cable assemblies with integrated switches for SRS buckle detection, horn switch, and other automotive micro switch applications. Buckle switch and sensors with mechanical switch, hall sensor, and slider switch / PCB.
Switchgears
Switchgears (high voltage and low voltage) including fuses, circuit breakers, contactors, relays, and ECUs connected by wire harnesses. The following types of cables are used in the production of switchboards - H&S Radox or Nexans.
TCOM-195
TCOM®-195 is a versatile, low-loss coaxial cable offering the same attenuation as LMR® with rugged, multi-layer shielding for low PIM performance. Designed for flexibility and reliability in harsh environments, it supports frequent handling after installation. The TCOM®-195 features a durable black polyethylene jacket for long-lasting protection.
TCOM-195-FR
TCOM®-195-FR is a flexible, low-loss coaxial cable designed for durability and high shielding performance. Matching the attenuation of LMR®, it offers low PIM and rugged multi-layer shielding. Ideal for environments requiring movement after installation. The TCOM-195-FR variant features a fire-resistant, non-halogen CMR/MPR-rated (PCC-FT4) jacket.
TCOM-240
T-COM® 240 are the most versatile, low-loss coaxial cables on the market. Featuring the same attenuation as LMR®, these TCOM cables feature a multi-layer shield to deliver a flexible, rugged, low loss, low PIM coaxial option.
TCOM-240-FR
TCOM-240-FR is a flexible, low-loss coaxial cable with the same attenuation as LMR, engineered for durability and low PIM performance. Its multi-layer shielding ensures reliable operation in demanding environments with frequent handling. The TCOM-240-FR variant features a fire-resistant, non-halogen CMR/MPR-rated (PCC-FT4) jacket for added safety and compliance.