Cable Assemblies
Amphenol’s cable assemblies include simple point-to-point cables, custom high-power and high-speed data cable assemblies and complex multi-branch harness assembly for large systems across a broad range of end markets. Our cable assemblies include the latest industry innovations in radio frequency (RF), fiber optics, high-power requirements and high-speed data transfer for the newest systems and applications. In addition, our broad portfolio of cable connectors and accessories can be used in our cable assemblies to provide a complete solution.
View our businesses providing Cable Assemblies solutions.
Ultraport-CooLink
Amphenol's CooLink is an auto-grade high-speed cable for autonomous driving applications. CooLink can meet USCAR2 and LV214 spec, and high temperature up to 85℃, 105℃ and 130℃. CooLink can support PCIe Gen4 and Gen5, and is scalable to PCIe Gen6. We designed CooLink with CPA and a second lock feature to meet auto vibration tests.
Ultraport-LP SlimSAS
Amphenol LP SlimSAS is a high-speed cable solution with low mating height, and it's a qualified cable solution by UPI1.0. LP SlimSAS can support PCIe Gen5, and its footprint is compatible with standard SlimSAS. Amphenol developed 38pin, 74pin and 124pin LP SlimSAS with straight, right-angle, and side exit plug types to provide customers a flexible system layout.
Ultraport-SlimSAS
Amphenol's SlimSAS is a high-speed and robust cable assembly solution, and supports multiple industry applications such as PCIe, SAS, OpenCAPI, UPI1.0, OCP, NVME, and Ethernet. Amphenol has developed a scoop-proof connector solution with a pull tab. Amphenol develops a 38pin and 74pin solution and has been specified in the SFF group(SFF-8654).
USB4 Type C Cables
Amphenol's USB4 is the most recent update of the USB specification and supports a range of higher video resolutions, high data bandwidth, power. The bandwidth capability is increased up to 40Gbps in two lanes. Amphenol's USB4 cable has passed the certification of USB4 Gen3 spec, and the TID number is 4266. The mechanical interface is compatible with USB3.2 and Type C.
USB Field TV Cordsets & Jumpers
USBF TV & USB3F TV with USB cables cordsets.
VITA Cable Assemblies
SV Microwave’s VITA product line has been extended to include cable assemblies in common lengths and cable diameters, featuring SV’s high-density VITA SMPM/SMPS 67.1, 67.2, and 67.3 cable connectors. SV can also terminate your VITA backplane cables to a variety of multiport I/O panel solutions. The VITA line enables an open VPX world, offering options such as VITA 67.1, 67.2, and 67.3.
VITA Custom Cable Assemblies
SV Microwave designs and manufactures high-performance VITA 67 cable assemblies. We offer both custom lengths (factory direct) and standard-lengths (via our franchised distribution partners). With engineering and manufacturing facilities in West Palm Beach, FL and Mesa, AZ, we support discrete and harness configurations for VITA coaxial interfaces, including SMPM, SMPS, and NanoRF.
VITA/D38999 RF Cable Assemblies
SV’s newest fixed-length RF cable assemblies allow you to expand the use of the standard D38999 circular connector to incorporate microwave transmission lines. These assemblies are available in VITA 67.3 SMPM, SMPS, and NanoRF series and terminate into various D38999 BMB, SMPM, and SMPS interfaces and their respective size 8, 12, and 16 contacts.
VITA RF Test Cable Assemblies
SV Microwave has released a unique product line of VITA 67.3 cable assemblies with features designed to minimize strain and insertion loss. Available in longer-length 24 inches, these cable assemblies are capable of routing signals from the chassis slot to an analyzer and support series VITA NanoRF, SMPM and SMPS. Ideal for prototyping, product development and testing.
Waterproof (IP68 Rated) RF Cable Assemblies and Interconnects
SV Microwave offers a wide range of IP67 and IP68 waterproof cable assemblies and interconnect products designed to withstand rigorous environments and harsh elements. SV's waterproof cable assemblies include o-ring sealed connectors to 1 x 10-8 cc/sec, making them ideal for high pressure, harsh environment applications and for the prevention of dust, liquid or gas leakage.
Wire and Cable Harnesses
Electrical installation for buses, special vehicles, machines (construction and agricultural), marine, and rolling stock (low and high voltage).
Traditional and CAN-based installation (power, signal, communication wires, and cables), with various means of protection.
Wire Harness Assemblies
Small to large and low to complex wire harness assemblies with up to 1000 circuits, for on-road and off-road specialty vehicles and military ground vehicles. Production volumes range from low to high volume and include ultra-low prototypes and quick turn requirements. Applications include over-molding. Production resources are in the U.S. and Mexico. We have ITAR certification and DoD MLAs.
XF-045
XtendedFlex®-045 is a revolutionary cable in the XtendedFlex product line that boasts unrivaled compactness and flexibility. This cable is a highly versatile solution that can be used in a wide range of applications. Despite its flexibility, XF- 045 also offers low attenuation, ensuring that signals transmitted through the cable remain clear and strong.
XF-178
XtendedFlex®-178 is a solution for applications requiring constant cable motion and flexibility. Its innovative design and unique material composition ensure consistent performance under millions of flexures.