Cable Assemblies
Amphenol’s cable assemblies include simple point-to-point cables, custom high-power and high-speed data cable assemblies and complex multi-branch harness assembly for large systems across a broad range of end markets. Our cable assemblies include the latest industry innovations in radio frequency (RF), fiber optics, high-power requirements and high-speed data transfer for the newest systems and applications. In addition, our broad portfolio of cable connectors and accessories can be used in our cable assemblies to provide a complete solution.
View our businesses providing Cable Assemblies solutions.
Fiber Optic Data Center Trunk Cable
Trunk cables are used for fixed cabling between network cabinets. Pre-assembled with URM, MPO, or MDC it's application-independent and system-oriented. Especially the URM connector fits perfectly into Base8 cabling systems which are suitable for current and future transmission standards. Smart fixing of the trunk cable in distribution technology due to the integrated cable gland on the divider.
Fiber Optic Fanout Cable
Fanout cables are used for fixed cabling between network cabinets, mainly for breakout applications. System-oriented connector combinations make them application-independent and suitable for all Ethernet and Fibre Channel applications. Usually, 8-fold, 12-fold and 24-fold fanout cable assembled with MPO connectors one side and any common connector type on the other side could be provided.
Fiber Optic Loose Tube Cable
With the pre-assembled loose tube cable, it is possible to connect your distribution technology to protected indoor or outdoor areas. Depending on the application, there is a suitable jacket for robust multi-fiber cable. Various connectors like LC, SC, or E2000 are possible with up to 96 fibers. Jelly-free constructions are available for the lowest fire load.
Fiber Optic Patch Cord
With the patch cords, it is possible to connect your active devices and distribution technology on short distances in the protected indoor area. Due to the lower cable load, more cables can be handled in the same space. Available with different connectors, like LC, SC, or URM, different cables, and fiber number and types.
Fiber Optic Pre-Assembled Cable Drum
Made for mobile applications - the cable drum with universal cable. Stretches can be used in protected indoor areas or in the field. The flexible cable sheath is designed for multiple uses. In addition, the reinforced cable sheath ensures increased tensile and transverse compressive strength. The cable could be assembled with a wide range of connectors, standard as well as more special ones.
Fiber Optic Splice Box Pivotable
Pivotable splice boxes are suitable for splicing up to 96 fibers on one height unit. A secure cable entry is achieved by means of cable glands. Splice-ready pigtails are already laid in the splice boxes, therefore the incoming cable can be installed directly. Available with LC, E2000, and SC adapters.
Fiber Optic Splice Module Twin with Angled Cable Strain Relief
The splice module is designed to fit the 3U subrack and is used to integrate unassembled cables into the network. Equipped with pre-assembled pigtails and a splice cassette it offers an uncomplicated possibility for cable installation. With the angled cable support the fibers are guided perfectly without risk of breaking.
Flexible Cable Assemblies
SV Microwave's flexible cable assemblies are designed to provide versatility in routing, making them suitable for applications where space constraints or complex layouts are present. SV offers cable assemblies in a variety of diameters from common RF sizes like Ø.047”, Ø.085”, Ø.141”, and more. SV’s Ø.047” cable assemblies come in both standard and super flexible cable types.
H-Connector
Amphenol's H-Connector assemblies provide a robust and sealed connection solution for FTTH. The H-Connector end incorporates an SC/APC type connection within a slim, sealed, threaded polymer housing allowing easy connection to either the AMT or in-line extension receptacle. The SC/APC connectors mate to a standard adapter. Available with a flat drop or traditional round style OSP cables.
HDMI 2.1 Cables
Amphenol's HDMI 2.1 supports a range of higher video resolutions and refresh rates including 8K@60 HZ and 4K@120HZ, and resolutions up to 10K. Dynamic HDR formats are also supported, and bandwidth capability is increased up to 48Gbps. Amphenol's HDMI2.1 cable has passed the certification, and the mechanical interface is compatible with HDMI2.0 and HDMI1.4.
Headset and Soldier Accessory Cables
Soldier-worn and ruggedized tactical communication cable assemblies. Our overmold technology withstands harsh environmental conditions. Our design team works closely with customers to assist them to achieve SWAP (Size, Weight, And Power).
High Density Metric RF Cable Assemblies
SV Microwave now offers fixed-length Ø.047" and Ø.085" RF cable assemblies in standard 125mm, 250mm, and 500mm lengths. These assemblies focus on high-density, high-frequency configurations featuring SMP, SMPM, or SMPS interfaces.
High Density RF Cable Assemblies
SV Microwave has expanded its offering of fixed-length, high-performance RF cable assemblies with additional high-density configurations. Featuring female SMP, SMPM / VITA 67.3 SMPM and SMPS connectors, these cable assemblies are ideal for embedded system applications or anywhere where space requirements are at a premium.
High Voltage Connectors and Cable Assemblies
For decades Amphenol Alden has been partnering with leading medical device manufacturers who require High-Voltage connectors and cable assemblies for their devices. Our portfolio of optimized high voltage solutions helps ensure product safety, efficiency, and versatility. Applications include defibrillation, advanced imaging, cosmetic medicine, LASER therapy systems, and many more.
Holter ECG
Our Holter ECG cable systems are designed for reliable 24-hour patient monitoring, with up to six leadwires that remain comfortably on the body throughout the day. Prioritizing comfort and biocompatibility, these solutions feature small, lightweight, and easy-to-use connectors. Flexible cables and a selection of skin-friendly, non-irritating materials ensure patient well-being.
HPCE® Cable Assembly
The HPCE® cable assembly is a next-generation power cable assembly for demanding applications requiring high linear current density and low power loss. It offers both one-piece (cable to card edge) and two-piece (cable to header) solutions. Both have a low profile height (7.5mm) and are based on very cost-effective and highly reliable stamped-and-formed power contact.
HV Harness Assemblies
Various build-to-print cable assembly including different process assembly such as potting, overmolding, electrical welding
HYBRIFLEX Optical Fiber & Power Cables
RFS Technologies' HYBRIFLEX® combines optical fiber and DC power in one cable, simplifying remote radio head (RRH) installations. Ideal for 4G/5G and DAS networks, it reduces site footprint, speeds deployment, and lowers total cost. Rugged, flexible, and easy to install, HYBRIFLEX® ensures reliable power and data transmission in demanding wireless environments.
IB-086
InstaBend® -086 cable is a flexible, coaxial microwave assembly designed for interconnects between RF circuit cards, modules and enclosure panels. The cable can be bent very closely behind the connector, simplifying cable routing.
Indoor Cable Assemblies
Amphenol is a premier manufacturer of single-mode and multimode patch cords in the telecommunications industry, meeting or exceeding many of the industry-standard requirements for optical transmission loss, reflectance, visual end face specifications, and geometry. Amphenol offers standard patch cords in a variety of configurations and connector types.