Cable Assemblies
Amphenol’s cable assemblies include simple point-to-point cables, custom high-power and high-speed data cable assemblies and complex multi-branch harness assembly for large systems across a broad range of end markets. Our cable assemblies include the latest industry innovations in radio frequency (RF), fiber optics, high-power requirements and high-speed data transfer for the newest systems and applications. In addition, our broad portfolio of cable connectors and accessories can be used in our cable assemblies to provide a complete solution.
View our businesses providing Cable Assemblies solutions.
Micro Coax Harness
Amphenol is one of the leading providers of MCX cable solutions on the market. The current market demands a more integrated connectivity solution, including integrated hinge/MCX cable assemblies. Our Micro Coax Cable assembly is designed for high-speed transmission, high EMI shielding, and a very small bundle diameter for optimal spacing in tight applications.
micro-LinkOVER™ OverPass™ Assemblies
micro-LinkOVER™ OverPass™ products remove high speed signaling from the PCB and create a double ended, high performance cabling interconnect by overpassing the PCB. These cables support 56G and 112G signaling in hardware system designs as well as a technology for future 224G signaling systems.
MIL-22992 Class L Heavy Duty Power Cables
Amphenol MIL-22992 Class L assemblies are suited for Industrial and Military applications. These connectors and cable assemblies are designed to meet demands, ranging from 40 to 200 amps, for military shelters, vehicles, and remote power generation.
MIL-C-55116 Mil/Com Cables
Amphenol Tactical Communications (ATC) Cable Assemblies are designed to be used in harsh environment applications. The AP Series Cable Assemblies are provided as finished, turnkey, factory-assembled, molded, cable assemblies. These assemblies are used to interface with all MIL-C-55116 applications such as military radio applications, ruggedized laptops, and intercom systems.
MilTech®-210
MILTECH® Assemblies are the qualified family of hermetically sealed flexible RF and microwave transmission line assemblies that are optimized and qualified for commercial, military airborne, and other demanding applications.
MilTech®-230
MILTECH® Assemblies are the qualified family of hermetically sealed flexible RF and microwave transmission line assemblies that are optimized and qualified for commercial, military airborne, and other demanding applications.
MilTech®-265
MILTECH® Assemblies are the qualified family of hermetically sealed flexible RF and microwave transmission line assemblies that are optimized and qualified for commercial, military airborne, and other demanding applications.
MilTech®-300
MILTECH® Assemblies are the qualified family of hermetically sealed flexible RF and microwave transmission line assemblies that are optimized and qualified for commercial, military airborne, and other demanding applications.
MilTech®-340
MILTECH® Assemblies are the qualified family of hermetically sealed flexible RF and microwave transmission line assemblies that are optimized and qualified for commercial, military airborne, and other demanding applications.
MilTech®-480
MILTECH® Assemblies are the qualified family of hermetically sealed flexible RF and microwave transmission line assemblies that are optimized and qualified for commercial, military airborne, and other demanding applications.
MILVA NGVA D38999 Cordsets & Jumpers
Amphenol SOCAPEX MILVA NGVA D38999 Cordsets & Jumpers are factory tested and ready to install cordsets. They are designed & manufactured according to MILVA NVGA Ethernet and USB overmolded cables per NGVA STANAG 4754 standard (NATO Generic Vehicle Architecture).
MILVA NGVA USB Cordsets & Jumpers
Designed to perform in the harshest environments, the rugged MIL-DTL-38999 Series III plugs are overmolded on tactical Ethernet or USB cables per NGVA STANAG 4754 standard (NATO Generic Vehicle Architecture). This turn-key solution allows you to connect any NGVA compliant equipment onto any NGVA military vehicle network.
Mini-D RF Cable Assemblies
The Mini-D product line offers multiport harnessed cable assemblies that integrate SV's smallest interface into a rugged, lightweight aluminum housing. Designed for high-density applications, it features .110" port-to-port spacing to optimize space in compact system designs. Available in both straight and right-angle configurations, the product line also includes a panel mount assembly.
Mini-FAKRA
Mini coaxial connectors offer a compact solution, compared to the conventional FAKRA connector. Provide wideband/high‑frequency signal integrity with low insertion loss and excellent shielding, plus robust mechanical retention and high mating‑cycle durability for harsh environments.
Mini-SAS Cable Assemblies
Amphenol's external Mini-SAS cable assembly solutions address the current and legacy storage industry's demand for a reliable, compact, high-speed serial I/O supporting SAS 2.1. The Mini-SAS I/O system provides a cost-effective, high-speed solution that meets the bandwidth requirements of current and legacy applications of servers and external storage systems.
Mini-SAS HD Active Optical Cable (AOC)
Amphenol's Mini-SAS HD Active Optical Cable is fully compliant with SAS 2.1 and SAS 3.0 industry standards as well as the SFF-8636 interface standard. Used primarily for external Enterprise storage applications, this cable is part of Amphenol's comprehensive Mini-SAS HD product offerings that address all board connector and cabling applications, from 1 to 100 meters.
Mini-SAS HD Cable Assemblies
Amphenol's 12G / 24G Mini-SAS HD product is the next generation SAS storage interface addressing multichannel bandwidth requirements of 12Gb/s or 24Gb/s while meeting or exceeding SAS 3.0/4.0 specifications. The Mini-SAS HD product provides greater port density (11mm port-to-port) versus the legacy Mini-SAS HD 2.0 product (19.01mm port-to-port).
Mirror Harness Assemblies
Wire Harness for Car Mirrors, Components for Car Mirrors, Connectors for Car Mirrors.
Mobile Communication
Bernd Richter enables reliable soldier communication with up to 18 interconnection cables for devices like radios, GPS, and batteries. 360° shielding minimizes interference, while overmolding and potting provide IP protection and pull strength up to 1000N. Breakaway connectors enhance safety in high-stress battlefield conditions.
Modular Cable Assemblies - RJE1Y Series
RJE1Y cable assemblies are offered in a variety of colors, lengths, and boot styles with speeds up to 25 Gigabit Ethernet. The RJ45 plugs have injection-molded kinks to protect the cable and wire. There are three main strain relief styles: non-booted, bubble boot, and latch boot. The boot offers protection to the locking tab on the RJ45 plug which prevents it from being damaged.