Audio-Video Connectors

X
Product 19-pin Grounded SOCAPEX
19-pin Grounded SOCAPEX
The grounded version of the original SOCAPEX connector with 7 FMLB (first-mate, last break) contacts.

Product Air LB GCC Series / VG96934 approved
Air LB GCC Series / VG96934 approved
Durable 10-pin circular connectors with reverse-bayonet locking, designed for reliable audio transmission in harsh environments. Ideal for communication systems and radio devices, they feature spring-contact technology for low contact resistance and a self-cleaning effect, ensuring long-term performance with 5000 mating cycles and dependable signal quality.

Product Audio Connectors
Audio Connectors
Amphenol 164 series connectors are water-resistant, polarized, five and six contact electrical connectors for use in low voltage audio frequency circuits and applications. They employ three-point bayonet coupling for quick disconnect and self-wipe contact. Connector meets the requirement of MIL & Qualified to MIL-DTL-55116 standard.

Product AUDIO | Entertainment connectors for Audio and Lighting applications
AUDIO | Entertainment connectors for Audio and Lighting applications
The Amphenol audio series covers a wide range of entertainment applications and can be used in a wide variety of applications. In this series, you will find all the necessary products for the entertainment sector. High-quality audio performance and high-speed data transmission allow almost limitless flexibility for the customer.

Product Audio Jacks
Audio Jacks
Amphenol's Audio Jacks are widely used in mobile phone applications. These connectors are available in different configurations, e.g. compressed type or for SMT solderable versions, and fully customized to the application requirements.

Product Black Plated RF Connectors
Black Plated RF Connectors
Black-Plated Connectors feature non-reflective black zinc-cobalt plating and offer enhanced durability for harsh environments. The black zinc-cobalt alloy plating is designed to be non-reflective for covert and military applications. The plating does not compromise the RF performance or conductivity and is RoHS and REACH compliant.

Product Breakaway Plugs and Jacks
Breakaway Plugs and Jacks
Watertight, breakaway connectors are designed to meet severe environmental conditions. They are watertight, with wiping-action contacts that self-clean. Shielded versions are available and termination is either solder or insulation-piercing, which is field installable. Miniature versions are also available.

Product DisplayPort
DisplayPort
HIGH-PERFORMANCE DIGITAL AUDIO/VIDEO INTERCONNECT SOLUTION Amphenol DisplayPort connector system is a scalable solution that transmits 1, 2, or 4 lanes of High-Definition video at 2.7Gb/s per lane up to a maximum of 10.8Gb/s. DisplayPort also allows flexible allocation of available bandwidth between audio and video.

Product DisplayPort 2.1 Connector
DisplayPort 2.1 Connector
DISPLAYPORT SUPER HIGH RESOLUTION VIDEO/AUDIO INTERCONNECT SOLUTION Amphenol DisplayPort is a scalable system capable of delivering 1, 2, or 4 lanes of high-definition video at a maximum of 20Gb/s per lane. DisplayPort also supports 16K superior resolution with 80Gb/s bandwidth.

Product EZ-1200-716MC-2
EZ-1200-716MC-2
EZ-1200-716MC-2 is a 7/16 DIN male (plug), straight EZ connector for LMR®-1200 cables. It eliminates soldering with crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to prevent FOD. BeCu pins ensure strong, stable contact under vibration and cold. The threaded 7/16 DIN design is ideal for water-resistant RF systems like base stations and broadcast networks.

Product EZ-1200-NMC-2
EZ-1200-NMC-2
EZ-1200-NMC-2 is a Type N male (plug), straight EZ connector for LMR®-1200 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to prevent FOD. BeCu pins ensure strong contact in cold, high-vibration conditions. Durable and weatherproof, it meets MIL-C-39012 specs and is ideal for long, high-power, low-loss RF cable runs.

Product EZ-195-QM-X
EZ-195-QM-X
EZ-195-QM-X is a QMA male (plug), straight EZ connector for LMR®-195 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration conditions. The QMA’s snap-on coupling enables quick installs, dense packaging, and low RF leakage—ideal for high-performance systems.

Product EZ-195-TM-X
EZ-195-TM-X
EZ-195-TM-X is a TNC male (plug), straight EZ connector for LMR®-195 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. The threaded TNC design is compact, weatherproof, and offers higher-frequency performance than BNC-style connectors.

Product EZ-195-TM-X
EZ-195-TM-X
EZ-195-TM-X is a TNC male (plug), straight EZ connector for LMR®-195 cables. It uses crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins provide strong contact in cold and high-vibration conditions. The threaded TNC design is compact, weatherproof, and delivers higher-frequency performance than BNC connectors.

Product EZ-240-1023M-X
EZ-240-1023M-X
EZ-240-1023M-X is a 1.0/2.3 male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. This compact RF connector is ideal for space-constrained systems and meets DIN and NFC specs.

Product EZ-240-BM-RA-X
EZ-240-BM-RA-X
EZ-240-BM-RA-X is a BNC male (plug), right angle EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration conditions. The bayonet-style coupling allows quick, secure connections in space-constrained RF systems.

Product EZ-240-BM-X
EZ-240-BM-X
EZ-240-BM-X is a BNC male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold and high-vibration environments. The bayonet-style BNC design enables fast, secure connections with a simple quarter-turn.

Product EZ-240-NF-X
EZ-240-NF-X
EZ-240-NF-X is a Type N female (jack), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure reliable contact in cold and high-vibration environments. Weatherproof and MIL-C-39012 compatible, it’s ideal for performance-critical RF systems.

Product EZ-240-NMH-RA-X
EZ-240-NMH-RA-X
EZ-240-NMH-RA-X is a Type N male (plug), right angle EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins provide strong contact in cold and high-vibration environments. Its compact, weatherproof design is MIL-C-39012 compatible for critical RF systems.

Product EZ-240-NMH-X
EZ-240-NMH-X
Type N, male (plug), straight, EZ style connector for LMR®-240 and TCOM®-240 type cables.

Showing 1 to 20 of 67 items