Audio-Video Connectors

X
Product Pegasus High Speed
Pegasus High Speed
Pegasus High Speed provides exceptional performance in tight spaces, with a svelte shell size 8 (0.512”) outer diameter. With the explosive growth in Ethernet-enabled devices (IOT), this is size and configuration is particularly suited for endpoint applications, such as individual avionics sensors, panel-mounted units, seat back, and wall-mounted displays and monuments.

Product R38 Series
R38 Series
These connectors are combinations of D-subminiature or Micro-D with RF contacts. Available in standard contacts, integrated, and reverse-gender integrated for lower-cost solutions. Have provided coax, triax, quadrax solutions for space, military, and commercial applications.

Product Rugged HDMI
Rugged HDMI
RUGGED HDMI PANEL MOUNT CONNECTOR IP67 SEALING Rugged HDMI receptacles with die-cast housings and IP67 sealing for Harsh Environment applications, provide reliable performance in extreme conditions for the most demanding applications and mate with standard connectors.

Product TAC Connectors
TAC Connectors
TAC Connectors are designed and manufactured to the exacting specifications of MIL-DTL-55116 requirements at half the size of the standard connectors. They are the ideal choice to reduce size and weight and still maintain many of the same performance benefits wherever an M55116 connector is needed on a newly designed system.

Product Telephone Plugs and Jacks
Telephone Plugs and Jacks
Manufacturer and supplier of airborne audio connectors, see MIL-DTL-9177. Our special ruggedized design has been the industry standard on military and commercial helmets and headsets for many years. We offer a number of connector options for different mounting styles, switch functions, and soldier attachments.

Product VG96934 (pending approval)  / GCC
VG96934 (pending approval) / GCC
Durable 10-pin circular connectors with reverse-bayonet locking, designed for reliable audio transmission in harsh environments. Ideal for communication systems and radio devices, they feature spring-contact technology for low contact resistance and a self-cleaning effect, ensuring long-term performance with 5000 mating cycles and dependable signal quality.

Product Waterproof I/O Connectors
Waterproof I/O Connectors
Amphenol develops waterproof I/O connectors for mobile and wearable devices including smartphones, rugged mobile phones, smartwatches, and fitness bands where the environment requires protection at Ipx7 or even Ipx8 levels. Our range of waterproof products covers micro-USB connectors, AudioJack connectors, and the more recent USB Type C connectors.

Showing 61 to 67 of 67 items