Board-Level Connectors

MicroSpaceXS™ 1.27mm Unsealed Crimp-to-Wire Connector Platform
COMPACT, ROBUST AND VERSATILE CONNECTOR SYSTEM
MicroSpaceXS™ Crimp-to-Wire connector platform's unique design meets LV214 up to Severity-3 and up to USCAR-T4V2 specifications. These 1.27mm pitch connectors come with a current rating up to 4A per contact making them ideal for higher power applications.

MicroSpaceXS™ 1.27mm Waterproof Crimp-to-Wire Connector Platform
MicroSpaceXS™ Waterproof connector platform's unique design meets LV214 up to Severity-3 and up to USCAR-T4V2 specifications. These 1.27mm pitch connectors come with a current rating up to 3A per contact making them ideal for higher power applications. MicroSpaceXS™ waterproof connectors are available in staggered pin configuration and in Wire-to-Wire and Wire-to-Board configurations.

Micro-TCA Card Edge Connectors
FULLY COMPLIANT CONNECTOR FOR ADVANCED MC™ MODULES
MicroTCA (μTCA) vertical card edge connectors provide 170 contacts on a 0.75mm pitch and enable Advanced MC™ modules to be plugged directly into a backplane. MicroTCA card edge connectors' conventional press-fit or surface mount assembly processes and connector designs require no costly hardware, resulting in low total applied cost.

MIL HD2
Developed in alignment with The Open Group Sensor Open Systems Architecture™ (SOSA) technical standard and VITA 91 requirements, MIL-HD2 provides developers with a robust open architecture solution for tighter card pitches and chassis designs where space and performance are critical. These connectors are available in 3-, 4-, and 6-pair configurations.

MIL-HD2 Next-Gen SOSA™/VITA 91 Aligned Connector Series
Developed in alignment with The Open Group Sensor Open Systems Architecture™ (SOSA) technical standard, MIL-HD2 provides developers with a readily available, robust open architecture solution for tighter card pitches and chassis designs where space requirements and density are critical.

Millipacs® Compact PCI
Millipacs® 2mm Hard Metric connectors fulfills the interconnection requirement of the PICMG 2.0 Revision 3.0, the Compact PCI core specification. Millipacs® for Compact PCI is featured with the 2-beam twisted tulip contact, which provides an equalized signal path, two-contact points for reliability and superior performance in an environment subject to shock and vibration.

Millipacs® Mezzanine
FCI Basics Millipacs® Vertical header and receptacle mating combination offer a range of stack heights between 15mm and 25mm for low speed and 10Gb/s mezzanine applications. Millipacs® connector interfaces provide high reliability and robustness making them suitable for the most demanding applications in aerospace, industrial, and also traditional telecom segments.

Millipacs® R/A Headers
Millipacs® is a 2.00mm modular board to board or cable to board Interconnection system in Hardmetric configuration designed in accordance with IEC 917 and IEC 61076-4-101 and Telcordia GR-1217-CORE standards. Millipacs® Right angle headers features hot plugging application with different mating sequences and are suitable for both Coplanar and Backplane mating.

Millipacs® R/A Receptacles
FCI Basics Millipacs® is a 2.00mm modular, BTB & CTB Interconnection System in Hard Metric (HM) configuration designed in accordance with IEC 917, IEC 61076- 4-101, and Telcordia GR-1217-CORE standards. These connectors are enriched with additional options for higher speed, shielding, High operating temperature (175°C), higher current rating (3A/pin), and low smoke low halogen compatibility.

Millipacs® Vertical Headers
FCI Basics Millipacs® is a 2.00mm modular BTB or CTB Interconnection system in a hard metric configuration designed in accordance with IEC 917 and IEC 61076-4-101 and Telcordia GR-1217-CORE standards. These connectors are enriched with additional options for higher operating temperature (175°C), current rating (3A+/pin), low smoke low halogen (LSLH) materials, touch-proof / dust-free caps.