Board-Level Connectors

X
Product Minitek® Pwr 4.2 Connector System
Minitek® Pwr 4.2 Connector System
COMPACT, ROBUST AND VERSATILE Minitek® Pwr 4.2mm is a flexible and comprehensive solution designed for power application with current rating up to 9A per circuit. It is available in 2 to 24 circuits for dual row and 3 to 5 circuits for single row.

Product Minitek® Pwr 4.2 High Current Connector
Minitek® Pwr 4.2 High Current Connector
ROBUST, VERSATILE AND HIGH CURRENT PERFORMANCE Minitek® Pwr 4.2 High Current Connector (HCC) is designed for power applications with current rating up to 13A per contact and wire gauge range from 30AWG-16AWG for wire-to-wire and wire-to-board applications. It is available in 2 to 24 circuits for dual row and 3 to 5 circuits for single row.

Product Minitek® Pwr CEM-5 PCIe® Connector System
Minitek® Pwr CEM-5 PCIe® Connector System
Amphenol introduces the Gen 5, Minitek® 12VHPWR connector system. This new introduction CEM 5.0 PCI Express® 12V-2x6 auxiliary power connector and cable assembly support the 600W GPU cards. The 12V-2x6 auxiliary power connector is not designed to mate with legacy PCI Express® 2x3 and 2x4 12V Auxiliary Power connectors.

Product MXM 3.0/4.0 Connectors
MXM 3.0/4.0 Connectors
Amphenol's MXM connector is a high-density PCIe® solution that supports next-generation server system architectures. These are non-proprietary, industry standard sockets. This helps to upgrade the graphics processor in a device, without changing the whole system or relying on proprietary vendor upgrades.

Product MXM 3.0 Connectors
MXM 3.0 Connectors
Amphenol's MXM connector is a high-density PCIe® solution that supports next-generation server system architectures. These are non-proprietary, industry-standard sockets. With 0.50mm pitch and 314 contacts, the MXM 3.0 connector supports 16 lanes of PCI Express® signal performance with smaller board space.

Product OCuLink Connector
OCuLink Connector
G14 Series OCuLink connectors are internal and external Small Form Factor PCIe connectors and cables optimized for the client and mobile market segments, while suitable for various datacom, consumer, and industrial applications. The OCulink standard, which is 85Ω version, accommodates SAS 4.0 (24Gb/s) and PCIe 4.0 (16Gb/s) signaling needs and enables optical and copper technology to coexist.

Product PCIe® Gen 4 M.2 1A Card Edge Connectors
PCIe® Gen 4 M.2 1A Card Edge Connectors
Amphenol's PCIe® Gen 4 M.2 1A connectors provide 67 contacts on 0.50mm pitch and signal transmission speed of 16Gb/s. It occupies less board space, offers more connector height options. It is designed for PCIe® 4.0 1A applications, making it suitable for tablets, laptops and low profile storage and server applications.

Product PCIe® Gen 6 Mini Cool Edge 0.60mm Card Edge Connectors
PCIe® Gen 6 Mini Cool Edge 0.60mm Card Edge Connectors
Mini Cool Edge is a 0.60mm high-density, high-speed card edge connector for new-generation small form factor systems. This fine-pitch solution offers multiple BTB applications like right-angle, mezzanine, and coplanar connectors. Cable options are available for a complete interconnect solution.

Product PCIe® M.2 Gen 3 and Gen 4 Card Edge Connectors
PCIe® M.2 Gen 3 and Gen 4 Card Edge Connectors
Amphenol's PCIe® M.2 Gen 3 and Gen 4 connectors provide 67 contacts on 0.50mm pitch. It occupies less board space, offers more connector height options, and supports higher data rates compared to PCIe® Mini Card connector. It is designed for PCIe® 3.0, USB 3.0, and SATA 3.0 applications, making it suitable for tablets, laptops, and low-profile storage and server applications.

Product PCIe® M.2 Gen 5 Card Edge Connectors
PCIe® M.2 Gen 5 Card Edge Connectors
Amphenol's PCIe® M.2 Gen 5 Connectors provide 67 contacts on 0.50mm pitch. It occupies less board space, offers more connector height options, and supports higher data rates compared to PCIe® Mini Card connector. It is designed for PCIe® Gen 5, making it suitable for tablets, laptops, and low-profile storage and server applications.

Showing 161 to 170 of 217 items