Board-Level Connectors
 
                                    
                                        RADSOK® PGY™
                                    
                                    
                                        This series, utilizing RADSOK® socket contact technology for right angle power-to-board application, compact footprint, metal square, press-fit high power connector. With five sizes ranging from 2.4mm, 3.0mm, 3.6mm, 4.8mm, and 5.7mm contact sizes and up to 120 amps possible with a standard operating temperature from -40°C to +125°C.
                                    
                                 
                                    
                                        RADSOK® PowerBlok™
                                    
                                    
                                        This series, utilizing RADSOK® socket contact technology for power-to-board backplane application, compact footprint, thermoplastic square, press-fit high power connector. With three sizes ranging from 2.4mm, 3.0mm, and 3.6mm contact sizes and up to 70 amps possible with a standard operating temperature from -40°C to +125°C.
                                    
                                 
                                    
                                        RADSOK® PowerBlok™ WTB
                                    
                                    
                                        This series, utilizing RADSOK® socket contact technology for power-to-board two-point contact terminals application, low profile compact footprint, metal square, press-fit high power connector. With two sizes, 2.4mm and 3.6mm contacts and up to 70 amps possible with a standard operating temperature from -40°C to +105°C.
                                    
                                 
                                    
                                        RADSOK® SMT RADSERT™
                                    
                                    
                                        This series, utilizing RADSOK® socket contact technology for board-to-board mezzanine application, compact footprint, metal circular, press-fit high power connector. With five sizes ranging from 2.4mm, 3.0mm, 3.6mm, 4.8mm, and 6.0mm contact sizes and up to 120 amps possible with a standard operating temperature from -40°C to +125°C.
                                    
                                 
                                    
                                        Rib-Cage® Board-To-Board
                                    
                                    
                                        Rib-Cage® connectors provide optimal precision and reliability at a competitive commercial cost.  With an exclusive design, the Rib-Cage® multipoint, gold plated receptacle contacts meet high-performance standards for use in applications with shock and vibration. This versatile system includes dual-row, pin-and-socket connectors for right-angle and mezzanine connections between PCB or FPC.
                                    
                                 
                                    
                                        RMM
                                    
                                    
                                        The Rectangular Modular Micro connector series utilizes a .0787" (2mm) center-to-center contact spacing and is designed to work in harsh and difficult applications. Rectangular Modular Micro offers both crimp and PCB type terminations that can work interchangeably with each other. 
                                    
                                 
                                    
                                        Rotaconnect® Rotatable Board-to-Board Connector
                                    
                                    
                                        Amphenol extends the RotaConnect® Board-to-Board (BTB) range with a pegged version. The locating pegs aid simple placement. This eliminates the hold-down and hence will help customer save the space between connectors on the PCB. The hermaphroditic “mates to itself” design enables mating at any angle between +90° and -60°, enabling the connectors to be placed anywhere on the PCB.
                                    
                                 
                                    
                                        RotaSense™ 2 Position Temperature Sensor Connector
                                    
                                    
                                        ACCURATE AMBIENT TEMPERATURE SENSING TO OPTIMIZE SYSTEM PERFORMANCE
The RotaSense™ 2 Position Temperature Sensor Connector is a cost-effective, two-piece Temperature Sensor Connector that accurately measures ambient temperatures. It optimizes fan speed, and ensures precise control of operating temperatures.
                                    
                                 
                                    
                                        R-SATA
                                    
                                    
                                        The Rugged R-SATA style connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid-state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates & beyond.
                                    
                                 
                                    
                                        R-VPX
                                    
                                    
                                        Amphenol’s R-VPX is a ruggedized, high-speed, board-to-board interconnect system capable of data rates in excess of 10 Gbps, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility by utilizing PCB wafer construction with customized wafer-loading patterns.