Board-Level Connectors
 
                                    
                                        TwinMate® 2.54 mm PCB Receptacles
                                    
                                    
                                        The TwinMate® 2.54 mm connectors set a new standard in tuning fork contact design. With an optimized and refined structure, they minimize stress on Solder Tail headers while maintaining reliable electrical performance that meets industry standards. Next-generation tuning fork design: Reduces solder tail wear and extends lifecycle.
                                    
                                 
                                    
                                        UHD Connectors
                                    
                                    
                                        The Ultra High Density (UHD) interconnect is a high-reliability packaging solution for airborne, space, shipboard, and ground-based applications. With 80 contacts per linear inch, the UHD connector is tested and qualified to DSCC 89065.  A modular approach allows for straightforward incorporation of signal, power, coax, and fiber-optic inserts, as well as EMI shielding.
                                    
                                 
                                    
                                        Ultra-high Mating Cycle DDR5 Connectors
                                    
                                    
                                        Amphenol's ultra-high mating cycle, solderless, 287-terminal DDR5 connectors are ideal for applications requiring extremely high mating and unmating cycles of up to 100,000 connections.
The solderless process allows the connector to be replaced with minimal damage to the PCB, thus avoiding equipment downtime.
                                    
                                 
                                    
                                        Universal Flash Storage (UFS) Connector
                                    
                                    
                                        MEMORY CARD CONNECTOR IN A NEXT-GENERATION HIGH-SPEED FORM FACTOR
Universal Flash Storage (UFS) Connector is a 19-pin connector with a high read/write and transmission speed that is faster than existing memory card types. The connector is designed to meet higher speeds and storage capacity in commercial and non-commercial devices.
                                    
                                 
                                    
                                        Viper
                                    
                                    
                                        Viper connectors offer a ruggedized VPX-compliant interconnect solution capable of up to 10 Gbps.  With 63 differential signals per linear inch, this high-density connector system was developed to meet current and future requirements for high speed in high-level vibration and mechanical shock environments. Footprint compatible with VITA 46 connectors to leverage existing module card designs.
                                    
                                 
                                    
                                        WireLock®
                                    
                                    
                                        WireLock® is a 1.80mm pitch wire-to-board connector system. Its compact design addresses the growing need for space-saving automotive-grade connectors. WireLock® is a double row connector system offering four coding types with different colors.
                                    
                                 
                                    
                                        WTB BMI Fan Connectors
                                    
                                    
                                        Amphenol's wire-to-board fan connectors come with Blind-Mate Interface. The 1.25mm pitch wire-to-board connectors meet a maximum of 2.8A/pin current carrying capacity, whereas the 2.00mm pitch wire-to-board connectors meet a maximum of 5.3A/pin and the 2.54mm pitch wire-to-board connectors meet a current-carrying capacity of maximum 5.5A/pin. These connectors come with a cable side terminal crimping