Circular Connectors

X
Product VG95319-1016 K,L,M / TV-SIM | CTV-SIM
VG95319-1016 K,L,M / TV-SIM | CTV-SIM
These Tri-Start threaded connectors combine the advantages of an EMC-protected, vibration- and environmentally resistant connector with the flexibility of a SIM module connector. The special insert allows the integration of EN4165 (VG96513) modules for a wide range of applications, from optical data transmission to rated currents of up to 125 A in a circular connector.

Product VG96912 - SJT
VG96912 - SJT
Lightweight scoop-proof bayonet.

Product VG96955 (pending approval) / GCB-M
VG96955 (pending approval) / GCB-M
Reverse Bayonet modular connector GCB-M, as per VG95234, housing size 32, to take up to 4 modules as per EN4165 for contacts: AWG 23- AWG8, FO contacts (MTP, MPO), RJ45, coax, quadrax contacts.. More than 230,000 various pole arrangements are possible. These connectors are also available in Marinebronze and Zinc-Tin versions.

Product Warrior Grip Series
Warrior Grip Series
2M804 push-pull series to offer a solution designed to exceed the rigorous requirements of the US Army’s Nett Warrior program. Includes a unique mate-force rating for even quicker disconnect and selectively plated shells for improved conductivity. When paired with our 7.5 Amp Warrior Grip Contact system, you can get even more power out of your application in the same lightweight package.

Showing 181 to 184 of 184 items