Circular Connectors

signal|mate® | M16 Circular Connectors
Through its sophisticated design and efficiency, the signal|mate® C091 becomes a recognized industry standard. The modular structure of the series enables a broad field of applications. Because of its wide temperature range far below or above freezing and its suitability for machines with a high number of strokes, C091-series meets the challenges for several environmental conditions.

Single Pair Ethernet
Amphenol LTW’s Single Pair Ethernet mechanical interfaces are all designed and made according to IEEE 802.3bp standard offering 5 mechanical mating interfaces all IP67 up and above giving you the freedom to choose the interconnects suitable to your needs. The SPE Connectors interface integrated in M5, M8, M12, FLOS and X-Lok【Quick Guide: https://amphenolltw.com/down.php?supp_download=107】

Single Pair Ethernet (SPE) IP67 Circular Push-Pull Connectors and Cables
Single Pair Ethernet (SPE) connectors for Industrial applications bring direct Ethernet connectivity to peripheral devices like sensors, actuators, and vision system cameras that operate at speeds up to 1Gb/s. SPE eliminates slow expensive and complex fieldbus protocols and connections by simplifying and standardizing existing and new industrial network systems.

SJT as per VG96912
SJT circular connectors with bayonet lock, for crimp, single solder and wire wrap contacts, approved as per VG96912, PAN6433-2, JN 1003. The connectors in this series feature 100% contact protection (scoop-proof). They are also available in marine bronze (VG96912 version B) and zinc-tin (VG96912 version J).

SJT Connectors
SJT connectors combine unique design features of the scoop-proof LJT series within standard mounting dimensions of JT types. Available in a wide range of shell sizes, finishes, insert arrangements, and accessories. Special adaptations of the SJT are available for hermetic and high-temperature applications. Compliance with European Specifications – PAN6433-2, LN29729, VG96912.

SJT Hermetic Connectors
Amphenol SJT connectors combine unique design features of the scoop-proof LJT series within standard mounting dimensions of JT types. Available in a wide range of shell sizes, finishes, and insert arrangements.

SL61
Connectors made of aluminum alloy, with excellent reliability and robustness for In/Out applications & power supply.

SL Series - Socapex
The SL series consists of circular connectors for I/O applications in industrial and entertainment markets. The original 19 pin SOCA connector is a dedicated connector for stage lighting to power connection from dimmer boxes. The SL connectors give numerous options to choose from when it comes to backshells such as straight, right angle & mono-piece versions.

SOCAPEX Connector - 19-Pin
The original 19 Pin SOCA connector for a dimmer rack with 19 gold plated contacts, with straight or right-angle split backshell & straight mono piece backshell.

Submariner
The Submariner 5500-Series are underwater electrical connectors extremely rugged and reliable. This Dry-mate solution is available in 3 different shell sizes and a variety of configurations with wire gauges ranging from 10-16 AWG.
Depth: > 6,000 meters (600 bar)
Operating Temperature: -5˚C to 65˚C
Max Operating Voltage: 600V
Machine-molded Neoprene insulation material
Made from 316 SS

Terrapin
Terrapin SCE2 is a range of miniature circular push-pull and latched connectors. Featuring an optional locking mechanism, multiple shell sizes with up to 37 contacts, and suitability for overmoulding, Terrapin SCE2 is the preferred choice for miniature connectors in military and other harsh environment applications.

T-Line Push-Pull Connectors
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements. Designed to reduce the size and weight of your electrical systems without sacrificing performance.

Trans-Power®
This series, offers inter-car jumpers and head-end power, ruggedized harsh environment, metal or rubber circular, press-fit coupling, high power connectors. With twenty-seven poles (inter-car jumpers) per connector and up to 400 amps possible (head-end power) with a standard operating temperature from -49°C to +43°C.

TV / CTV as per VG95319-1006; -1007; -1008
TV circular connectors with various surfaces such as aluminum, stainless steel, marine bronze, or nickel-coated composite. Approved as per MIL-DTL-38999 Series III. They are also very vibration-resistant due to the screw lock. A tear plug is also available.

TV-CTV - D38999 Series III
Amphenol Socapex MIL-DTL-38999 Series III / EN3645 connectors offer a large variety of contact arrangements and shell types, with maximum weight/space savings. 9 shell sizes (from 9 to 25) 100% scoop proof are available. We have Metal & composite shells with ROHS versions.

TV-SIM Modular thread coupling connector
These connectors with thread coupling are based on MIL-DTL-38999 (they use shell size 17) & EN4165 / VG96513 (for the inserts) standards. Offering a high liability within a harsh environment, they are sealed and resistant to shock & vibrations. They use the same installation dimensions as connectors according to MIL-DTL-38999. They are available in alternative RoHS & REACH alternatives.

UPT Connector Series
This series is based on MIL-DTL-26482 Series 1 with stamped & formed crimp contacts, IP67 rated, thermoplastic bayonet coupling, power and signal connector. With three insert arrangements ranging from 19 to 48 contacts per connector and up to 23 amps possible with a standard operating temperature from -55°C to +125°C.

(UQDB) Liquid Cooling Connector - SnapQDB
Amphenol LTW is a proud OCP Solution Provider. Our SnapQDB (UQDB) connectors are listed on the Open Compute Marketplace, offering reliable, meets and exceeds OCP UQDB requirements, drip-free quick disconnects for high-performance liquid cooling connectivity【Quick Guide: https://amphenolltw.com/down.php?supp_download=116】

(UQD G-Thread) Liquid Cooling Connector - SnapQD G-Thread
Amphenol LTW is a proud OCP Solution Provider. Our SnapQD G-Thread connectors are listed on the Open Compute Marketplace, offering reliable, meets and exceeds OCP UQD requirements, drip-free quick disconnects for high-performance liquid cooling connectivity【Quick Guide: https://amphenolltw.com/down.php?supp_download=116】

(UQD) Liquid Cooling Connector - SnapQD
Amphenol LTW is a proud OCP Solution Provider. Our SnapQD connectors are listed on the Open Compute Marketplace, offering reliable, meets and exceeds OCP UQD requirements, drip-free quick disconnects for high-performance liquid cooling connectivity【Quick Guide: https://amphenolltw.com/down.php?supp_download=116】