Circular Connectors
7 Pin SOCAPEX
The original SOCA connector to supply power to hoist motor in stage lighting with 7 gold plated contacts for high conductivity & durability.
97B Reverse Bayonet Connectors
Amphenol 97B reverse bayonet coupled connectors designed to meet the requirement of MIL-DTL-5015, available in a variety of styles & classes. Connectors having features like quick mating of bayonet coupling with audible full mating features provides resistance to shock & vibration and avoid connector decoupling in even the most ruggedized application.
97 E Pre-Earth FMLB
This series, meeting applicable requirements of SAE AS50151 is a Pre-Earth/First Mate Last Break, IP67 protected, metal, threaded coupling, power, and signal connector. With 12 insert arrangements ranging from 3 to 9 contacts per connector and up to 80 amps possible with a standard operating temperature from -55°C to +125°C.
97 Series
This series, a general duty version of the SAE AS50151 metal, threaded coupling, power, and signal connector. With 128 insert arrangements ranging from 1 to 52 contacts per connector and up to 150 amps possible with a standard operating temperature from -55°C to +125°C.
ACA-B Series
This series meets the applicable requirements of SAE AS95234 and VG95234 with optional RADSOK® socket contacts for up to 250 amps possible in a ruggedized harsh environment, metal, reverse bayonet coupling, power, and signal connector. With over 280 insert arrangements ranging from 1 to 85 contacts per connector with a standard operating temperature from -55°C to +125°C.
AC Threaded
This series, meeting applicable requirements of SAE AS50151 and up to 250 amps possible with optional RADSOK® socket contacts is a general duty or ruggedized harsh environment, metal, threaded coupling, power, and signal connector. With over 275 insert arrangements ranging from 1 to 85 contacts per connector with a standard operating temperature from -55°C to +125°C.
AHD Series™
Available in 6 and 9 Position
AHD Series™ Connectors were designed specifically as a cost-conscious, reliable alternative, intermateable to industry standard 6 and 9 pin connectors, the AHD Series™ is ideal for any situation where either controlled and/or uncontrolled environmental conditions exist.
Air LB GCA-B Series
Robust circular connectors with reverse-bayonet locking for reliable signal and power transmission (max. 125 A per contact). Compatible with VG95234/GCB-B and MIL-DTL-5015, featuring AWG crimp or solder contacts. Rated up to IP67, combining proven VG design with MIL-DTL-5015 inserts for demanding industrial, defense, and aerospace applications.
Air LB GCA Series / VG95234 | VG95324 & MIL-DTL-5015 based
Circular CONNECTOR with threaded or reverse-bayonet locking, offering up to 61 contacts for signal and power transmission up to 245A per contact in a robust shell. Available in a wide range of shell styles for industrial applications in high vibration or harsh environments. GCA is available in many RoHS compliant versions. Crossable with CA-COM, MIL-DTL-5015 and VG95234/VG953324 connectors.
Air LB GCB-B Series / AA95234 / VG95234 approved /
Robust circular CONNECTOR with reverse-bayonet locking, offering up to 61 contacts for signal and power transmission up to 245A per contact in a robust shell. A wide range of versions, configurations, backshells, contacts, and insert arrangements is available to meet defense application requirements in harsh environments.
Air LB GCB-M Series / VG96955 (pending approval)
Modular CONNECTOR with threaded or reverse-bayonet locking enables the integration of four EN4165 (VG96513) modules and 230,000 different contact arrangements with up to 120 contacts. For electrical or fiber-optic data transmission, as well as signal and power transmission up to 125A per contact all within a circular VG95234 shell (size 32).
Air LB PT Series / AA95328 / VG95328 approved
Compact & robust circular CONNECTOR with bayonet locking and five guiding grooves for effortless mating. Series PT offers high contact density with up to 61 contacts for signal and power transmission up to 40 A per contact in a miniature shell. Available with AWG crimp, solder, or wire-wrap contacts.
Air LB SJT Series / AA96912 / VG96912 approved
Compact circular CONNECTOR with bayonet locking and five guiding grooves for effortless mating, offering up to 128 contacts for signal and power transmission up to 23A per contact or up to 10Gbit/s data transmission, all within a scoop proof shell. Available with AWG Crimp, PCB and wire wrap contacts.
Air LB TV|CTV Series / VG95319-1006; -1007; -1008; -1016 A, B, C, G, H, N
Circular CONNECTOR with Tri-Start threaded locking and five guiding grooves for effortless mating, offering up to 187 contacts for electrical or fiber-optic data transmission, as well as signal or power transmission up to 230A per contact— all within a scoop-proof shell. A wide range of versions, contacts, and insert arrangements is available to meet the most demanding application requirements
Air LB TV-SIM | CTV-SIM Series / VG95319-1016 K,L,M approved
Modular CONNECTOR with Tri-Start threaded locking and five guiding grooves for effortless mating. This series enables the integration of EN4165 (VG96513) modules, with up to 30 contacts, for electrical or fiber-optic data transmission, as well as signal and power transmission up to 125A per contact, all within a circular MIL-DTL-38999 III shell (size 17).
Air LB VG96944 / PowerSafe
Robust circular CONNECTOR with Tri-Start threaded locking and five guiding grooves for effortless mating, offering 4 or 6 power contacts rated up to 100A per contact and 1000V operating voltage. FMLB leading contacts and LMFB lagging contacts, together with IP2X finger protection, ensure safe make/brake timing and high protection for both user and system.
Air LB VG version J - Aluminum alloy with zinc-tin plating and/or black anodized
Breakthrough into a cadmium-free future: Amphenol-Air LB sets new standards with its VG-approved version J. Zinc-tin is an innovative, environmentally friendly alternative to cadmium plating -1:1 compatible and equivalent for future-proof technology without compromise.
RoHS & REACH compliant: Cadmium and chromium(VI)-free.
Electrically conductive and corrosion-resistant
Alternative to M12 - Ultra High-Density X-Lok Push-Lock Connector
Amphenol LTW’s 33-pin Ultra High-Density (UHD) X-Lok Metal Mini Size push-lock connector boasts a compact design and high contact density, providing space efficiency and enhanced data transmission. This connector serves as an excellent alternative to traditional M12 solutions【Video: https://www.youtube.com/watch?v=7gU_zye2zIw】【Quck guide: https://amphenolltw.com/down.php?supp_download=112】
Alternative to M8 | X-Lok Push Lock Micro Size Connector
Amphenol LTW’s X-Lok Micro Size connectors compatible with the M8 panel cutout, offer an advanced secure solution for signal, and data transmission. Featuring a spring-loaded push lock mechanism, ensure intuitive, fast, reliable connections with audible feedback, minimizes mating failures【Video: https://youtu.be/63FoeMHT9mM】【Quick Guide: https://amphenolltw.com/down.php?cn=news_content&id=151】
Amphe-BTS
This series, based on the MIL-DTL-26482 series 2 with clip retention crimp contacts and EMI shielding, is a ruggedized harsh environmental, brass, bayonet coupling, power connector. With two or three poles per connector and up to 20 amps possible with a standard operating temperature from -55°C to +85°C.