Circular Connectors

X
Product Bantam Micro-Bayonet Connectors
Bantam Micro-Bayonet Connectors
Bantam is a high-performance circular connector product range developed for aerospace applications where electrical performance must be met with affordability. High mating cycles along with excellent shell-to-shell electrical bonding for EMI are the benchmark of rugged connectors. Bantam provides a solution that meets your budget and performance goals.

Product BKC
BKC
The BKC (Baby King Cobra) series is a Quarter-turn economical miniature form factor circular connectors with lightweight, non-corrodible, composite material and qualified to UL #E220614.

Product Blind Mate - X-Lok Push-Lock Connector
Blind Mate - X-Lok Push-Lock Connector
Amphenol LTW’s X-Lok Connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audible and tactile feedback. The X-Lok provides less mating failure & quicker installation than traditional threaded solutions【Quick guide: https://amphenolltw.com/down.php?supp_download=112】

Product Boeing Certified BACC 5015
Boeing Certified BACC 5015
The BACC5015 connectors are qualified to Boeing Specifications to satisfy general-purpose requirements and unique product challenges for shielding, environmental sealing, fluid resistance, and vibration. Rear-Release crimp contacts with a retention clip. Sealed to withstand moisture, condensation, vibration, and flash-over. Multiple arrangements are available for power, signal, or mixed.

Product Breakaway / Push-Pull Military Connectors - FLOS & FLOS+
Breakaway / Push-Pull Military Connectors - FLOS & FLOS+
Amphenol LTW FLOS Y Series Robust Metal Circular Connectors are an advanced and highly reliable design with Push-Pull or Break-Away locking for military applications. The Y Series comply with IP68 and offer 2-10 contacts with a rated current of 5A. The compact, low-reflection surface and light-weight design make these connectors ideally【Video: https://www.youtube.com/watch?v=CAefPuUinac】

Product Breathable Vent
Breathable Vent
Amphenol LTW provides a comprehensive product range of Breathable Vent. The Vents help control pressure release within safe operating limits, specifically designed to balance internal and external pressures. Range: M6, M8, M10, Fit-In Plastic/Metal (Oil Filtration), M12, M14, M24, M32 & Rectangular【Quick Guide: https://amphenolltw.com/down.php?supp_download=103】Video: https://youtu.be/dke5JH_B2A0

Product BrightConnX™ MRD Series IP67 Circular Connectors and Cable Assemblies
BrightConnX™ MRD Series IP67 Circular Connectors and Cable Assemblies
BrightConnX™ MRD series IP67 connectors and cable assemblies are available in 2, 3, 4, 5, 6, 7, 8, and 9 position insert arrangements. Housing options include all plastic constructions as well as metal locking bodies for greater durability. The quick release metal thumb latch provides positive locking to ensure secure and reliable mating and ease of unmating.

Product BrightConnX™ MRD Series IP67 Circular Connectors and Cable Assemblies
BrightConnX™ MRD Series IP67 Circular Connectors and Cable Assemblies
BrightConnX™ MRD series IP67 connectors and cable assemblies are available in 2, 3, 4, 5, 6, 7, 8, and 9 position insert arrangements. Housing options include all plastic constructions as well as metal locking bodies for greater durability. The quick release metal thumb latch provides positive locking to ensure secure and reliable mating and ease of unmating.

Product Bulkhead Connectors
Bulkhead Connectors
Amphenol thru bulkhead connectors are double-end panel connectors with standard variant Pin contact on one side & socket on the other side. There are other combinations available like Pin-Pin & socket-socket contacts. Connectors are matable from both sides with cable plug connectors with opposite gender contact. These connectors are used in various Military & Industrial applications.

Product Cable Joiner & FICX Connectors
Cable Joiner & FICX Connectors
Amphenol LTW’s Cable Joiner was designed and developed for simple, quick and reliable cable interconnections. It is available in several options to meet various cable O.D. and wire sizes. It also meets the latest requirements for locking protection【Quick guide: https://amphenolltw.com/down.php?supp_download=91】

Product Ceres Circular Connector
Ceres Circular Connector
Amphenol LTW Ceres Connectors are environmentally sealed, up to IP68, rugged, and cost-effective, available in plastic and metal. Our Ceres provides a comprehensive size range and variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments and are suitable for power and data applications【Quick guide: https://amphenolltw.com/down.php?supp_download=92】.

Product Circular Multiport Connection System
Circular Multiport Connection System
This product combines SMPM/SMPS connectors into a single multiport, reducing its footprint as compared to an equivalent amount of threaded single port connectors. This unique multiport has a keying feature that properly aligns connectors to their mating halves. This reduces mating error, the time necessary to make multiple connections and the amount of tooling needed.

Product CMB
CMB
This series, a commercial MIL-DTL-26482, Series 1 solder contact, general duty or ruggedized harsh environment, metal bayonet coupling, power, and signal connector. With over 60 insert arrangements ranging from 1 to 61 contacts per connector and up to 23 amps possible with a standard operating temperature from -55°C to +125°C.

Product CONEC Hybrid Connectors
CONEC Hybrid Connectors
The CONEC Hybrid connector series combines power supply and data transmission in one connector. Different sizes ( B12, B17, B23, B40 ) for various power classes from drives or devices offer maximum flexibility. Whether for small DC drives or powerful servo drives, CONEC Hybrid connectors are the perfect solutions. • According to IEC 61076-2-118 standard • Shorter assembly times • Bayonet locking

Product CONEC IO-systems junction boxes
CONEC IO-systems junction boxes
Our IO distribution systems offer a powerful and reliable solution for the structured distribution of input and output signals in modern automation environments. Both passive distribution systems for simple signal distribution without intelligence and active I/O boxes with integrated electronics for direct communication with controllers via fieldbus systems or Industrial Ethernet are available.

Product CONEC M12x1 Series with Bayonet Quick Locking
CONEC M12x1 Series with Bayonet Quick Locking
The CONEC connector series with bayonet quick locking system allows safe and quick locking even in areas that are difficult to reach and/or not visible. With the “three-point” bayonet locking it is possible to lock the connection by hand with a 90 ° turn. You get direct tactile and acoustic feedback as soon as the connector is locked.

Product CONEC M12x1 Series X-Coding
CONEC M12x1 Series X-Coding
In view of the increasing amount of data in industrial plants, designers and planners are faced with the question of how to transfer data quickly and reliably. Typical areas of application that require continuously higher data transmission rates are, for example, vision and scanner systems for production monitoring and real-time data evaluation.

Product CONEC Series M8x1 D-Coded "Fast Ethernet"
CONEC Series M8x1 D-Coded "Fast Ethernet"
With M8x1 D coding, Industrial Ethernet transmission is implemented using a 4-pole M8x1 connector in conjunction with a 360° shielding and a standard Ethernet cable. Together with the contacts changed to 0.8 mm diameter, the connector enables a transmission rate of up to 100 Mbit/s (Fast Ethernet).

Product CONEC Series M8x1 P-Coded "EtherCAT P"
CONEC Series M8x1 P-Coded "EtherCAT P"
The special feature of EtherCAT-P is the combination of superfast EtherCAT communication with the 24 V power supply. Data and power (Us) for system and sensor supply with 24 V and 3 A are provided on a two-wire data pair. The second data pair provides data and the peripheral voltage (Up) for the supply of the actuators.

Product Cryo-Seal Hermetic Connector Series
Cryo-Seal Hermetic Connector Series
The Cryo-Seal Hermetic connector series is designed for extreme low-temperature environments. They are built to retain contact-to-contact sealing in temperatures as low as -319 °F (-195° C). Temperatures falling below -85 °F (-65 °C) typically leaves one at risk of losing the pin-to-pin environmental seal and/or having cracked elastomeric components leading to electrical shorting.

Showing 41 to 60 of 184 items