High Speed Connectors
RJF Cat5e, Cat6, Cat6A (New Cat6A version)
RJF Cat6A allows you to use an Ethernet Class Ea / Cat. 6A connection for 10 BaseT, 100 BaseTx, 1000 BaseT, or 10 G BaseT up to 500 MHz networks in harsh environments. With the patented RJStop system you can use a standard RJ45 cordset in a metallic plug that will protect it from shocks, dust, and fluids. No hazardous on-field cabling and grounding!
RJFIELD™ & USBFIELD™ Kit 360° EMI
RJFIELD™ and USBFIELD™ kits provide all components needed to build a complete 360° EMI-shielded connection. Compliant with TEMPEST, COMSEC, and SDIP‑27 standards, they protect sensitive data from cyber threats. Supplied without cable, they support custom wiring or our rugged halogen-free Ethernet and USB cables. Compatible turnkey, fully assembled solutions are also available on request.
RJF RB
Ethernet RJ45 connection system for industrial harsh environment.
RJF TV ATEX Zone 2 versions
Explosion-proof Ethernet solutions for Zone 2 that are low-power non-sparking connectors.
RJF TV Cat5e, Cat6, Cat6A – Reduced flange receptacle
Derived from standard RJF TV, Reduced Flange RJF TV is ideal for applications where small dimensions and lower weight are critical in harsh environments. RJFTV Reduced flange receptacle is available in Cat5.e, Cat.6 and Cat6A. With the patented RJStop system you can use a standard RJ45 cordset in a metallic plug that will protect it from shocks, dust, and fluids.
Rugged SCFF Optical Transceiver (1TRx)
Embedded solderable optical transceiver compatible with duplex LC optical cavities. Its 12pin electrical interface complies with specifications SFF-8431 for high-speed interfaces.
R-VPX
R-VPX is a ruggedized, high-speed, board-to-board interconnect system capable of data rates in excess of 10 Gbps, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility by utilizing PCB wafer construction with customized wafer-loading patterns.
R-VPX Evolution
R-VPX High-Speed Evolution Modules are capable of 16+ Gbps data rate transfer performance. Evolution meets the performance requirements of VITA 46 & 47 while still intermateable with existing VITA 46 backplane connectors. This connector system is optimized for speed and ruggedized to handle harsh environment requirements in military applications across the board.
R-VPX Evolution 2.0
R-VPX Evolution 2.0 is the next generation of high-speed ruggedized backplane connectors. Evolution 2.0 series connectors are designed, optimized and qualified to data rates in excess of 32Gb/s making these connectors the fastest VITA 46.30 connectors in the world. They are tested to VITA levels and are backward intermateable with R-VPX, R-VPX EVO 1, and VITA 46 qualified connectors.
SFP
Amphenol's SFP product family supports applications for up to 6 Gbps per channel. The connector accepts multiple transceivers per INF-8074i and combines, transmits, and receives functions in a low-cost, compact format. The assemblies are designed to maximize valuable space on the PCB.
SK Series Chip-to-Board Socket
Amphenol's patented compression mount contact technology utilizes industry-leading alloys to make cost effective and electrically robust socket solutions that offer high performance. With designs supporting pitches down to 0.4mm and speeds up to 40GHz, the SK series sockets are being used in cutting edge BGA, LGA and other small form factor IC applications.
Slim Cool Edge 0.65mm Hybrid Power & Signal Connectors
Slim Cool Edge Hybrid Power & Signal connectors provide a one-piece high speed and high power card-edge package. These connectors offer cost-competitive and high-density solutions. These versatile solutions based on a 0.65mm signal pitch design offer multiple BTB configurations like right angle, mezzanine, and coplanar. The connectors are designed as Open Pin Field & are hot-plug capable.
SlimSAS™
PROVEN, HIGH SPEED, NEXT-GENERATION SAS-4 INTERFACE
SlimSAS™ connectors address issues in next-generation storage devices such as bulk cable form factor restrictions and the introduction of multi-lane storage devices. SlimSAS™ connector is a 0.60mm pitch interconnect system that offers superior signal integrity performance over standard Mini-SAS solutions.
SlimSAS™ Low Profile Connectors - U10 Series
In order to provide higher speed and smaller size solution on networking equipment and server, Amphenol has developed SlimSAS™ low profile connector which is used in application of UPI1.0, 11.2GT/s, 24Gb/s SAS signal or 16GT/s PCIe® signal. With 0.60mm contact pitch, Low Profile (LP) SlimSAS™ solutions are smaller than mainstream connectors in current market to save space in end devices.
TVµCom 10 Gb+
TVµCom-10Gb+ combines 10 Gb/s Ethernet speed of the classic µCom-10Gb+ with the ruggedness of 38999 Series III shell. TVµCom-10Gb+ exceeds 10Gb/s according to the IEEE 802.3an-2006, 10GBase-T standard, and the 38999 series III size 11 shell provides environmental resistance similar to MIL-DTL-38999 Series III.
UltraPort™ QSFP+
Amphenol's UltraPort™ QSFP+ interconnect system comprises a 38-position, 0.8mm pitch connector built for use in high-speed serial applications. Each port offers 4 channels to increase port density which allows more board real estate and cost-optimized solutions. The UltraPort™ QSFP+ connector supports next-generation 100G+ applications and transmits up to 28 Gb/s per channel.
UltraPort™ SFP+
Amphenol's UltraPort™ SFP+ interconnect system comprises of a 20-position hot-swappable I/O connector enclosed in a metal cage mounted to a host PCB. It supports 28Gb/s applications with backward compatibility for next-generation Ethernet and Fibre Channel applications. UltraPort™ SFP+ connector shares the same unique mating interface and EMI cage dimensions as the SFP+ form factor.
VHDM-HSD™
VHDM-HSD™ is a shielded, high-density, high-speed press-fit connector system optimized for differential pair architectures. The flexible, modular design of the product allows for the differential performance of our VHDM-HSD™ connector to be combined on the same rear organizer as the VHDM® connector which is a single-ended solution.
VHDM®
Amphenol's VHDM® connector's modular format and breadth of components provide unmatched design flexibility. VHDM® can be combined with VHDM-HSD™ to incorporate both single-ended and differential signaling within the same connector. VHDM® derivatives provide an upgrade path to 25 Gb/s with backward mate compatibility to allow for scale as needed.
XCede® Backplane Connector
DESIGNED TO SUPPORT 56G DATA RATE REQUIREMENTS
The Xcede® product family allows for scalable data rates up to 56Gb/s with minimal cost. The flexibility of the design and available configurations allow for a complete solution for all system architectures.