High Speed Connectors

X
Product AirMax VS2® High-Speed Backplane Connector
AirMax VS2® High-Speed Backplane Connector
AirMax VS2® connectors provide a migration path from AirMax VS® for speeds up to 20Gb/s, providing a margin of safety for typical 802.3ap system performance with the flexibility of an open pin field design. The connectors leverage AirMax VS® and VSe® design features and technology to achieve improved signal integrity and mechanical attributes compared to AirMax VS® connectors.

Product AirMax VSe® High-Speed Backplane Connector
AirMax VSe® High-Speed Backplane Connector
HIGH SPEED HARDMETRIC CONNECTOR FOR BACKPLANE WITH ENHANCED PERFORMANCE AirMax VSe® connectors address the industry needs for high bandwidth applications requiring a scalable migration path to 25Gb/s data rate. AirMax® technology delivers signal densities up to 63.5 differential pairs per inch when using a 5-pair connector system.

Product AirMax VS® 85Ohms High-Speed Backplane Connector
AirMax VS® 85Ohms High-Speed Backplane Connector
HIGH SPEED HARDMETRIC CONNECTOR FOR BACKPLANE SUPPORTING INTEL® QPI AirMax VS® 85Ohms connectors are optimized to minimize impedance discontinuities and signal loss in 85Ohms channels. The connectors' mating interfaces also satisfy demands for backward compatibility to legacy 100 Ohms product interfaces ensuring a smooth transition to next-generation designs.

Product AirMax VS® Connectors for CompactPCI® Serial System
AirMax VS® Connectors for CompactPCI® Serial System
AirMax® high speed signal connectors meet the dimensional and electrical requirements described in CompactPCI® Serial (PICMG CPCI-S.0) specification. It moves CompactPCI® architecture to high speed serial interconnects to add greater support for serial point to point fabrics like PCI Express®, SATA, Ethernet and USB in the classic CompactPCI® form factor with mechanics fully compliant to IEC 1101.

Product AirMax VS® Coplanar High-Speed Backplane Connector
AirMax VS® Coplanar High-Speed Backplane Connector
AirMax VS® coplanar connectors permit mating 2 boards in the same plane. This is very useful for many applications, one base card can mate to many IO cards to cost effectively offer different system IO options. ATCA systems, Zone 3 connectors directly connect front and rear cards, bypassing the backplane, effectively doubling the electronic capabilities of each slot within the system.

Product AirMax VS® High-Speed Backplane Connector
AirMax VS® High-Speed Backplane Connector
AirMax VS® connectors use innovative edge-coupling and air dielectric between adjacent conductors to deliver insertion loss and crosstalk. The AirMax VS® connectors address a broad range of system architectures, including backplane, mid-plane, coplanar, mid-plane orthogonal, cabled backplane, and mezzanine applications.

Product AirMax VS® Orthogonal High-Speed Backplane Connector
AirMax VS® Orthogonal High-Speed Backplane Connector
AirMax VS® Orthogonal mid-plane interface features two back-to-back AirMax VS® headers oriented at 90 degrees to each other. The headers connect 16 differential signal pairs through shared vias in the mid-plane, providing a direct, high-speed connection while eliminating traces on the mid-plane. The AirMax VS® Orthogonal mid-plane interconnects can support differential signaling at up to 20Gb/s.

Product AirMax VS® SBB High-Speed Backplane Connector
AirMax VS® SBB High-Speed Backplane Connector
AirMax VS® high-speed signal connectors, guide modules, and power connectors meet the dimensional and electrical requirements for the Storage Bridge Bay Mid-plane Interface (SBBMI) to connect bridge/controller cards to the mid-plane in a drive enclosure. It comes with high-speed serial data rates that can scale from 2.5Gb/s to 12.5Gb/s without requiring the redesign of a basic platform.

Product AirMax VSX®
AirMax VSX®
Amphenol's AirMax VSX® connectors are high speed, high density, 2.00mm pitch connectors that support 56Gb/s PAM4 performance. Innovative design reduces crosstalk and reaches excellent SI performance. AirMax VSX provides a migration path to 56Gb/s PAM4 with backward mating compatibility with traditional AirMax VS®, AirMax VS2® and AirMax VSe® series. Industry leading robustness with field proved components.

Product ASGTC-Q
ASGTC-Q
ASGTC-Quadrax is a special circular bayonet coupling connector for data line transmission in RMT application, It's IP67 protection and with a self-locking system specially designed in order to get heavy duty application, Q-contacts with the protection of copper body and multipoints band in female contact to provide to 360º shielding.

Product Blind Mate MCIO
Blind Mate MCIO
Amphenol's Blind Mate MCIO is designed for high speed and high density. It can support PCIe Gen5, and is scalable to PCIe Gen6. We designed Blind Mate MCIO with a guide pin to prevent damages during plug in and plug out. Blind mate MCIO has a robust mechanical design, and the connector can be fixed by a screw-on panel.

Product CA Series - Connectors
CA Series - Connectors
CA Series™ high performance 32 Gb/s+ compression mount connectors & interposers offer exceptional signal integrity and high density for applications like high-speed backplane, mezzanine, edge card, and optical at a 0.4 mm pitch in a pure vertical interface without offset requirements. These connectors offer enhanced reliability even under extreme conditions.

Product Centaur Connectors
Centaur Connectors
Combines our extensive legacy of Mil-Spec connectors with the latest in high-speed technology, providing both a durable and high-bandwidth system that supports data rates up to 56 Gbps in a lightweight, aluminum MIL-DTL-38999 shell.

Product CFP2
CFP2
Amphenol's CFP2 series offers a 104 position, 0.6mm pitch connector designed to be compatible with 100Gb/s Form Factor Pluggable (CFP) Multi-Source Agreement for Ethernet and other applications. Rated for 25Gb/s per channel with resonance dampening for improved signal integrity, CFP2 has up to 60% lower power consumption versus CFP.

Product CFP4
CFP4
Amphenol's CFP4 series offers a 56 position, 0.6mm pitch connector, and is used in multi-hundred Gb/s systems. Rated for 25Gb/s per channel with resonance dampening for improved signal integrity, CFP4 has up to 60% lower power consumption versus CFP. The CFP4 series includes a plug connector on the mating interface to improve accuracy and aid in delivering high-speed performance.

Product CFP8
CFP8
Amphenol's CFP8 interconnect system has 124 contacts per port, with a 0.5mm contact pitch and 16 high-speed channels. It is rated for 28Gb/s per channel with resonance dampening for improved signal integrity. It is comprised of insert molding assemblies for top side contacts and Press-Fit cage assemblies.

Product Chameleon®
Chameleon®
With performance speeds up to 25 Gbps+, Chameleon meets the demand for faster, smaller, and more compact connector solutions. With stack heights from 6mm to 10mm in 1mm increments, pin counts from 40 to 500+, and pair counts from 16 to 160, Chameleon provides you with a ready platform to easily change and adapt to your design requirement.

Product cLGA® Chip-to-Board Socket
cLGA® Chip-to-Board Socket
HIGH PERFORMANCE, LOW COST CHIP-TO-BOARD APPLICATION The Amphenol cLGA® land grid array socket system was designed to bring conventional connector material construction to high performance, low cost chip-to-board applications. Gold over nickel-plated copper alloy spring contacts guarantee long-term connector performance, contact retention and ruggedness.

Product µCom 10 Gb+
µCom 10 Gb+
µCom-10Gb+ Series connector is designed to meet the latest market trends of the industry: miniaturization and high speed. µCom-10Gb+ design of 4 twisted data pairs insulated throughout the entire connector results in a performance that exceeds IEEE 802.3an-2006 specifications for 10GBASE-T Ethernet and TIA/EIA-568-C.2 Cat6 standards.

Product μCom USB3.0
μCom USB3.0
Miniature multi-pin USB3.0 connectors for harsh environments.

Showing 1 to 20 of 101 items