Junction Modules/Relay Sockets/Terminal Blocks
Screw Type for Plug
This series of lock screw plugs can provide shrapnel type and lift type two choices, according to the need to optimize the selection of screwdriver operation direction and wiring direction.
Socket for PCB
This series is pluggable terminal blocks that match with screw clamp plugs or spring clamp plugs, which can be made into different combinations and are also provided with 2 main advantages of simple maintenance and reliable connection in design.
Spring Clamp System
This series has two connection methods: spring-cage connection and push-in spring connection. They have the features of anti-vibration, simple wiring operation, and compact construction. Product design in line with IEC/EN60998, IEC/EN60947-7-4, UL1059, CSA C2.22 No.158, and other international standards.
Spring Type for Plug
This series of lock-free screw plugs has the characteristics of anti-vibration, reliable clamping, easy wiring operation, can be quickly connected to the wire.
Terminal Block Accessories
Currently, the coding keys applicable to the pluggable system, handles, and wiring tools are available.
Wire Protector System
This series is economical PCB terminal blocks, which mainly take 2P/3P as the base pole and can be combined into any desired pole according to customers' requirements. With anti-vibration characteristics, flexible and convenient connection mode. Space 2.50mm-10.16mm, product design in line with IEC/EN60998, IEC/EN60947-7-4, UL1059, CSA C2.22 No.158, and other international standards.
WQ-15
Applied to Smart Home - Thermostat.
Compatible with PCB sockets, providing a variety of wiring methods.
Socket with tenon fixed can be provided for matching.
XA Series
Pitch: 6.35mm/8.60mm
Poles: 1P-12P
Voltage Rating: 300V/600V
Current Rating: 30A/30A
Wire Range: 10-24 AWG
Wire Strip Length: 11-12mm
Withstanding Voltage: 2.0KV/2.2KV
XD Series
Pitch: 5.0mm
Poles: 2P-12P
Part Number: XDxx70500000G
Voltage Rating: 300V
Current Rating: 8A
Wire Range: 14-26 AWG
Wire Strip Length: 8-9mm
Withstanding Voltage: 1.6KV
YK50B & YK44B - Barrier Terminal Blocks
YK50B & YK44B are designed with nuts with greater screw torque and prevent torsion from reaching the terminal when screwing. The structure is simple and firm, and the connection is safe and reliable.