Junction Modules/Relay Sockets/Terminal Blocks
1100 Modules
The Amphenol Air LB France's 1100 series consists of Quick junction modules for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic track) are available from 6 contacts size 12 up to 21 contacts size 22 in different contact configurations.
1119 Series Mil/Aero In-Line Junctions
In-line junctions 1119 series are available in 1 to 4 contacts versions, for copper or alu cable contacts (also exist in components carrier versions for diodes, resistors, or fuses inserted). These Amphenol Air LB France's splices are sealed, compact, thin, and easy to use. Perfectly suited in a cable harness, easily insert a component and change a signal, or simply to repair a damaged wire.
1119 Series Railway In-Line Junctions
In-line junctions 1119 series are available in 1 to 4 contacts versions, for copper cable contacts, and also exist in components carrier versions (diodes, resistors, or fuses inserted). These Amphenol Air LB France's splices are fully sealed, compact, thin, and easy to use. Perfectly suited in a cable harness, to easily insert a component and change a signal, or simply to repair a damaged wire.
1174 Circular Grounding Modules
Grounding modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements, these Amphenol Air LB France's modules are suited for grounding applications. Including components or not, they can be screwed directly on the structure. Available for 10 or 12 contacts size 20, male or female contacts, with or without components.
1200 Modules
Derived from the 1100 series, the Amphenol Air LB France's Junction modules 1200 series are conform to the ABS1569 standard. Suitable for aircraft and military applications. Modules are mounted on tracks. Different contact arrangements are available per contact size. Specially designed for microcurrents applications (modules to be fitted with female crimp contacts).
1750 Modules
The Amphenol Air LB France's 1750 series consists of Quick junction modules for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic or composite track) are available in different contact configurations (size 12 to 22).
1758 Ground Modules
The Amphenol Air LB France's grounding modules are suited for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Specifically suited for wiring optimization, while offering weight and cost savings, these modules come with individual mounting brackets or can be mounted on metallic tracks. Available from 36 contacts size 22 to 8 contacts size 12.
1765 Electronic Component Carrying Modules
Derived from the 1750 series, the Amphenol Air LB France's 1765 modules series consists of components carrier versions that can be fitted with diodes, resistors, fuses, etc. Perfectly suited in a cable harness to easily insert a component. They offer a perfect sealing (IP66 / IP68 and IP69K), space and weight-saving. Mounting on composite or metallic tracks.
1777 Modules
The Amphenol Air LB France's 1777 series consists of Quick junction modules for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic or composite track) are available in different contact configurations (size 12 to 20).
3240 / 3242 Monoblock assemblies
Designed for power distribution purposes, the Amphenol Air LB France's monoblock assemblies are made of terminal junction block, for copper or aluminum cable connections. They are available with individual or shunted terminals, from 1 to 12 terminals, in different diameters. The protective cover fixing, as well as the terminal assembly’s fixing on structure are ensured by pillar bolts.
Adaptor Device for Fuse, Lights or Switch
Adaptation device between a Fuse, a Light or a switch and a Cable harness, these Amphenol Air LB France's sockets are widely used by European aircraft and helicopters manufacturers.
AHQ & AKE & AWH & AMI - Commercial Relay
General Relay highly adapts to conditions with high temperature and vibration. Miniature size with low power consumption. Halogen-Free series are available.
Air LB 2759 / ARINC 429 compatible
Sealed DISTRIBUTION MODULE for up to 6 Twinax crimp contacts for aircraft and helicopters. Suitable Twinax contacts are available for various cable types. The modules are snapped onto rails according to MBBN3495 (1750 series) and are designed for ARINC429 signals.
AM & AL - Industrial Relay
AL & AM is available in a variety of contact forms and load specifications, and LED lights indicate the operational status of coil on or off. It is suitable for debugging personnel to test the circuit manually.
AMT - Conductive Bracket
Conductive bracket are a type of connector commonly used in electronic devices to connect circuit boards and electronic components.
AP - Industrial Relay
It is mainly used for electrical isolation between control unit and field equipment, electrical transmission and coordination of amplified signals.
APR - MOS Relay
MOS Relay are classified to semiconductor relays that have no moving contact, therefore they are superior to conventional electro-mechanical relays in life-expectance and reliability of contacts, operation speed, and their sizes.
ASNE Relay Sockets
Adaptation device between a Relay and a Cable harness, these Amphenol Air LB France's ASNE relay sockets are widely used by European aircraft manufacturers. They offer sealing and polarization provided by specific contact configurations or polarized mounting devices. Available 8, 14 or 16 contacts size 20 / 16 (ASNE crimp contacts)
AX Series
The revolutionary mini accessories with 3 entrances, pre-filled with gel, and suitable for submersible installations(IPX8). Designed in 3 dimensions to rapidly insulate and seal the most commonly used connectors.
Barrier Strip Terminal Blocks
EBY-Amphenol offers a complete selection of industry-standard barrier strip terminal blocks, customizable to meet your needs. Our barrier strip terminal blocks support a broad range of wire-to-board configurations, ideal for industrial applications, security and alarm systems, and utilities. No special tools required. Contact us now for more information!