Junction Modules/Relay Sockets/Terminal Blocks

X
Product NZ - High Current Spring Clamp Terminal Block
NZ - High Current Spring Clamp Terminal Block
NZ adopts spring-cage technology, the patented structure design could buffer the impact of lever operation, and the wiring is convenient and fast. There are with jumper slot type and without jumper slot type for your option.

Product Pin-Plugs Pluggable System
Pin-Plugs Pluggable System
This series is economical pluggable PCB terminal blocks, and with simple construction. They can connect conducting wires whose cross-sections are 0.08mm² to 3.3mm². The pitches are available at 3.5mm to 8.0mm.Product design in line with IEC60947-7-1, IEC60998-2-1, IEC60999-1, UL1059, CSA C22.2 No.158 and other international standards.

Product PL - Pluggable PCB Connectors
PL - Pluggable PCB Connectors
1.Using the latest PUSH-IN technology, the wiring efficiency is increased by 70%. 2.Multiple clamping units can be kept open at the same time, simplifying the connection of multi-core cables. 3.To maintain a long-term reliable connection,the spring connection ensures the stability of the wire.

Product PS - Innovative SNAP IN Connection Technology
PS - Innovative SNAP IN Connection Technology
The innovative SNAP IN connection technology supports tool free connection of various types of wires compared to existing direct insertion spring connections. Make installation more flexible and efficient, and operation simpler and more convenient.

Product QT - PCB Terminal Blocks
QT - PCB Terminal Blocks
1.Using the latest PUSH-IN technology, the wiring efficiency is increased by 70%. 2.Multiple clamping units can be kept open at the same time, simplifying the connection of multi-core cables. 3.To maintain a long-term reliable connection,the spring connection ensures the stability of the wire.

Product Quick Mount Relay Sockets
Quick Mount Relay Sockets
Quick Mount Relay Sockets snap mount into standard aircraft panel cutouts and eliminate all socket-to-bulkhead mounting hardware. Simplifying installation, reducing weight, and installation cost. Sockets meet the applicable performance and dimensional requirements of M12883 and are compatible with Mil-Spec approved relays from any manufacture.

Product Relay Sockets
Relay Sockets
Adaptation device between a Relay and a Cable harness, our relay sockets are widely used by European aircraft manufacturers.

Product Rising Clamp System
Rising Clamp System
This series is practical PCB terminal blocks that utilize the rising principle of metal housing and are also provided with two main features of compact construction and firm connection in design. Conductors with cross-sections from 0.08mm² to 35mm² can be connected, with spacing from 2.54mm to 15.0mm available. Product design in line with IEC/EN60998, IEC/EN60947, UL1059, CSA C22.2 No.158, etc.

Product RMT Relay Sockets
RMT Relay Sockets
Adaptation device between a Relay and a Cable harness (fast-on tabs connection), the Amphenol Air LB France's RMT relay sockets (H400 & H600 models) are widely used by European train manufacturers and signaling equipments manufacturers. Also available: clamping carrier blocks (for Diodes)

Product RMT Relay Sockets in A.R.C Material
RMT Relay Sockets in A.R.C Material
Adaptation device between a Relay and a Cable harness (fast-on tabs connection), this Amphenol Air LB France's range of Relay sockets (H400 & H600 models) are in A.R.C material (Amphenol Rail Compound), a new material specifically designed to meet or exceed the most demanding international exigencies in the field of Rail & Mass transit, and perfectly suited for Cold environment applications.

Product Screw Type for Plug
Screw Type for Plug
This series of lock screw plugs can provide shrapnel type and lift type two choices, according to the need to optimize the selection of screwdriver operation direction and wiring direction.

Product Socket for PCB
Socket for PCB
This series is pluggable terminal blocks that match with screw clamp plugs or spring clamp plugs, which can be made into different combinations and are also provided with 2 main advantages of simple maintenance and reliable connection in design.

Product Spring Clamp System
Spring Clamp System
This series has two connection methods: spring-cage connection and push-in spring connection. They have the features of anti-vibration, simple wiring operation, and compact construction. Product design in line with IEC/EN60998, IEC/EN60947-7-4, UL1059, CSA C2.22 No.158, and other international standards.

Product Spring Type for Plug
Spring Type for Plug
This series of lock-free screw plugs has the characteristics of anti-vibration, reliable clamping, easy wiring operation, can be quickly connected to the wire.

Product Terminal Block Accessories
Terminal Block Accessories
Currently, the coding keys applicable to the pluggable system, handles, and wiring tools are available.

Product Wire Protector System
Wire Protector System
This series is economical PCB terminal blocks, which mainly take 2P/3P as the base pole and can be combined into any desired pole according to customers' requirements. With anti-vibration characteristics, flexible and convenient connection mode. Space 2.50mm-10.16mm, product design in line with IEC/EN60998, IEC/EN60947-7-4, UL1059, CSA C2.22 No.158, and other international standards.

Product WQ-15
WQ-15
Applied to Smart Home - Thermostat. Compatible with PCB sockets, providing a variety of wiring methods. Socket with tenon fixed can be provided for matching.

Product XA Series
XA Series
Pitch: 6.35mm/8.60mm Poles: 1P-12P Voltage Rating: 300V/600V Current Rating: 30A/30A Wire Range: 10-24 AWG Wire Strip Length: 11-12mm Withstanding Voltage: 2.0KV/2.2KV

Product XD Series
XD Series
Pitch: 5.0mm Poles: 2P-12P Part Number: XDxx70500000G Voltage Rating: 300V Current Rating: 8A Wire Range: 14-26 AWG Wire Strip Length: 8-9mm Withstanding Voltage: 1.6KV

Product YK50B & YK44B - Barrier Terminal Blocks
YK50B & YK44B - Barrier Terminal Blocks
YK50B & YK44B are designed with nuts with greater screw torque and prevent torsion from reaching the terminal when screwing. The structure is simple and firm, and the connection is safe and reliable.

Showing 41 to 60 of 61 items