Junction Modules/Relay Sockets/Terminal Blocks
Zeus Din-Rail 7KV & 5KV
Zeus series is a High voltage Din-Rail Connector that can be used as a high voltage terminal block. 5KV or 7KV Available in 2 or 3 contacts versions. Snap-in RADSOK Contact technology for 6AWG, 8AWG, and 12AWG. The connector is designed with Creepage/Clearance in accordance with5KV IEC60079-7 guidance