Junction Modules/Relay Sockets/Terminal Blocks
Custom Terminal Blocks
Since 1945, EBY Electro has been the go-to for custom wire connectors, building a legacy of excellence and service. Our expert team is with you every step of the way, from innovative component design to seamless delivery and warehousing solutions. Experience the EBY Electro difference today!
Distribution Module 2759
Distribution module with 6 crimp Twinax contacts for military aircraft and helicopters. Twinax contacts are available for various cable types.
Euro Style Terminal Blocks
EBY offers a complete selection of industry standard Euro Style Terminal Blocks - which may be customized to your needs - support a broad range of wire-to-board and wire-to-wire configurations.
Suited for solid or stranded wire. Wire-to-board or wire-to-wire feed-through styles. No special tools required for installation. Easy field termination. Many screw and spring terminal wiring options.
GA001 Series
1. Strong and Reliable
2. Easy to Operate
3. Cost Saving
4. Durable in HarshEnvironments
GB001 Series
1. Spring design ensures stable connections,avoiding contact issues caused by improper torque.
2. Tool-free installation and maintenance, making it user-friendly.
3. Reduces wiring time and labor costs,with maintenance-free design offering long-term savings.
4.Resistant to corrosion, vibration, and impact,ensuring safe use in tough conditions.
Ground Blocks
Ground Blocks provide the lightest weight, highest density grounding solutions. Wired connections are environmentally-sealed, providing protection from moisture, spray, and debris. Unused connections are protected via Amphenol Pcd’s patented FODSeal Technology, which replaces the sealing plugs - reducing FOD, weight, and part count.
HU & PF - Pluggable Type Terminal Blocks
Pitch: 5.08mm
Poles: 2P-8P
Voltage Rating: 300V
Current Rating: 15A
Solid Wire: 12-26 AWG
Stranded Wire: 16-26 AWG
Withstanding Voltage: 1.6KV
Industrial/Audio Relay Sockets
Low-cost, high-quality solution for customers looking to maximize the life cycle of their existing product architectures. Industrial/Audio Relay Sockets meet existing dimensional and performance specifications for standard 8,9 and 11 pin sockets. Additional styles, such as shielded or screw termination DIN rail mount available on demand.
Industrial Terminal Blocks
Terminal Blocks include a broad range of fixed-mount and pluggable European cage clamp, U.S.-style screw clamp and spring clamp style wire-to-board and wire-to-wire blocks and related headers in .098" to .591" centers
Junction Modules/Electronic Modules
Series I Terminal Junction Modules and Series II Socket Junction Modules are robust, reliable, and perform to M81714 electrical and mechanical standards. Series I uses standard M39029/1 pin contacts. Series II uses M39029/22 socket contacts. Both accommodate 12-26 AWG wires. Mounting rail and installation/termination accessories and customization available.
Lightweight Ground Modules
New, lightweight grounding modules are suitable for a wide variety of military and airframe power distribution and grounding system applications. A convenient footprint for mounting on airframe or vehicle frames. High altitude operating specifications, low outgassing, and a high degree of salt spray resistance make the modules suitable for space & near-space applications.
M81714-Style Electronic Splices and Modules
M81714 Style Splices/Electronic Splices are designed to provide a quick and efficient solution to application design wiring requirements and are highly resistant to temperature and fluids. Supplied with a wide variety of diodes, resistors, capacitors, and fuses. These solutions allow customers to incorporate system modifications into a wire bundle, avoiding changes in panels or boards.
N2 Series
N2 series connectors are used in the lighting industry. The handle is easy to operate, convenient, and quick wiring, suitable for the connection of 0.2-4mm2 solid wire or 0.2-2.5mm2 multi-strand wire.
N3 Series
N3 series terminal with easy operation handle design can realize fast connection and maintenance. It can be connected with a solid wire of 0.14~4mm² and multi-strand wire of 0.2~4mm², and the current is up to 32A.
N5 Series
N5 series direct plug type quick connection terminal, suitable for single hard wire direct plug connection, easy and efficient operation. The products can be used in lighting line connection, household and factory small power line temporary wiring, and other fields.
N6 Series
Pitch: 6.35mm
Poles: 2P-20P
Part Number: N6xx30000000G
Voltage Rating: 600V
Current Rating: 30A
Wire Range: 10-24 AWG
Wire Strip Length: 10.5mm
Withstanding Voltage: 2.2KV
NFC 93422 HE310A Relay Sockets
Adaptation device between a Relay and a Cable harness, these Amphenol Air LB France's NFC type relay sockets are widely used by European aircraft manufacturers. They offer sealing and polarization provided by specific contact configurations or polarized mounting devices. Available 8, 14 or 16 cts size 20 / 16 (crimp contacts as per NFC 93422 model HE310A contacts)
NQ - SMT Type Terminal Block For LED Lighting
NQ adopts a compact design, which is space-saving. It can be used to connect LED strip lights.
NR & NL - Spring Clamp Pluggable Terminal Blocks
NR & NL has been optimized for small installation space conditions, with double wire connections and compact structure, and with an operating lever for fast connection. Pluggable connection design, easy maintenance.
NU & NS - Pin-Plugs Pluggable Terminal Blocks
NR & NL adopts a compact design and uses push-in connection technology for solid wire. They are applied to smart home controllers.