USB Connectors
 
                                    
                                        Rugged USB 2.0
                                    
                                    
                                        Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. Rugged series provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB plugs.
                                    
                                 
                                    
                                        Rugged USB 3.0
                                    
                                    
                                        RUGGED USB CONNECTOR FOR HARSH ENVIRONMENT APPLICATION
Amphenol's Product Line of Rugged USB3.0 connectors serve many markets and applications across the globe including Medical, Industrial, Telecommunication, DataComm, etc.
                                    
                                 
                                    
                                        Rugged USB Type C
                                    
                                    
                                        Amphenol's MUSBR series USB Type C Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial and Medical.  MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications.
                                    
                                 
                                    
                                        Stingray
                                    
                                    
                                        Stingray 7 series offers compact, low profile, metal shelled connectors that withstand exposure to moisture, dust, dirt, and chemicals typically encountered by First Responders, Security, and Military personnel. The magnetic, non-keyed coupling system has no moving parts and allows the connector to be easily mated without the need for pre-alignment.
                                    
                                 
                                    
                                        TVμCom USB3.0
                                    
                                    
                                        These specific adaptations of μCom and TVμCom are optimized for USB3.2 Gen1 and intended for connection and disconnection in harsh environment military and aerospace applications.
                                    
                                 
                                    
                                        USB 2.0
                                    
                                    
                                        Amphenol USB 2.0 Connector was developed to integrate a variety of existing PC I/O ports into a single interface with hot-plugging and automatic configuration capabilities. It enables increased bandwidth to enhance serial I/O throughput for a wide range of peripherals. USB 2.0 connectors offer a stable signal data transmission up to 480Mb/s.
                                    
                                 
                                    
                                        USB 2.0 & 3.0 Tactical Cordsets
                                    
                                    
                                        USB2.0 & USB3.0 cordsets for harsh environments.
                                    
                                 
                                    
                                        USB 2.0 Connector
                                    
                                    
                                        FCI Basics USB 2.0 connector delivers a data rate of up to 480Mb/s.  The Universal Serial Bus interface is ideal for use in connecting removable storage devices into automotive multimedia systems but extends its functionality across a variety of domains in consumer, datacom, and industrial applications.
                                    
                                 
                                    
                                        USB 2.0 Type C
                                    
                                    
                                        STREAMLINED USB 2.0 FUNCTION
USB 2.0 Type C provides cost-effective, full charge capabilities of Type C with streamlined USB 2.0 function. It is ideal for consumer applications such as wearable devices, smart home devices, e-cigarettes, and especially the TWS (True Wireless Stereo) and headphone markets.
                                    
                                 
                                    
                                        USB 3.1 GEN 1
                                    
                                    
                                        SuperSpeed USB will deliver 10x the data transfer rate of Hi-Speed USB, as well as improved power efficiency. With 5Gb/s signally rate, SuperSpeed USB 3.1 has a Sync-N-Go technology that minimizes user wait time. No device polling and lower active and idle power requirements are other significant features of these connectors. SuperSpeed USB is backward compatible with USB 2.0.
                                    
                                 
                                    
                                        USB 3.1 GEN 2
                                    
                                    
                                        COMPLIANT TO USB 3.1 SPECIFICATIONS; IDEAL FOR SERVER APPLICATIONS
Amphenol USB 3.1 Gen 2 Connector operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous bidirectional communication. It supports scalable power delivery up to 100W and performance speed up to 10Gb/s.
                                    
                                 
                                    
                                        USB 3.2 GEN 1 Type A Standard / Reverse Receptacle
                                    
                                    
                                        As SuperSpeed USB, this upgraded interface offers a number of enhanced features. USB3.2 GEN 1 now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-by-directional communication.
Over 10X performance increase over USB 2.0
Backward compatible with USB 2.0
High-speed 5Gb/s transmission
Optimized Power Efficiency
Fast Sync-N-Go
                                    
                                 
                                    
                                        USB 3.2 GEN 1 Type Micro B Receptacle
                                    
                                    
                                        As SuperSpeed USB, this upgraded interface offers a number of enhanced features. USB 3.0 (USB 3.1 GEN 1) now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-by-directional communication.
Over 10X performance increase over USB 2.0
Backward compatible with USB 2.0
High-speed 5Gb/s transmission
Optimized Power Efficiency
Fast Sync-N-Go
                                    
                                 
                                    
                                        USB 3.2 GEN 2 Type A/B/Micro Receptacle & Plug
                                    
                                    
                                        As SuperSpeed USB 3.2 GEN 2, this upgraded interface offers a number of enhanced features. USB 3.2 GEN 2 now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-by-directional communication.
Delivers 10 Gb/s USB data rate, 2x super speed USB 5Gb/s data rate
Improved efficient data transfer and I/O power efficiency
                                    
                                 
                                    
                                        USB 3.2 Type C
                                    
                                    
                                        USB 3.2 Gen 1 (5Gb/s), USB 3.2 Gen 2 (10Gb/s), USB 3.2 Gen 2x2 (20Gb/s), USB Type C compliant, high-speed solution
USB 3.2 high-speed Type C is a standard interface that is expected to spread to a wide variety of devices in the consumer, industrial, and automotive markets.
                                    
                                 
                                    
                                        USB3 Amplifier
                                    
                                    
                                        The Amphenol Socapex USB3 Amplifier extends USB3 connections up to 11 meters, offering exceptional reach, versatile compatibility, and tailored length options for applications in C5ISR, battlefield communications, and naval environments. With enhanced EMI protection, IP68 sealing, and robust durability, it ensures reliable performance in challenging conditions.
                                    
                                 
                                    
                                        USB3CFTV
                                    
                                    
                                        The Amphenol Socapex USB3CFTV connector provides a durable solution for data transmission in challenging environments, offering reversible connectors, bi-directional power capabilities, MIL-DTL-38999 series III type, IP68 rating, and resistance to shock, vibration, and extreme temperatures—making it ideal for military, aerospace, and industrial applications.
                                    
                                 
                                    
                                        USB3 FTV Memory Keys
                                    
                                    
                                        Amphenol SOCAPEX reinforced USB memory keys are available in different capacities: 32, 64, 128 & 256Gb, and more. They can only be used with our Amphenol Socapex USB3FTV or USBFTV receptacles for data storage in harsh environments. The USB3.2 Gen1 max transfer rate is 5 Gb/s. 
                                    
                                 
                                    
                                        USB3F TV - Reduced Flange
                                    
                                    
                                        With USB Field, you can insert a standard USB 3.0 cordset into a metallic plug which will protect it from shocks, dust, and fluids. No hazardous on-field cabling and grounding!
                                    
                                 
                                    
                                        USB 4 Gen 3 Type C
                                    
                                    
                                        USB 4 compatible with the TBT4 (Thunderbolt™ 4) interface combines power charging, PCIe® data transfer, DP video, and audio capability in one Type C connector. Ideal application in PCs, tablets, VR / AR headsets, gaming consoles, docking stations, SSDs, peripherals (Monitor/ Display, Projector…), etc.
- USB4 Gen 3 (40Gb/s) certified
- Power rating up to 240W
- High-speed transmission up to 40Gb/s