USB Connectors
![Product USB Type C Receptacle](https://staph.blob.core.windows.net/images-products/usb-type-c-receptacle-Thumbnail.png)
USB Type C Receptacle
Amphenol offers customized USB type C receptacles, whether in USB2.0 or USB3.0 version, in surface or mid-mount SMT version. Amphenol has also developed its own standard “strong” type, which enables high soldering adhesion to the PCB, suitable for harsh environments or high cable pulling force requirements. Waterproof versions have been designed as well.
![Product Waterproof Micro USB 2.0](https://staph.blob.core.windows.net/images-products/Waterproof-Micro-USB-2-0-9623.png)
Waterproof Micro USB 2.0
Amphenol's Waterproof Micro USB 2.0 comes with full shielding that protects against Electromagnetic Interference (EMI), Radio-Frequency Interference (RFI), and Electromagnetic Discharge (ESD). The USB connector supports fast charging with 1.8A power contacts and is capable to support up to 3A for customized needs. These halogen-free connectors meet IPX4 industry ratings.
![Product Waterproof USB Type C](https://staph.blob.core.windows.net/images-products/Waterproof-USB-Type-C-7256.png)
Waterproof USB Type C
SCALABLE, SUPERSPEED CONNECTOR SYSTEM
Waterproof USB Type C with IPX8 performance supports a variety of protocols such as USB 2.0, USB 3.2 Gen 1, USB 3.2 Gen 2 and meets high-speed communication and power delivery (20V, 5A). The usability of Waterproof Type C is with strong IP performance and unique IP technology to ensure each part meets the high quality of waterproof performance.