Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product Cable Joiner & FICX Connectors
Cable Joiner & FICX Connectors
Amphenol LTW’s Cable Joiner was designed and developed for simple, quick and reliable cable interconnections. It is available in several options to meet various cable O.D. and wire sizes. It also meets the latest requirements for locking protection【Quick guide: https://amphenolltw.com/down.php?supp_download=91】

Product Camera Sockets
Camera Sockets
Amphenol provides 20 & 24 contacts camera module sockets for mounting on PCBs allowing mobile camera installation without any additional devices or processes.

Product Candlestick Panel Connectors
Candlestick Panel Connectors
Engineered with precision machining and high-quality materials, these connectors ensure superior shielding, low insertion loss, and resistance to harsh environmental conditions. The candlestick design allows for optimized connectivity and easy integration into panel-mounted RF applications, making them ideal for mission-critical systems.

Product Card Readers
Card Readers
Amphenol has developed an extensive range of SIM and micro SD card readers which come in several different configurations including Simlocks, wing and bridge blocks, standard sim and SD blocks, with options of shielding protection, integrated detect switch, float, or SMT mounting.

Product CA Series - Connectors
CA Series - Connectors
CA Series™ high performance 32 Gb/s+ compression mount connectors & interposers offer exceptional signal integrity and high density for applications like high-speed backplane, mezzanine, edge card, and optical at a 0.4 mm pitch in a pure vertical interface without offset requirements. These connectors offer enhanced reliability even under extreme conditions.

Product CB/CBX All-Plastic Connectors
CB/CBX All-Plastic Connectors
These lightweight style connectors have a positive latch type lock. CB/CBX connectors are perfect for PC board and blind mating applications. Key Features are PC board mounting, In-line mating, IFE (In-Flight Entertainment) system, Video, Audio, Seat-to-Seat, etc., and Aircraft lighting ballast.

Product CBC/Galley Connectors
CBC/Galley Connectors
The CBC line of galley and buffet connectors are designed and warranted to meet or exceed the original equipment specifications and performance parameters long established for conventional aircraft. These connectors are subjected to rigid individual inspection and close-controlled quality assurance standards to ensure years of trouble-free service in the heavily-used passenger service areas of the aircraft.

Product Centaur Connectors
Centaur Connectors
Combines our extensive legacy of Mil-Spec connectors with the latest in high-speed technology, providing both a durable and high-bandwidth system that supports data rates up to 56 Gbps in a lightweight, aluminum MIL-DTL-38999 shell.

Product Ceres Circular Connector
Ceres Circular Connector
Amphenol LTW Ceres Connectors are environmentally sealed, up to IP68, rugged, and cost-effective, available in plastic and metal. Our Ceres provides a comprehensive size range and variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments and are suitable for power and data applications【Quick guide: https://amphenolltw.com/down.php?supp_download=92】.

Product CF38999 Multi-Channel Fiber Optic Connector
CF38999 Multi-Channel Fiber Optic Connector
The industry standard for Fiber Optics meets or exceeds MIL-DTL-38999 Series III requirements. Recessed pins in this 100% scoop-proof connector minimize potential termini damage. Shells of stainless steel or cadmium over nickel plating withstand 500-hour salt spray exposure. Operates under severe high-temperature vibration.

Product CFP2
CFP2
Amphenol's CFP2 series offers a 104 position, 0.6mm pitch connector designed to be compatible with 100Gb/s Form Factor Pluggable (CFP) Multi-Source Agreement for Ethernet and other applications. Rated for 25Gb/s per channel with resonance dampening for improved signal integrity, CFP2 has up to 60% lower power consumption versus CFP.

Product CFP4
CFP4
Amphenol's CFP4 series offers a 56 position, 0.6mm pitch connector, and is used in multi-hundred Gb/s systems. Rated for 25Gb/s per channel with resonance dampening for improved signal integrity, CFP4 has up to 60% lower power consumption versus CFP. The CFP4 series includes a plug connector on the mating interface to improve accuracy and aid in delivering high-speed performance.

Product CFP8
CFP8
Amphenol's CFP8 interconnect system has 124 contacts per port, with a 0.5mm contact pitch and 16 high-speed channels. It is rated for 28Gb/s per channel with resonance dampening for improved signal integrity. It is comprised of insert molding assemblies for top side contacts and Press-Fit cage assemblies.

Product Chameleon®
Chameleon®
With performance speeds up to 25 Gbps+, Chameleon meets the demand for faster, smaller, and more compact connector solutions. With stack heights from 6mm to 10mm in 1mm increments, pin counts from 40 to 500+, and pair counts from 16 to 160, Chameleon provides you with a ready platform to easily change and adapt to your design requirement.

Product Charge Inlet China / Asia
Charge Inlet China / Asia
Charge inlets and assemblies for eMobility applications. There is a wide portfolio of Charge Ports available supporting all major interfaces like GB/T, IEC Type 1 & Type 2, DC Combo, or DC Fast Charging. Special features including locking actuator or LED Charge indicator lights are available as well as related charge plugs and cable assemblies.

Product charge|mate
charge|mate
The charge|mate series represents an innovative and comprehensive product family specifically developed to meet the demands of modern DC charging in electromobility. It includes both CCS2 and MCS charging cable variants and is designed for operators and users of charging infrastructure who place the highest value on performance, safety, durability, and ease of maintenance.

Product CHD
CHD
Presenting our ruggedized heavy-duty connector, meticulously crafted for electric vehicles, ensuring steadfast reliability in challenging conditions. Our durable designs are tailored to excel in extreme settings, capable of withstanding strong vibrations and repelling water and dust. CHD10: 10mm contact size, 1500VDC, 250A Max. CHD14: 14mm contact size, 1500VDC, 500A Max.

Product Circular Connectors
Circular Connectors
These low pass filter connectors include the most popular circuits, C, CL/LC, Pi and T, and are constructed using planar filter technology for maximum strength and high performance from low to high frequencies. MIL-DTL-38999 Series I, II, III, IV.

Product Circular Multiport Connection System
Circular Multiport Connection System
This product combines SMPM/SMPS connectors into a single multiport, reducing its footprint as compared to an equivalent amount of threaded single port connectors. This unique multiport has a keying feature that properly aligns connectors to their mating halves. This reduces mating error, the time necessary to make multiple connections and the amount of tooling needed.

Product Class L Connectors
Class L Connectors
Heavy-duty cylindrical connector for higher Amperage requirements suitable for Military & Industrial application, The rigid configuration & control assures correct interconnection of an electrical circuit for maximum safety & reliability. Connectors are QPL qualified & meet the requirement of the MIL-DTL-22992 military standard.

Showing 281 to 300 of 1,287 items