Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product EnergyKlip™ EK160 Connectors
EnergyKlip™ EK160 Connectors
Amphenol's new EnergyKlip™ product series utilizes existing and trusted Amphenol high-current contact technology designed for energy markets. EnergyKlip™ EK160 connectors are rated for up to 160A per contact. This connector series offers an optional IP67-sealed variant to ensure performance in harsh environments. EnergyKlip™ EK160 is an ideal product for battery module interconnects within an ESS

Product EnergyKlip™ EK350 Connectors
EnergyKlip™ EK350 Connectors
Amphenol's new EnergyKlip™ product series utilizes existing and trusted Amphenol high-current contact technology designed for energy markets. EnergyKlip™ EK350 connectors are rated for up to 350A per contact and feature a built-in IP67 seal to ensure protection from harsh environments. EnergyKlip™ EK350 is an ideal product for battery module interconnects within an energy storage system (ESS).

Product Environmental D-Sub
Environmental D-Sub
Positronic Environmental D-sub series is designed for applications requiring dust or spray protection. Our connection systems are compatible with environmental protection to IEC 60529 and NEMA 250-1991 performance requirements for electrical enclosures. Positronic offers three dust and water ingress protection connection systems.

Product ePower
ePower
This series, utilizing RADSOK® socket contact, HVIL contact, and EMI shielding technologies in a ruggedized harsh environment, metal rectangular, push/pull coupling, high power connector. With two or three contacts per connector and up to 700 amps possible with a standard operating temperature from -40°C to +125°C.

Product ePower-Lite
ePower-Lite
This series, utilizing RADSOK®socket contact, HVIL contact, and EMI shielding technology in a ruggedized harsh environment, thermoplastic rectangular, push/pull coupling, high power connector. With two, three, or four contacts per connector and up to 70 amps possible with a standard operating temperature from -40°C to +125°C.

Product eQSFP
eQSFP
The eQSFP interconnect system is comprised of a 38 position 0.8mm pitch SMT connector, and a press-fit cage. With four channels of data in one pluggable, the system interface is capable of transferring data up to 28 Gbps/Channel and replacing up to 4 standard SFP+ receptacles. Supporting standards include Gigabit Ethernet, InfiniBand, and SONET/SDH with different data rate options.

Product Ethernet Military Switch RESMLAC-28MG
Ethernet Military Switch RESMLAC-28MG
The RESMLAC -28MG is a MIL-STD Fully managed Military-grade network switch offering 24 triple-speed (10/100/1000) ports + 4 x 10G fiber ports. The RESMLAC -28MG is compatible with all the newest military industry network protocols for redundant link topology, security, multicast, and management requirements.

Product Ethernet Military Switch RESMLAC-8MG-CAPS
Ethernet Military Switch RESMLAC-8MG-CAPS
Amphenol’s RESMLAC -8MG-CAPS is a MIL-STD fully managed Military-grade network switch offering 8 triple-speed (10/100/1000) ports. Developed for military and harsh environment applications, the RESMLAC -8MG-CAPS features mechanical packaging enhancements designed for MIL-STD-810F airborne and ground environmental compliance and high reliability.

Product Ethernet Military Switch RESMLAC-8MG-CAPS F35
Ethernet Military Switch RESMLAC-8MG-CAPS F35
Amphenol’s RESMLAC 8MG CAPS F35 is a MIL-STD fully managed Military-grade network switch offering 8 triple-speed (10/100/1000) ports. Developed for military and harsh avionic applications, the RESMLAC 8MG CAPS F35 features mechanical packaging enhancements designed for MIL-STD-810F airborne and ground environmental compliance and high reliability.

Product Ethernet Military Switch RESMLAC-8US-CAPS
Ethernet Military Switch RESMLAC-8US-CAPS
Amphenol’s RESMLAC -8US-CAPS is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 Fast Ethernet 10/100 Ports. Developed for military and harsh environment applications, the RESMLAC -8US-CAPS features mechanical packaging enhancements designed for MIL-STD-810F airborne and ground environmental compliance and high reliability.

Product Ethernet Military Switch RES-SCE-12MG
Ethernet Military Switch RES-SCE-12MG
Designed for harsh environments, our Rugged Ethernet Switches give you the assurance of continuous and secure data transmission between all your communication equipment.

Product Ethernet Military Switch RES-SCE-8MG
Ethernet Military Switch RES-SCE-8MG
Amphenol’s RES-SCE-8MG is a MIL-STD rugged, managed-military-grade Ethernet switch, offering 8 Gigabit Ethernet 10/100/1000 Ports. The portable rugged Ethernet switch is intended for unmanned vehicles or man packable command posts.

Product Ethernet Military Switch RES-SCE-AC-8US
Ethernet Military Switch RES-SCE-AC-8US
Amphenol’s RES-SCE-AC -8US is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 Fast Ethernet 10/100 Ports. The portable rugged Ethernet switch is intended for unmanned vehicles or man packable command posts.

Product Ethernet Military Switch RJSML-8US1/8UG1
Ethernet Military Switch RJSML-8US1/8UG1
Amphenol offers an unmanaged Ethernet switch with 8-gigabit ports RJSML-8UG1. The switch can withstand a variety of extreme conditions. Whatever the situation - high temperatures, extreme shocks & vibrations, dust particles, or even liquid immersion- there is a solution available.

Product Ethernet Military Switch RJSMLAC-8MG-CAPS
Ethernet Military Switch RJSMLAC-8MG-CAPS
Amphenol’s RJSMLAC -8MG-CAPS is a MIL-STD Fully managed Military-grade network switch offering 8 triple-speed (10/100/1000) ports. Ethernet connectors are RJFTV, using RJField patented system that allows easy and quick assembly of any standard RJ45 cordset without any tool.

Product Ethernet Military Switch RJSMLAC-8UG-CAPS
Ethernet Military Switch RJSMLAC-8UG-CAPS
Amphenol’s RESMLAC -8UG-CAPS is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 triple-speed Ethernet (10/100 /1000) ports. Ethernet connectors are RJFTV, using RJField patented system that allows easy and quick assembly of any standard RJ45 cordset without any tool.

Product Ethernet Military Switch RJSML-MG7F3G
Ethernet Military Switch RJSML-MG7F3G
Amphenol offers a 10-port managed Ethernet switch RJSML-MG-7F3G. The switch can withstand a variety of extreme conditions: whatever the situation - high temperatures, extreme shocks and vibrations, dust particles, or even liquid immersion there is a solution available.

Product ETV38999
ETV38999
ETV38999 is a high-performance circular connector product range developed for next-generation Aeromotive applications where performance must be met with affordability. This Aeromotive 38999 is ideal for the Urban Air Mobility market where high-performance mil-spec style products are needed at a cost-effective price.

Product euMicron
euMicron
2 and 4 Channel connector system with smaller diameter – designed for applications where size and space requirements are critical. Very high resistance to vibration, shock, environmental effects, dust, and debris. Compatible with Tyco Pro Beam Mini & Telecast MX connectors.

Product Eurolens
Eurolens
The hermaphroditic connector allows ideal flexibility in the field. The expanded beam offers an optimal optical transmission with minimal loss and the non-contact system enables thousands of mattings. The EUROLENS-Connector-System, available with 2, 4, 8, and 12 channels, is compatible will all MIL-DTL-83526/20 and bulkheads MIL-DTL-83526/21 connectors.

Showing 461 to 480 of 1,288 items