Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product Euro Style Terminal Blocks
Euro Style Terminal Blocks
EBY offers a complete selection of industry standard Euro Style Terminal Blocks - which may be customized to your needs - support a broad range of wire-to-board and wire-to-wire configurations. Suited for solid or stranded wire. Wire-to-board or wire-to-wire feed-through styles. No special tools required for installation. Easy field termination. Many screw and spring terminal wiring options.

Product EV Series Power connectors
EV Series Power connectors
EV series connectors specially designed for connecting power cables within mobile & stationary power supplies. Power supply may be used with vehicle drives systems or stationary power. The IP2X or TUV finger-proof design allows much greater flexibility when connectorizing "Always Hot" system such as battery pack.

Product EX-309
EX-309
Pin and Sleeve Certified Interlock and Plug for Hazard locations. Power options EX HAZLOC certified 16A, 32A, 63A, 125A for EX zone 1, 2, 21, 22 II 2 GD. Ex db eb IIC T* Gb. Ex tb IIIC T80°C Db IP66.

Product ExaMAX2® 112Gb/s High-Speed Backplane Connector
ExaMAX2® 112Gb/s High-Speed Backplane Connector
The ExaMAX2® backplane connector system supports 112Gb/s PAM4 industry specifications. It maintains mating interface compatibility with previous ExaMAX products to allow cost/performance flexibility for designers. The mating interface and connector design are optimized to support the demanding electrical and mechanical requirements of 112G systems. ExaMAX2 delivers industry-leading SI performance.

Product ExaMAX+® High Speed Backplane Connector System
ExaMAX+® High Speed Backplane Connector System
The ExaMAX+® backplane connector system is designed to meet 56Gb/s PAM4 industry specifications with plenty of SI margin while maintaining mating interface compatibility with previous ExaMAX® products. The optimized connector design delivers superior signal integrity performance resulting in lower crosstalk noise and higher insertion loss-to-crosstalk ratio.

Product ExaMAX® 56Gb/s High-Speed Backplane Connector
ExaMAX® 56Gb/s High-Speed Backplane Connector
ExaMAX® backplane connector system is designed for higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion. Each signal wafer incorporates an innovative one-piece, embossed ground structure to improve crosstalk performance through 56Gb/s.

Product ExaMAX® 56Gb/s High-Speed Orthogonal Connector
ExaMAX® 56Gb/s High-Speed Orthogonal Connector
The ExaMAX® high-speed orthogonal connector system is designed to enable superior 25Gb/s electrical performance and provide a path to 56Gb/s in anticipation of further increases in bandwidth requirements. The 6-Pair orthogonal right-angle header connector solution further expands the range of applications supported by the ExaMAX® connector system.

Product ExaMAX® VS High-Speed Backplane Connector
ExaMAX® VS High-Speed Backplane Connector
The ExaMAX® VS backplane system is a scalable, cost-optimized connector system designed for higher bandwidth applications up to 25Gb/s. The high-performance connector system provides both mechanical robustness and superior signal integrity, minimizing channel performance variation for every differential pair.

Product ExaMEZZ® 56Gb/s High Speed, Hermaphroditic BGA Mezzanine Connector
ExaMEZZ® 56Gb/s High Speed, Hermaphroditic BGA Mezzanine Connector
The ExaMEZZ® connector is designed to enable superior 25Gb/s electrical performance and provide a path to 56Gb/s in anticipation of further increases in bandwidth requirements and high-speed signaling. ExaMEZZ® connectors feature a revolutionary beam-on-beam contact interface that minimizes the residual stub for improved signal integrity performance.

Product EX Hermetic
EX Hermetic
EX HAZLOC certified Hermetic connector for Equipment holding pressure from the back thanks to the glass to metal technology. ATEX, IECEx, and EAC certified for Zones 1,2,21, and 21. II 2G Ex db llC T6/T5/T4 Gb. II 2D Ex tb IIIC T85°C/T95°C/T135°C Db IP66/68. Ta = -60 ˚C to +55 ˚C. Capable of handling extreme pressure up to 200 Bars. ​

Product ExpressPort® QSFP+
ExpressPort® QSFP+
Amphenol's ExpressPort® QSFP+ interconnect system is comprised of a 38 position 0.8mm pitch SMT connector, & a press-fit cage. With four channels of data in one pluggable, the system interface is capable of transferring data up to 16Gb/s per Channel, & replacing up to 4 standard SFP+ receptacles. These features result in greater port density & overall cost savings over traditional SFP+ products.

Product ExpressPort® SFP+
ExpressPort® SFP+
Amphenol's ExpressPort® SFP+ interconnect system provides data transfer speeds of up to 16Gb/s. The design of the ExpressPort® SFP+ connector minimizes impedance discontinuities & reflections at high data rates & provides a 10-20dB improvement in Near-End Crosstalk. ExpressPort® SFP+ cage construction features EMI shielding available in the form of metal spring fingers or elastomeric gaskets.

Product Extended Ferrule RF Cable Connectors
Extended Ferrule RF Cable Connectors
SV Microwave has released a new line of RF connectors for Ø.047" cable that features an extended-length ferrule to protect the solder joints and fragile cable sections from environmental stress. This cable connector product line includes threaded male SMA, 2.92mm, and 2.4mm configurations and female push-on SMP and SMPM configurations.

Product Extreme Exposure RF Connectors
Extreme Exposure RF Connectors
Extreme exposure connectors are designed with a tin-nickel plating that offers an extra layer of protection with enhanced durability for a variety of harsh environments. These RF connectors are validated for up to 720 hours of salt spray endurance.

Product ExtremePort™ Flash Connector
ExtremePort™ Flash Connector
Amphenol introduces the next-generation OverPass™ solution - ExtremePort™ Flash. The 0.60mm pitch connector comes with an extremely low profile design capable of transmitting a high-speed signal up to 56G PAM4, and allows much greater signal path lengths while maintaining SI performance when compared to conventional PCB routing methods.

Product ExtremePort™ OSFP 112G Connectors
ExtremePort™ OSFP 112G Connectors
112GB/S PAM-4 WITH UP TO 800GB/S AGGREGATED BANDWIDTH Amphenol's ExtremePort™ OSFP 112G interconnect system is comprised of a 60 position, 0.60mm pitch connector designed for high-speed serial applications. Each port supports up to 800Gb/s in aggregate over an 8 x 112Gb/s electrical interface. The OSFP footprint is optimized for signal integrity performance.

Product ExtremePort™ OSFP 224G Connectors
ExtremePort™ OSFP 224G Connectors
EXTREMEPORT™ OSFP 224G INTERCONNECT SYSTEM Amphenol's ExtremePort™ OSFP 224G interconnect system is comprised of a 60 position, 0.6mm pitch connector built for use in high-speed serial applications. Each port supports up to 1.6Tb/s in aggregate over an 8x224Gb/s electrical interface. The OSFP footprint is optimized for signal integrity performance.

Product ExtremePort™ OSFP-XD 112G Connectors
ExtremePort™ OSFP-XD 112G Connectors
EXTREMEPORT™ OSFP-XD 112G INTERCONNECT SYSTEM Amphenol's ExtremePort™ OSFP-XD 112G interconnect system is comprised of a 120-position, 0.6mm pitch connector built for use in high-speed serial applications. Each port supports up to 1.6Tb/s in aggregate over a 16 x 112Gb/s electrical interface. The OSFP-XD footprint is optimized for signal integrity performance.

Product ExtremePort™ QSFP 112G
ExtremePort™ QSFP 112G
BACKWARDS PLUG COMPATIBLE AND SUPERIOR SIGNAL INTEGRITY Amphenol's ExtremePort™ QSFP 112G interconnect system is comprised of a 38position, 0.8mm pitch connector built for use in high speed serial applications. Each port offers 4 channels which increases port density, frees up board real estate and delivers a cost optimized solution. The ExtremePort™ QSFP 112G connector supports next generation 400G appli

Product ExtremePort™ QSFP DD 112G Connectors
ExtremePort™ QSFP DD 112G Connectors
Amphenol's ExtremePort™ QSFP DD 112G interconnect system is comprised of a 76 position, 0.8mm pitch connector built for use in high-speed serial applications. Each port supports up to 800Gb/s in aggregate over an 8 x 112Gb/s electrical interface. The cage and connector design provides backward compatibility to QSFP56...

Showing 481 to 500 of 1,288 items