Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product ExtremePort™ QSFP-DD 224G Connectors
ExtremePort™ QSFP-DD 224G Connectors
EXTREMEPORT™ QSFP-DD 224G INTERCONNECT SYSTEM Amphenol's ExtremePort™ QSFP-DD 224G interconnect system is comprised of a 76 position, 0.8mm pitch connector built for use in high-speed serial applications. Each port supports up to 1.6Tb/s in aggregate over an 8 x 224Gb/s electrical interface. The cage and connector design provides backwards compatibility to QSFP modules which can be inserted into a QSFP-DD

Product ExtremePort™ QSFP+
ExtremePort™ QSFP+
Amphenol's ExtremePort™ QSFP+ interconnect system is comprised of a 38-position, 0.8mm pitch connector built for use in high-speed serial applications. Each port offers 4 channels to increase port density which allows for more board real estate and cost-optimized solutions. The ExtremePort™ QSFP+ connector supports next-generation 200G+ applications and transmits up to 56Gb/s PAM4 per channel.

Product ExtremePort™ SFP112G
ExtremePort™ SFP112G
Amphenol's ExtremePort™ SFP112G interconnect system is comprised of a 20-position hot swappable I/O connector enclosed in a metal cage mounted to a host PCB. It supports up to 112Gb/s PAM4 aggregate bandwidth with a backward compatibility for next generation Ethernet and Fibre Channel applications. The ExtremePort™ SFP112G connector shares the same unique mating interface and EMI cage dimensions as the SFP+

Product ExtremePort™ SFP+
ExtremePort™ SFP+
Amphenol's ExtremePort™ SFP+ interconnect system is comprised of a 20-position hot-swappable I/O connector enclosed in a metal cage mounted to a host PCB.It supports up to 56Gb/s PAM4 aggregate bandwidth with backward compatibility for next-gen Ethernet & Fibre Channel applications. ExtremePort™ SFP+ connector shares the same unique mating interface & EMI cage dimensions as the SFP+ form factor.

Product ExtremePort™ Swift Connectors
ExtremePort™ Swift Connectors
In order to provide higher speed and smaller size solution on networking equipment and server, Amphenol has developed ExtremePort™ Swift connector which is used in application of PCIe® Gen5 signal NRZ 32GT/s, UPI 2.0 24GT/s, 24Gb/s SAS signal. With 0.6mm contact pitch, ExtremePort™ Swift solutions are smaller than mainstream connectors in current market to save space in end device.

Product ExtremePort™ Z-Link
ExtremePort™ Z-Link
Amphenol introduces the SFF-TA-1002 standard solution - ExtremePort™ Z-Link, which is a 0.60mm pitch connector that comes with a slim form factor design, capable of transmitting a high-speed signal up to 56G PAM4, and allowing much greater signal path lengths while maintaining SI performance when compared to conventional PCB routing methods.

Product EZ-1200-716MC-2
EZ-1200-716MC-2
EZ-1200-716MC-2 is a 7/16 DIN male (plug), straight EZ connector for LMR®-1200 cables. It eliminates soldering with crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to prevent FOD. BeCu pins ensure strong, stable contact under vibration and cold. The threaded 7/16 DIN design is ideal for water-resistant RF systems like base stations and broadcast networks.

Product EZ-1200-NMC-2
EZ-1200-NMC-2
EZ-1200-NMC-2 is a Type N male (plug), straight EZ connector for LMR®-1200 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to prevent FOD. BeCu pins ensure strong contact in cold, high-vibration conditions. Durable and weatherproof, it meets MIL-C-39012 specs and is ideal for long, high-power, low-loss RF cable runs.

Product EZ-195-QM-X
EZ-195-QM-X
EZ-195-QM-X is a QMA male (plug), straight EZ connector for LMR®-195 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration conditions. The QMA’s snap-on coupling enables quick installs, dense packaging, and low RF leakage—ideal for high-performance systems.

Product EZ-195-TM-X
EZ-195-TM-X
EZ-195-TM-X is a TNC male (plug), straight EZ connector for LMR®-195 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. The threaded TNC design is compact, weatherproof, and offers higher-frequency performance than BNC-style connectors.

Product EZ-195-TM-X
EZ-195-TM-X
EZ-195-TM-X is a TNC male (plug), straight EZ connector for LMR®-195 cables. It uses crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins provide strong contact in cold and high-vibration conditions. The threaded TNC design is compact, weatherproof, and delivers higher-frequency performance than BNC connectors.

Product EZ-240-1023M-X
EZ-240-1023M-X
EZ-240-1023M-X is a 1.0/2.3 male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. This compact RF connector is ideal for space-constrained systems and meets DIN and NFC specs.

Product EZ-240-BM-RA-X
EZ-240-BM-RA-X
EZ-240-BM-RA-X is a BNC male (plug), right angle EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration conditions. The bayonet-style coupling allows quick, secure connections in space-constrained RF systems.

Product EZ-240-BM-X
EZ-240-BM-X
EZ-240-BM-X is a BNC male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold and high-vibration environments. The bayonet-style BNC design enables fast, secure connections with a simple quarter-turn.

Product EZ-240-NF-X
EZ-240-NF-X
EZ-240-NF-X is a Type N female (jack), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure reliable contact in cold and high-vibration environments. Weatherproof and MIL-C-39012 compatible, it’s ideal for performance-critical RF systems.

Product EZ-240-NMH-RA-X
EZ-240-NMH-RA-X
EZ-240-NMH-RA-X is a Type N male (plug), right angle EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins provide strong contact in cold and high-vibration environments. Its compact, weatherproof design is MIL-C-39012 compatible for critical RF systems.

Product EZ-240-NMH-X
EZ-240-NMH-X
Type N, male (plug), straight, EZ style connector for LMR®-240 and TCOM®-240 type cables.

Product EZ-240-QM-X
EZ-240-QM-X
EZ-240-QM-X is a QMA male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. The snap-on QMA design enables quick, tool-free connections and allows for dense RF packaging.

Product EZ-240-SM-RA-X
EZ-240-SM-RA-X
EZ-240-SM-RA-X is an SMA male (plug), right angle EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. The compact, threaded SMA design supports high-frequency RF performance in tight spaces.

Product EZ-240-SM-X
EZ-240-SM-X
Type N, male (plug), right angle EZ connector for LMR®-400, TCOM®-400, and T-RAD®-400-FR cables. The EZ-400-NMH-RA-X features crimp-style outer contacts, spring finger inner contacts, and no-braid trim to eliminate FOD. Its right-angle design enables easy routing in space-constrained areas. Durable, weatherproof, and MIL-C-39012 compatible for harsh environments.

Showing 501 to 520 of 1,288 items