Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product JSFC15/JSFC16 Connectors
JSFC15/JSFC16 Connectors
Fiber optic connectors approved for use in JSF/F-35 applications. Based on Amphenol Composite Tri-Start, Qualified to MIL-DTL-38999. Nickel plating (200°C) can withstand 2000 hours of salt spray exposure. 1500 couplings minimum. Recessed pins in this 100% scoop-proof connector minimize potential termini damage.

Product JT - D38999 Series II
JT - D38999 Series II
The JT connectors are in accordance with the MIL-DTL-38999 Series II standard. These connectors were developed to meet the needs of the aerospace industries. They offer a large variety of contact arrangements and shell styles, with maximum weight/space savings and reliability.

Product Junction Modules/Electronic Modules
Junction Modules/Electronic Modules
Series I Terminal Junction Modules and Series II Socket Junction Modules are robust, reliable, and perform to M81714 electrical and mechanical standards. Series I uses standard M39029/1 pin contacts. Series II uses M39029/22 socket contacts. Both accommodate 12-26 AWG wires. Mounting rail and installation/termination accessories and customization available.

Product KTK Downhole
KTK Downhole
KTK offer high pressure and high temperature sealed connections standard in the downhole industry thanks to the capability of working at 200°C and 20,000 PSI.

Product Latch-N-Lok Cable-to-Board Connector System
Latch-N-Lok Cable-to-Board Connector System
FCI Basics Latch-N-Lok is a shielded, latching input/output connector with PCB receptacles and cable plug kits for signal, power, grounding, and shielding applications. Latch-N-Lok connector produces an audible 'click' sound when it is properly connected, indicating that the IO is ready to function. The cable connectors accommodate a wide variety of cable diameters and wires ranging from 32-20AWG.

Product LC Field
LC Field
The patented RJStop® system allows the use of a standard LC patch-cord in a metallic plug, which will protect it from shock, dust, and fluids. There is no need for field termination. This metallic plug connects to a receptacle, using a Tri-Start Thread coupling mechanism (MIL-DTL-38999 Series III type) with an anti-decoupling device for high vibrations.

Product Leap-AHRD
Leap-AHRD
The 300Gb/s Leap-AHRD High-Speed Optical Module is faster, smaller, more cost, and power-efficient than most conventional data center interconnects. The on-board transceiver rugged device is capable of speeds up to 25Gbps and distances up to 100 meters. The optical cable can be routed above and around other components in the integrated heat-sink design.

Product Leap® On-Board Transceiver
Leap® On-Board Transceiver
SMALL, FAST AND POWER-EFFICIENT Amphenol's 300Gb/s Leap®High-Speed Optical Module is faster, smaller, and more cost and power-efficient than most conventional data center interconnects.

Product LED Light Guide
LED Light Guide
Amphenol LTW LED Light Guide feature plastic or metal connector body material with IP67 waterproof protection and LED color options in red, blue, green, white, yellow, and red / green. These robust receptacles with an LED offer a 4V operating voltage, 80mW to 120mW maximum power dissipation, and 100mA peak forward current【Quick guide: https://amphenolltw.com/down.php?supp_download=99】

Product LEV Charging Connectors and Inlet
LEV Charging Connectors and Inlet
The Type 6 connector features a design that complies with the IEC 62196-6/IS17017-2-6 standard, offering 2 power and 5 signal configurations. It can carry a continuous current from 20A to 100A and supports 10,000 mating cycles. This connector complies with communication protocols between vehicles and charging infrastructure, ensuring compatibility and safe charging.

Product Lighting Connectors
Lighting Connectors
The axial and clip-on connectors of Cemm Thome are in headlamps and lift gates in the automotive industry with high quality designed to meet market needs. • H8, H9, H11, H1R2, HB4 and HB3

Product Lighting Connectors
Lighting Connectors
Customized Lighting Connectors, Sealed Lampholders, Bulb Sockets Automotive

Product Lighting Connectors China / Asia
Lighting Connectors China / Asia
Docharm head lamp connectors. We have excellent design, high-quality product output, to meet customer needs. • H9, HB3 • Customizable design

Product Lightweight Ground Modules
Lightweight Ground Modules
New, lightweight grounding modules are suitable for a wide variety of military and airframe power distribution and grounding system applications. A convenient footprint for mounting on airframe or vehicle frames. High altitude operating specifications, low outgassing, and a high degree of salt spray resistance make the modules suitable for space & near-space applications.

Product LiteTouch Solderless PCB Connectors
LiteTouch Solderless PCB Connectors
SV now offers a complete line of high frequency coaxial / surface mount PCB connectors that meet the industry need for high performing, highly reliable solderless connectors for precision thin substrate mounting. As frequencies increase and board substrates become thinner, the standard solderless PCB compression mount connectors can create undesirable results on thin (< .010”) dielectric PCB.

Product LJT/HE308 - D38999 Series I
LJT/HE308 - D38999 Series I
Amphenol Socapex is a MIL-DTL-38999 series I standard QPL and HE308 qualified manufacturer. The LJT product range was developed to meet the needs of the aerospace and military industries. It offers bayonet coupling connectors with a large variety of contact arrangements and shell types, maximum weight/space-saving, and 100 % contact protection.

Product LMD and LMS
LMD and LMS
Designed to provide flexibility in the assembly of wire harnesses that are used in instrumentation and avionic control environments. The modular design of the LMD provides rack and panel or cable to cable attachment. Supplementing the LMD connector family, the LMS in-line splice connector; a low-cost interconnect that incorporates the LMD modules and contacts.

Product Low Cost LRM
Low Cost LRM
Low-cost LRM variation for cost savings from traditional LRMs. Family of connectors designed for Secondary Power Distribution Systems.

Product Low Profile Solderless PCB Edge Launch Connectors
Low Profile Solderless PCB Edge Launch Connectors
SV’s new low profile RF solderless edge launch connectors are ideal for high frequency PCB applications. These rugged and reusable connectors occupy a smaller footprint on your board with a flange that is 30% smaller than the standard. Able to accommodate multiple PCB thicknesses, these connectors do not damage your board. Available in SMA, 2.92mm, 2.4mm and 1.85mm series.

Product LPT
LPT
This series, a commercial MIL-DTL-26482, Series 1 crimp contact, general duty or ruggedized harsh environment, metal bayonet coupling, power, and signal connector. With 20 insert arrangements ranging from 2 to 55 contacts per connector and up to 35 amps possible with a standard operating temperature from -40°C to +125°C.

Showing 701 to 720 of 1,288 items