Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product Mini Power Plus 4.2
Mini Power Plus 4.2
Mini Power Plus 4.2 connector system is a 4.20mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports a current rating of up to 13A per pin and a wire gauge range from 20AWG-16AWG. It is available in 2 to 24 circuits for dual row. The boardlock option ensures a strong retention force.

Product Mini Power Super
Mini Power Super
Mini power super series is a 4.20mm pitch power connector designed for flexible wire-to-board applications based on different wire gauges and circuits. It provides a maximum current rating of 20A/pin and accommodates a wire gauge of 16AWG and 14AWG. It is foolproof against mismating among different circuits. This series is available in 2 to 24 circuits for dual row.

Product Mini-SAS Connectors
Mini-SAS Connectors
Amphenol's external mini-SAS / SATA connector, cage, and cable assembly system solution addresses the storage industry's demand for more compact, high-speed serial I/O interfaces that also support evolving signal speed requirements.

Product Mini-SAS HD
Mini-SAS HD
The SAS 2.1 standard meets SAS-3 next generation speed and density requirements that provides faster data transmission and more bandwidth for end users. The lowprofile system provides 4X and 8X cable-plug options, and the external I/O connectors include eight sideband signals per 4X port, 1x4 configuration for up to 192Gb/s of total bandwidth.

Product Mini-SAS HD Internal
Mini-SAS HD Internal
NEXT-GENERATION SAS STORAGE INTERFACE Amphenol Mini-SAS High-Density connector system is the next-generation SAS system that provides faster data rates and more bandwidth. It provides double the port density of current Mini-SAS connectors with 1x1, 1x2, and 1x4 port options.

Product Mini SAS Series
Mini SAS Series
UPGRADED VERSION CAN SUPPORT SAS 3.0 ELECTRICAL PERFORMANCE SPEC (12GB/S DATA RATE) Fully compliant with SFF-8087 specification provide interface for higher speed up to 6Gb/s data rate per channel (meet SAS 2.0 electrical performance spec). Upgraded version can support SAS 3.0 electrical performance spec (12Gb/s data rate).

Product Mini-SMB Connector Series
Mini-SMB Connector Series
Amphenol's Mini-SMB 75 Ohm connector family provides broadband capability through 2 GHz. Its snap-on design offers a quick connect/disconnect and utilizes die-cast components in non-critical areas to provide a low-cost solution.

Product MiniStak High Density High Speed 0.6mm Board-to-Board Connector
MiniStak High Density High Speed 0.6mm Board-to-Board Connector
Amphenol has developed a product series of MiniStak high-density and high-speed board-to-board connectors on a 0.6mm pitch, performing to PCIe Gen5 SI with road map to PCIe Gen6. It supports stack heights of 5.0mm, 7.5mm, and 10.0mm. These connectors support the operating current rating at 0.5A per signal contact and 1.1A per power contact.

Product Minitek127® 1.27mm Board-to-Board
Minitek127® 1.27mm Board-to-Board
Minitek127® board-to-board series are 1.27mm pitch connector, position ranges from 4 to 100 positions. Family comprehensive offer includes straight and right angle, surface mount and through mount, shrouded and unshrouded headers in different plating variations (gold flash / 0.25μm gold / 0.76μm gold).

Product Minitek127® 1.27mm Cable-to-Board Connector System
Minitek127® 1.27mm Cable-to-Board Connector System
Minitek127® cable-to-board series are 1.27mm pitch insulation-displacement connector, position ranges from 6 to 100 positions. Family comprehensive offer includes straight and right angle, surface mount and through mount, eject and w/o eject headers in different plating variations (gold flash / 0.25µm gold / 0.76µm gold).

Product Minitek® 0.80mm Wire-to-Board Connector System
Minitek® 0.80mm Wire-to-Board Connector System
Designed for the finest pitch wire-to-board applications, FCI Basics Minitek® 0.80mm is the ideal solution for devices that require compact and low-profile connectors. With wire gauge range from 32AWG-28AWG, these connectors are available in a single row vertical SMT and right angle SMT configurations. These connectors come with locking features to provide enhanced contact reliability.

Product Minitek® 1.00mm Wire-to-Board Connector System
Minitek® 1.00mm Wire-to-Board Connector System
FCI Basics Minitek® 1.00mm connector system is the ideal solution for devices that require compact and low-profile connectors. These connectors are designed for fine pitch wire-to-board application with wire gauge range from 32AWG-28AWG. Minitek® 1.00mm solution includes single row vertical surface mount and right angle surface mount configurations.

Product Minitek® 1.25mm Wire-to-Board Connector System
Minitek® 1.25mm Wire-to-Board Connector System
FCI Basics Minitek® 1.25mm wire-to-board connector system is designed for a wide variety of applications in Industrial, Automotive, and Consumer markets. The comprehensive range consists of terminals, crimp housings and PCB headers in straight and right angle, surface mount and through-hole configurations. It is available in 2 to 15 circuits in a single row.

Product Minitek® 1.50mm Wire-to-Board Connector System
Minitek® 1.50mm Wire-to-Board Connector System
FCI Basics Minitek®1.50mm connector system is the ideal solution for devices that require connectors with robust features and the ability to carry more signal lines in less space. Minitek® 1.50mm solution includes terminals, crimp housings, and PCB headers in right angle and vertical surface mount configurations in a single row design, and is available from 2 to 15 circuits.

Product Minitek® 2.00mm
Minitek® 2.00mm
Minitek® is Amphenol ICC's brand for BTB and wire/cable to board connectors in 2.00mm pitch. It is a fully modular system enabling all types of connections between PCBs, wires, and flat cables. Its 2mm spacing allows up to 38% space saving compared to traditional modular systems. It is available in vertical and horizontal configurations both in single and double row with 2 to 25 positions per row.

Product Minitek® 2.00mm Blind Mate Interface (BMI) Connectors
Minitek® 2.00mm Blind Mate Interface (BMI) Connectors
FCI Basics Minitek® 2.00mm Blind Mate Interface (BMI) is a flexible and comprehensive solution designed for application with a current rating of up to 2A per circuit. It allows misalignment and provides floating for easy blind-mate connections. BMI option is available in a dual row with 8 or 12 circuits. These connectors provide an ideal solution for panel-to-board applications.

Product Minitek® 2.00mm - Wire/Cable-to-Board
Minitek® 2.00mm - Wire/Cable-to-Board
Minitek® is FCI Basics brand for board to board and wire/cable to board connectors in 2.00mm pitch. It is a fully modular system enabling all types of connections between PCBs, wires and flat cables. Its 2mm spacing allows up to 38% space saving compared to traditional modular systems

Product Minitek® Board-In 2.00mm and 2.50mm Connector
Minitek® Board-In 2.00mm and 2.50mm Connector
Minitek® Board-In connector system is a flexible solution designed for economical and permanent wire-to-board applications up to 3A. It is a one-piece direct solder-to-board solution that provides space and cost savings compared to a two-piece connector system. It is currently offered in 2-16 positions under 2.00mm and 2.50mm pitch sizes covering vertical and horizontal configurations.

Product Minitek® MicroSpeed 1.00mm Board-to-Board Connector
Minitek® MicroSpeed 1.00mm Board-to-Board Connector
FCI Basics Minitek® MicroSpeed connector family with 1.00mm pitch supports high-speed data applications with up to 25Gb/s. These connectors feature a shielded design that provides superior EMC performance and significantly improved electromagnetic compatibility. The poka-yoke polarization prevents visual mismating, which makes it ideal for use in industrial environments.

Product Minitek® Multipitch 1.25mm and 1.50mm Wire-to-Board Connector System
Minitek® Multipitch 1.25mm and 1.50mm Wire-to-Board Connector System
The Minitek® Multipitch platform connector's compact design addresses the growing demand for miniaturizing components. The connector system has single row and double row with active latching, and TPA and CPA features can be an optional. The connector has current carrying capacity of 2A and cable external diameter from 24 AWG to 28 AWG.

Showing 841 to 860 of 1,290 items