Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product VPX Optical and Coax Backplane (VITA 66 & 67)
VPX Optical and Coax Backplane (VITA 66 & 67)
VITA 66.x and VITA 67.x are standards that define families of blind mate Fibre Optic interconnects and analogue coaxial interconnects respectively, for use with VPX 46 backplanes and plugin modules. Features: -multiple guiding features for blind mate -support industry standard MT ferrules up to 24 fibre optic channel per MT -rugged durability to chassis, payload cards -interoperability

Product Warrior Grip Series
Warrior Grip Series
2M804 push-pull series to offer a solution designed to exceed the rigorous requirements of the US Army’s Nett Warrior program. Includes a unique mate-force rating for even quicker disconnect and selectively plated shells for improved conductivity. When paired with our 7.5 Amp Warrior Grip Contact system, you can get even more power out of your application in the same lightweight package.

Product Waterproof Interconnects (IP67 & IP68 Rating)
Waterproof Interconnects (IP67 & IP68 Rating)
Amphenol SV Microwave offers a wide range of IP67 and IP68 waterproof interconnect products designed to withstand rigorous environments and harsh elements. SV's waterproof adapters include hermetically sealed connectors to 1 x 10-8 cc/sec, making them ideal for high-pressure, vacuum applications, and the prevention of liquid or gas leakage.

Product Waterproof I/O Connectors
Waterproof I/O Connectors
Amphenol develops waterproof I/O connectors for mobile and wearable devices including smartphones, rugged mobile phones, smartwatches, and fitness bands where the environment requires protection at Ipx7 or even Ipx8 levels. Our range of waterproof products covers micro-USB connectors, AudioJack connectors, and the more recent USB Type C connectors.

Waterproof IP67/68 Rated RF Connectors
Sealed IP-rated RF interconnect products are designed to prevent dust and water ingress while offering a secure and reliable connectivity solution for designs where connectors may be exposed to less desirable environmental conditions.

Product Waterproof Micro USB 2.0
Waterproof Micro USB 2.0
Amphenol's Waterproof Micro USB 2.0 comes with full shielding that protects against Electromagnetic Interference (EMI), Radio-Frequency Interference (RFI), and Electromagnetic Discharge (ESD). The USB connector supports fast charging with 1.8A power contacts and is capable to support up to 3A for customized needs. These halogen-free connectors meet IPX4 industry ratings.

Product Waterproof USB Type C
Waterproof USB Type C
WITH IPX8 AND SUPPORTS USB 2.0,USB 3.2 GEN 1,USB 3.2 GEN 2 AND USB 4 The usability of Waterproof Type C is with strong IP performance and unique IP technology to ensure each part meets the high quality of waterproof performance.

Product WireLock®
WireLock®
WireLock® is a 1.80mm pitch wire-to-board connector system. Its compact design addresses the growing need for space-saving automotive-grade connectors. WireLock® is a double row connector system offering four coding types with different colors.

Product Wire Protector System
Wire Protector System
This series is economical PCB terminal blocks, which mainly take 2P/3P as the base pole and can be combined into any desired pole according to customers' requirements. With anti-vibration characteristics, flexible and convenient connection mode. Space 2.50mm-10.16mm, product design in line with IEC/EN60998, IEC/EN60947-7-4, UL1059, CSA C2.22 No.158, and other international standards.

Product WQ-15
WQ-15
Applied to Smart Home - Thermostat. Compatible with PCB sockets, providing a variety of wiring methods. Socket with tenon fixed can be provided for matching.

Product WTB BMI Fan Connectors
WTB BMI Fan Connectors
Amphenol's wire-to-board fan connectors come with Blind-Mate Interface. The 1.25mm pitch wire-to-board connectors meet a maximum of 2.8A/pin current carrying capacity, whereas the 2.00mm pitch wire-to-board connectors meet a maximum of 5.3A/pin and the 2.54mm pitch wire-to-board connectors meet a current-carrying capacity of maximum 5.5A/pin. These connectors come with a cable side terminal crimping

Product XA Series
XA Series
Pitch: 6.35mm/8.60mm Poles: 1P-12P Voltage Rating: 300V/600V Current Rating: 30A/30A Wire Range: 10-24 AWG Wire Strip Length: 11-12mm Withstanding Voltage: 2.0KV/2.2KV

Product XCede® Backplane Connector
XCede® Backplane Connector
DESIGNED TO SUPPORT 56G DATA RATE REQUIREMENTS The Xcede® product family allows for scalable data rates up to 56Gb/s with minimal cost. The flexibility of the design and available configurations allow for a complete solution for all system architectures.

Product XCede® HD
XCede® HD
XCede® HD product leverages the same core technologies as standard XCede® series. Providing a robust solution for tighter card pitches and chassis designs where space requirements and density are critical. XCede® HD product family includes XCede® HD, XCede® HD Plus and XCede® HD2 supporting various data rate up to 56Gb/s with backward compatibility.

Product XD Series
XD Series
Pitch: 5.0mm Poles: 2P-12P Part Number: XDxx70500000G Voltage Rating: 300V Current Rating: 8A Wire Range: 14-26 AWG Wire Strip Length: 8-9mm Withstanding Voltage: 1.6KV

Product YK50B & YK44B - Barrier Terminal Blocks
YK50B & YK44B - Barrier Terminal Blocks
YK50B & YK44B are designed with nuts with greater screw torque and prevent torsion from reaching the terminal when screwing. The structure is simple and firm, and the connection is safe and reliable.

Product ZConnect Low-Profile LV214-Compliant Connectors
ZConnect Low-Profile LV214-Compliant Connectors
Amphenol LTW ZConnect® LV214-Compliant Connectors are low-profile connectors for space-saving along with providing a more secure mating with 2nd lock design. ZConnect® is robust enough to meet the automotive requirements of LV214 (VW75174). The ranges from 8 to 40 contacts at 1A up to 120VDC with different pitches【Quick guide: https://amphenolltw.com/down.php?supp_download=113】

Product Zeus Din-Rail 7KV & 5KV
Zeus Din-Rail 7KV & 5KV
Zeus series is a High voltage Din-Rail Connector that can be used as a high voltage terminal block. 5KV or 7KV Available in 2 or 3 contacts versions. Snap-in RADSOK Contact technology for 6AWG, 8AWG, and 12AWG. The connector is designed with Creepage/Clearance in accordance with5KV IEC60079-7 guidance

Showing 1241 to 1258 of 1,258 items