Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product VG95319-1006; -1007; -1008; -1016 A, B, C, G, H, N / TV|CTV
VG95319-1006; -1007; -1008; -1016 A, B, C, G, H, N / TV|CTV
Circular CONNECTOR with Tri-Start threaded locking and five guiding grooves for effortless mating, offering up to 187 contacts for electrical or fiber-optic data transmission, as well as signal or power transmission up to 230A per contact— all within a scoop-proof shell. A wide range of versions, contacts, and insert arrangements is available to meet the most demanding application requirements

Product VG95319-1016 K,L,M / TV-SIM | CTV-SIM
VG95319-1016 K,L,M / TV-SIM | CTV-SIM
Modular CONNECTOR with Tri-Start threaded locking and five guiding grooves for effortless mating. This series enables the integration of EN4165 (VG96513) modules, with up to 30 contacts, for electrical or fiber-optic data transmission, as well as signal and power transmission up to 125A per contact, all within a circular MIL-DTL-38999 III shell (size 17).

Product VG95328 / PT
VG95328 / PT
Compact & robust circular CONNECTOR with bayonet locking and five guiding grooves for effortless mating. Series PT offers high contact density with up to 61 contacts for signal and power transmission up to 40 A per contact in a miniature shell. Available with AWG crimp, solder, or wire-wrap contacts.

Product VG96912 / AA96912 / SJT
VG96912 / AA96912 / SJT
Compact circular CONNECTOR with bayonet locking and five guiding grooves for effortless mating, offering up to 128 contacts for signal and power transmission up to 23A per contact or up to 10Gbit/s data transmission, all within a scoop proof shell. Available with AWG Crimp, PCB and wire wrap contacts.

Product VG96912 - SJT
VG96912 - SJT
Lightweight scoop-proof bayonet.

Product VG96929 / GCE
VG96929 / GCE
Single-pole circular connector with reverse-bayonet locking for high-current transmission up to 950 A at low voltages. Crimp Contacts for cable sizes from 25mm² to 240mm² or threaded bolt contacts. Water pressure resistant IPX8 (1 bar/16 h)

Product VG96934 (pending approval)  / GCC
VG96934 (pending approval) / GCC
Durable 10-pin circular connectors with reverse-bayonet locking, designed for reliable audio transmission in harsh environments. Ideal for communication systems and radio devices, they feature spring-contact technology for low contact resistance and a self-cleaning effect, ensuring long-term performance with 5000 mating cycles and dependable signal quality.

Product VG96944 / PowerSafe
VG96944 / PowerSafe
Robust circular CONNECTOR with Tri-Start threaded locking and five guiding grooves for effortless mating, offering 4 or 6 power contacts rated up to 100A per contact and 1000V operating voltage. FMLB leading contacts and LMFB lagging contacts, together with IP2X finger protection, ensure safe make/brake timing and high protection for both user and system.

Product VG96955 (pending approval) / GCB-M
VG96955 (pending approval) / GCB-M
Modular CONNECTOR with threaded or reverse-bayonet locking enables the integration of four EN4165 (VG96513) modules and 230,000 different contact arrangements with up to 120 contacts. For electrical or fiber-optic data transmission, as well as signal and power transmission up to 125A per contact all within a circular VG95234 shell (size 32).

Product VG version J - Aluminum alloy with zinc-tin plating and/or black anodized
VG version J - Aluminum alloy with zinc-tin plating and/or black anodized
Breakthrough into a cadmium-free future: Amphenol-Air LB sets new standards with its VG-approved version J. Zinc-tin is an innovative, environmentally friendly alternative to cadmium plating -1:1 compatible and equivalent for future-proof technology without compromise. RoHS & REACH compliant: Cadmium and chromium(VI)-free. Electrically conductive and corrosion-resistant

Product VHDM-HSD™
VHDM-HSD™
VHDM-HSD™ is a shielded, high-density, high-speed press-fit connector system optimized for differential pair architectures. The flexible, modular design of the product allows for the differential performance of our VHDM-HSD™ connector to be combined on the same rear organizer as the VHDM® connector which is a single-ended solution.

Product VHDM®
VHDM®
Amphenol's VHDM® connector's modular format and breadth of components provide unmatched design flexibility. VHDM® can be combined with VHDM-HSD™ to incorporate both single-ended and differential signaling within the same connector. VHDM® derivatives provide an upgrade path to 25 Gb/s with backward mate compatibility to allow for scale as needed.

Product Viper
Viper
Viper connectors offer a ruggedized VPX-compliant interconnect solution capable of up to 10 Gbps. With 63 differential signals per linear inch, this high-density connector system was developed to meet current and future requirements for high speed in high-level vibration and mechanical shock environments. Footprint compatible with VITA 46 connectors to leverage existing module card designs.

Product VITA 66.1 and 66.4
VITA 66.1 and 66.4
Ruggedized blind-mate optical MT Module/Backplane connector systems designed to meet the VITA 66.1 and 66.4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions. They provide reliable high-speed connections for the most extreme commercial and military environments.

Product VITA 66.5 RF/Fiber Hybrid Connectors
VITA 66.5 RF/Fiber Hybrid Connectors
SV Microwave’s VITA product line is the latest addition to the RF / coaxial section of the VPX platform. This newly expanded product line now includes VITA 66.5 RF/Fiber Hybrid connectors. Available in SMPM and SMPS series. SV Microwave is an associate member of The Open Group and an active participant of the SOSA Electro-mechanical hardware group.

Product VITA 66.5 RF/Fiber Hybrid Connectors
VITA 66.5 RF/Fiber Hybrid Connectors
SV Microwave’s VITA product line is the latest addition to the RF / coaxial section of the VPX platform. This newly expanded product line now includes VITA 66.5 RF/Fiber Hybrid connectors. Available in SMPM and SMPS series, this product line has undergone extensive design and testing to make sure that it adheres to the latest SOSA specification.

Product VITA 67.3 Aluminum Connectors
VITA 67.3 Aluminum Connectors
SV Microwave’s VITA product line is the latest addition to RF / coaxial section of the VPX platform. This newly expanded product line now offers our standard VITA 67.3 in a lighter material - aluminum. Available in SMPM and SMPS series. SV Microwave is an associate member of The Open Group and an active participant of the SOSA Electro-mechanical hardware group.

VITA 87
The VITA 87 circular MT Connector product line offers a high-density MT based fiber optic interconnect solution in the proven and ubiquitous MIL-DTL-38999 Series III form factor. This connector series supports up to 48 fibers per MT ferrule MT, providing a rugged, waterproof, and low-loss connection

Product VITA RF 67 for Embedded Computing
VITA RF 67 for Embedded Computing
SV Microwave’s VITA 67.1, .2, and .3 product lines are the latest addition to the RF / coaxial section of the VPX platform. These modular solutions include contacts, cable assemblies, adapters, and connector Backplane and Plug-in modules that support your embedded system's entire RF signal path. SV’s VITA products are designed for side-by-side implementation with other VITA connector standards.

Product Voltarius High Power Interconnect
Voltarius High Power Interconnect
Voltarius is a high-power interconnect system optimized for high-voltage applications. This high-power connector series is designed to provide performance up to 1000VDC and 450A and features proven RADSOK® technology. The Voltarius also provides essential safety features such as interlock circuitry and a secondary locking mechanism.

Showing 1221 to 1240 of 1,260 items