Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product SFP
SFP
Amphenol's SFP product family supports applications for up to 6 Gbps per channel. The connector accepts multiple transceivers per INF-8074i and combines, transmits, and receives functions in a low-cost, compact format. The assemblies are designed to maximize valuable space on the PCB.

Product SheerPwr® Circular Connector
SheerPwr® Circular Connector
SheerPwr® Circular is a high-current, low-resistance interface, designed for applications connecting busbars-to-busbars/boards & BTB. It uses a robust and compliant power contact, assembled in a circular orientation. This forms a power socket, designed to mate with traditional machined pins, which provides repeated low resistance, high misalignment tolerance & high current carrying capabilities.

Product Shielded Edge Launch PCB Connectors
Shielded Edge Launch PCB Connectors
Engineered for environments sensitive to EMI and cross talk, SV Microwave’s new Shielded Multiport connectors deliver outstanding performance with industry-leading isolation and crosstalk suppression—achieving 70 dB min at 30 GHz. This exceptional electrical separation between ports ensures ultra-clean signal transmission, setting a new benchmark compared to traditional coax PCB multiports.

Product SIAL
SIAL
SIAL is a modular high-density interconnection system that has the capability to mix signal and coax contacts. The contact technology developed for this connector allows the use of thermal clamps. With 3 sizes of modules, the SIAL connectors provide the arrangement needed, from 18 to 392 contacts.

Product signal|mate® | M16 Circular Connectors
signal|mate® | M16 Circular Connectors
Through its sophisticated design and efficiency, the signal|mate® C091 becomes a recognized industry standard. The modular structure of the series enables a broad field of applications. Because of its wide temperature range far below or above freezing and its suitability for machines with a high number of strokes, C091-series meets the challenges for several environmental conditions.

Product SIHD
SIHD
The SIHD connector combines excellent electrical performances with high contact density within a robust housing, which can withstand extreme environmental conditions. In addition, the lateral displacement capability allows the use of thermal clamps for heat management, as well as a more relaxed positional tolerance on the backplane.

Product SIM Card Connectors
SIM Card Connectors
FCI Basics SIM Card connectors are 6- to 8-pin connectors primarily used as SIM card readers in smartphones and other mobile devices. These are designed for full SIM, mini SIM, and micro SIM "Plug-in" applications with hinges and covers for secure card retention. The SMT connectors are space-saving and low-profile.

Product SIM Card Sockets
SIM Card Sockets
SIM COMPLIANT FOR 2FF AND 3FF Amphenol is a leader in SIM card sockets. These connectors save space and are user-friendly. The push-push eject feature ensures smooth extraction of the card. It is ideal for use in switches, wifi routers, and mobile phones.

Product SIM Connectors Series 3
SIM Connectors Series 3
Scoop-proof, modular and rectangular, Amphenol Air LB France's EN4165 / SIM series 3 consists of shells and modules, which together create an integrated solution for signal and power. Flexible and easy-to-use, SIM is suited for a wide range of applications. Available in metallic versions for robust applications, SIM are comparable to U.S. MIL-STD-810 in performance.

Product SIM Marine Bronze
SIM Marine Bronze
Amphenol Air LB France's Marine Bronze SIMs are derived from the legacy EN4165 metallic connectors. It consists of shells in Bronze and overmolded EN4165 modules, which together create an integrated solution for signal and power. With 2000 hours of salt spray withstanding, Marine Bronze SIM connectors are suited for a wide range of Marine applications.

Product SIM QR (Quick Release)
SIM QR (Quick Release)
Based on legacy EN4165 connectors, Amphenol Air LB France's SIM QR features a quick disconnection system. Fitted with modules selected from an extensive range of overmoulded EN4165 / SIM modules providing multiple contacts sizes and arrangements offering best-in-class dielectric and sealing performances. For Power & Signal contacts.

Product SIM Splices for Mil/Aero
SIM Splices for Mil/Aero
Amphenol Air LB France's modular composite splice provides a reliable and simple connection between two EN4165 / SIM modules. Available with or without cable clamp, and/or flange, the SIM splice can be fixed on/under a structure or Feed-through. It can be fitted with the whole range of EN4165 / SIM modules.

Product Single Pair Ethernet
Single Pair Ethernet
Amphenol LTW’s Single Pair Ethernet mechanical interfaces are all designed and made according to IEEE 802.3bp standard offering 5 mechanical mating interfaces all IP67 up and above giving you the freedom to choose the interconnects suitable to your needs. The SPE Connectors interface integrated in M5, M8, M12, FLOS and X-Lok【Quick Guide: https://amphenolltw.com/down.php?supp_download=107】

Product Single Pair Ethernet (SPE) IP20 Connectors and Cable Assemblies
Single Pair Ethernet (SPE) IP20 Connectors and Cable Assemblies
Single Pair Ethernet (SPE) connectors for Industrial applications bring direct Ethernet connectivity to peripheral devices like sensors, actuators, and vision system cameras that operate at speeds up to 1Gb/s. SPE eliminates slow expensive and complex Fieldbus protocols and connections by simplifying and standardizing existing and new industrial network systems.

Product Single Pair Ethernet (SPE) IP67 Circular Push-Pull Connectors and Cables
Single Pair Ethernet (SPE) IP67 Circular Push-Pull Connectors and Cables
Single Pair Ethernet (SPE) connectors for Industrial applications bring direct Ethernet connectivity to peripheral devices like sensors, actuators, and vision system cameras that operate at speeds up to 1Gb/s. SPE eliminates slow expensive and complex fieldbus protocols and connections by simplifying and standardizing existing and new industrial network systems.

Product SJT Connectors
SJT Connectors
SJT connectors combine unique design features of the scoop-proof LJT series within standard mounting dimensions of JT types. Available in a wide range of shell sizes, finishes, insert arrangements, and accessories. Special adaptations of the SJT are available for hermetic and high-temperature applications. Compliance with European Specifications – PAN6433-2, LN29729, VG96912.

Product SJT Hermetic Connectors
SJT Hermetic Connectors
Amphenol SJT connectors combine unique design features of the scoop-proof LJT series within standard mounting dimensions of JT types. Available in a wide range of shell sizes, finishes, and insert arrangements.

Product SK Series Chip-to-Board Socket
SK Series Chip-to-Board Socket
Amphenol's patented compression mount contact technology utilizes industry-leading alloys to make cost effective and electrically robust socket solutions that offer high performance. With designs supporting pitches down to 0.4mm and speeds up to 40GHz, the SK series sockets are being used in cutting edge BGA, LGA and other small form factor IC applications.

Product SL61
SL61
Connectors made of aluminum alloy, with excellent reliability and robustness for In/Out applications & power supply.

Product Slim Cool Edge 0.65mm Hybrid Power & Signal Connectors
Slim Cool Edge 0.65mm Hybrid Power & Signal Connectors
Slim Cool Edge Hybrid Power & Signal connectors provide a one-piece high speed and high power card-edge package. These connectors offer cost-competitive and high-density solutions. These versatile solutions based on a 0.65mm signal pitch design offer multiple BTB configurations like right angle, mezzanine, and coplanar. The connectors are designed as Open Pin Field & are hot-plug capable.

Showing 1081 to 1100 of 1,260 items