Connectors
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.
View our businesses providing Connector solutions.
RJ11 Modular Jack Connector
FCI Basics RJ11 is the most commonly recognized registered jack. It is used as a standardized telecommunication network interface, for connecting voice and data equipment to a telecommunications carrier in single-line telephones. FCI Basics RJ11 is designed to meet Category 3 (Cat 3) cable performance. Cat 3 cable features a 10Mb/s transfer rate and supports a transmission speed of 16MHz.
RJ45 IP6X Rectangular Push-Pull Connectors and Cables, NDH Series
The RJ45 IP6X Rectangular Push-Pull connector and cable solution provides Cat5E Ethernet connectivity using the IEC 60603-7 mating interface, and full sealing to IP65, IP66 and IP67 specifications. Intended for use in industrial Ethernet applications requiring additional environmental protection, it is suitable for any indoor and outdoor rugged/harsh environments.
RJ45 Waterproof Connector - High Speed Modular Connector
Amphenol LTW's RJ45 series connectors meet the Ethernet/IP RJ45 requirements and standards. Support Cat5e & Cat6a data transmission speed & IP67 waterproof rating, our RJ45 connectors are suitable for industrial Ethernet applications【Video: https://www.youtube.com/watch?v=p8pMSaeDNmE】【
Quick Guide: https://amphenolltw.com/down.php?supp_download=106】
RJF 544
RJF 544 allows you to use an Ethernet Class D / Cat 5e connection for 10 BaseT, 100 BaseTX, or 1000 BaseT networks in harsh environments. With the patented RJStop® system you can use a standard RJ45 cordset in a protective composite plug which will protect it from shocks, dust, and fluids. No hazardous on-field cabling and grounding!
RJF Cat5e, Cat6, Cat6A (New Cat6A version)
RJF Cat6A allows you to use an Ethernet Class Ea / Cat. 6A connection for 10 BaseT, 100 BaseTx, 1000 BaseT, or 10 G BaseT up to 500 MHz networks in harsh environments. With the patented RJStop system you can use a standard RJ45 cordset in a metallic plug that will protect it from shocks, dust, and fluids. No hazardous on-field cabling and grounding!
RJFIELD™ & USBFIELD™ Kit 360° EMI
RJFIELD™ and USBFIELD™ kits provide all components needed to build a complete 360° EMI-shielded connection. Compliant with TEMPEST, COMSEC, and SDIP‑27 standards, they protect sensitive data from cyber threats. Supplied without cable, they support custom wiring or our rugged halogen-free Ethernet and USB cables. Compatible turnkey, fully assembled solutions are also available on request.
RJF RB
Ethernet RJ45 connection system for industrial harsh environment.
RJF TV ATEX Zone 2 versions
Explosion-proof Ethernet solutions for Zone 2 that are low-power non-sparking connectors.
RJF TV Cat5e, Cat6, Cat6A – Reduced flange receptacle
Derived from standard RJF TV, Reduced Flange RJF TV is ideal for applications where small dimensions and lower weight are critical in harsh environments. RJFTV Reduced flange receptacle is available in Cat5.e, Cat.6 and Cat6A. With the patented RJStop system you can use a standard RJ45 cordset in a metallic plug that will protect it from shocks, dust, and fluids.
RJF TV Cat5e, Cat6, Cat6A - Rugged Ethernet RJ45 connectors
RJFTV allows you to use an Ethernet Class D/Cat. 5e/Cat6/Cat6A connection for10 BaseT, 100 BaseTx or 1000 BaseT networks in harsh environments. The connectors are sealed against fluids and dust (IP68) and shock, vibration, and traction resistant. It's easy to implement since no cabling operation in the field or tools are required.
RMM
The Rectangular Modular Micro connector series utilizes a .0787" (2mm) center-to-center contact spacing and is designed to work in harsh and difficult applications. Rectangular Modular Micro offers both crimp and PCB type terminations that can work interchangeably with each other.
RMT Relay Sockets
Adaptation device between a Relay and a Cable harness (fast-on tabs connection), the Amphenol Air LB France's RMT relay sockets (H400 & H600 models) are widely used by European train manufacturers and signaling equipments manufacturers. Also available: clamping carrier blocks (for Diodes)
RMT Relay Sockets in A.R.C Material
Adaptation device between a Relay and a Cable harness (fast-on tabs connection), this Amphenol Air LB France's range of Relay sockets (H400 & H600 models) are in A.R.C material (Amphenol Rail Compound), a new material specifically designed to meet or exceed the most demanding international exigencies in the field of Rail & Mass transit, and perfectly suited for Cold environment applications.
RNJLP - Rack & Panel Low Profile
RNJ Low Profile rack and panel connectors are designed to connect electrical devices between a moving unit (rack) and a fixed unit (panel). The locking of the mating pair is ensured by the mechanical device of the rack. The RNJLP design allows a short distance between the two panels. This is a big benefit for the systems where space is an issue.
RNJ - Rack & Panel
Rack & Panel Blind Mate connector for harsh environments.
RNJ Reduced Flange
Rack & Panel connector offering realignment & floatability for blind mate applications in harsh environments.
ROK
ROK, rugged oval key allows you to save and carry any information in total security. This memory key cannot be damaged, even by fire, by rolling up with a car, or by a pandemic. This is available in capacities
from 16 to 256Gb, fast with a USB3.2 Gen1 transfer rate of 5 Gb/s, and can be connected to any USB port.
Rotaconnect® Rotatable Board-to-Board Connector
Amphenol extends the RotaConnect® Board-to-Board (BTB) range with a pegged version. The locating pegs aid simple placement. This eliminates the hold-down and hence will help customer save the space between connectors on the PCB. The hermaphroditic “mates to itself” design enables mating at any angle between +90° and -60°, enabling the connectors to be placed anywhere on the PCB.
RotaSense™ 2 Position Temperature Sensor Connector
ACCURATE AMBIENT TEMPERATURE SENSING TO OPTIMIZE SYSTEM PERFORMANCE
The RotaSense™ 2 Position Temperature Sensor Connector is a cost-effective, two-piece Temperature Sensor Connector that accurately measures ambient temperatures. It optimizes fan speed, and ensures precise control of operating temperatures.
R-SATA
R-SATA connector is the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid-state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates & beyond. Amphenol’s R-SATA connector utilizes a Micro-Hyperboloid contact with proven performance.