Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product Reflow Stable PCB Connectors
Reflow Stable PCB Connectors
SV Microwave now offers a line of PCB connectors that feature an epoxy-based dielectric that keeps the connector dimensionally stable and flush to the board during the reflow process. Available in SMP, SMPM, and SMPS series.

Product Relay Sockets
Relay Sockets
Adaptation device between a Relay and a Cable harness, our relay sockets are widely used by European aircraft manufacturers.

Product Replaceable Battery Connectors
Replaceable Battery Connectors
Amphenol FCI Basics Battery Connectors consist of spring and blade types, available in 2.0/2.5/3.0/3.6/4.6mm pitch, with 2 to 10 positions supporting up to 10A. These connectors have been widely adopted across applications like smart home devices, e-cigarettes, household appliances medical devices, rugged handhelds, and more.

Product Reverse Mount Thru-Hole RF PCB Connectors
Reverse Mount Thru-Hole RF PCB Connectors
Reverse-mount RF PCB connectors that pass through the board offer superior signal integrity by eliminating via transitions, making them ideal for high-frequency designs. They also reduce parasitics, simplify routing, and reduce PCB stackup, improving mechanical integration for modern RF systems. SV's newly designed line of Reverse-Mount thru-Hole RF PCB Connectors is available in the SMP and SMPM series.

Product RF and Mixed Signal Harnesses Overview
RF and Mixed Signal Harnesses Overview
SV Microwave offers design, assembly and test services to support your harness needs including Mil-Aero, Commercial Space and Hi-Reliability applications. Our J-STD certified harness technicians have experience manufacturing harnesses for some of the world's most challenging conditions including Low Earth Orbit, Military Aircraft and Industrial Test and Measurement.

Product RF Cable Connectors
RF Cable Connectors
SV Microwave offers a comprehensive range of cable connectors designed for optimal RF performance. SV’s cable connectors are designed to work with a wide array of both flexible and custom semi-rigid cable types, both inside and out of the box.

Product RF Coaxial Adapters
RF Coaxial Adapters
Amphenol RF offers a wide variety of in-series, between series and tee adapters for radio frequency applications. Adapters feature all industry-standard connector interfaces and are commonly used to change gender or as connector savers in precision test and measurement applications, or to split or combine RF signals.

Product RF Jumper and Socket
RF Jumper and Socket
Amphenol’s RF Jumper and Socket covers 1st through 5th generations. The 4th generation RF jumper cable is compatible with lpex spec using a soldering connection instead of crimping between RF connector and the jumper cable creating a more secure joint for better high-frequency performance. The 5th generation version is Hirose compatible and has a 1.0 mm mating height with 0.81 mm diameter cable.

Product RFM
RFM
Blind mate modular floating rack connector. NF F 61-032 qualified product.

Product RF Microswitches
RF Microswitches
RF Switches are typically used as test access points or for external antenna applications. The switch is activated by manually mating a connector to change the RF path. RF switches come in several different interfaces, with MMCX and MCX being the most popular.

Product RF Microwave Harnesses
RF Microwave Harnesses
We support the full spectrum of harness interfaces including 1. MIL-SPEC circular and rectangular connectors 2. D38999 3. ARINC 4. LRM

Product RFM Power
RFM Power
Blind mate modular floating rack with high voltage contacts.

Product RFM Quadrax
RFM Quadrax
Blind mate modular floating rack connector with Quadrax contacts for high-speed applications.

Product RFM Series
RFM Series
Amphenol Socapex offers RFM Series, Rack & Panel connectors, featuring blind mate and modular floating. RFM connectors are compliant with EN45545 & NF F 61-032 standards. RFM connectors have been used for many years by OEMs for harsh environments and in railway applications for security systems. The robustness and realignment capability of RFM connectors deliver also durability and reliability.

Product RF Switches
RF Switches
Amphenol’s full range of RF switches come in straight and right-angle mountings as well as miniature, low-profile, and lightweight versions for different phone design requirements. Our full mechanical switches provide high reliability for wireless terminal testing and connection to external car antennas of up to 5Ghz.

Product Rhino
Rhino
RHINO combines the benefits of field-proven MIL-DTL-38999 Series III circular connectors with low resistance hyperbolic RADSOK® power contacts. RHINO is designed to meet the latest military and industrial specifications and is intended to satisfy market requirements for high power & voltage applications in harsh environment conditions.

Product Rib-Cage® Board-To-Board
Rib-Cage® Board-To-Board
Rib-Cage® connectors provide optimal precision and reliability at a competitive commercial cost. With an exclusive design, the Rib-Cage® multipoint, gold plated receptacle contacts meet high-performance standards for use in applications with shock and vibration. This versatile system includes dual-row, pin-and-socket connectors for right-angle and mezzanine connections between PCB or FPC.

Product Right Angle PCB Multiports
Right Angle PCB Multiports
SV Microwave's Right Angle PCB Multiport connectors provide a direct solution for RF applications with severe vertical space constraints. The right angle design allows for tight cable routing in low-profile environments without exceeding the cable assembly's minimum bend radius or compromising signal integrity. Available in 2-port and 4-port configurations.

Product Rig-Lok Vortex
Rig-Lok Vortex
RIG-LOK is a Single Pole, dual finger proof, metal connector that delivers high power thanks to the 19mm RADSOK technology. This connector can be terminated with cable from 4/0 up to 777MCM. Its through-shell conductivity between components allows grounding terminated to be conducted from gland to next connection with good EMI properties.

Product Rig-Power
Rig-Power
Rig-Power Single Pole connectors are the standard of the industry for top drive interconnects. Featuring RADSOK® high amperage contact technology which uses the high tensile strength properties of a stamped and formed, high conductivity alloy grid to produce low insertion forces while maintaining a large conductive surface area.

Showing 1041 to 1060 of 1,290 items