Search Results for 設計労務単価 令和7年度
安费诺(常州)电子有限公司
广州安费诺电子有限公司搬迁通知广州安费诺电子有限公司于2019年4月28日搬迁至新办公室。相关信息如下:新公司地址:广州市黄埔区科汇金谷科汇四街10号9楼联系我们:020-32106099(其他联系方式不变)p.c:510663对于公司搬迁造成的不便,我们深表歉意!
Amphenol Assembletech
7. Vibration and mechanical shock up to V2 level 8. Operation temperature can meet -40℃ to +105℃ 9. Retention force >=110N 10. High temperature 105℃ for 1008hours, 11. Thermal shock for 170hours and HTHH for 560hours 12. High scalability: 16X (124pin), 8X(74pin&50pin) connector interface 13.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
FEP Fahrzeugelektrik Pirna GmbH
Seit mehr als 70 Jahren ist FEP ein fester Bestandteil der Automobilindustrie. Wir sind als kompetenter Hersteller und Entwicklungslieferant von elektrischen Steckverbindern aus Kunststoff zur Anwendung in der Bordnetzarchitektur von Fahrzeugen, von Schalt- und Sensorelementen und sonstigen Kunststoffteilen anerkannt.
BNC Straight Crimp Plug RG-58 Plenum RG-122 50 Ohm
Alias: 36650-3RFX: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58 Plenum, RG-122, Belden 82240, Belden 82907, Belden 88240, Belden 89907
Not To Scale - buy.customcable.com
Not To Scale
BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount ...
RF Connector BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm
d:michelle zhangpdf901-9201-2asf-t - Amphenol RF
Title: d:michelle zhangpdf901-9201-2asf-t.ps Created Date: 7/1/2019 4:34:03 PM
Temposonics
Data Sheet High Pressure Housing I 3 I TECHNICAL DRAWING All dimensions in mm 147…198 19.5 Ø 85 Ø 60 M18 or 3/4" 25 51 Measuring Length 50…7500 Mounting
ValProbe RT CO2 Logger - kayeinstruments.com
The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording and documentation of these ...
BNC Straight Crimp Plug Belden 1694A 75 Ohm | 031-70542 - Amphenol RF
RF Connector BNC Straight Crimp Plug Belden 1694A 75 Ohm
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
M28876/7 Table 1 Connector Type Strain Relief MIL-SPEC Part Number Receptacle, Wall Mount Plug Receptacle, Jam Nut None Straight 45o M28876/1 90o None Straight 45o 90o None Straight 45o 90o M28876/2 M28876/3 M28876/4 M28876/6 M28876/7 M28876/8 M28876/9 M28876/11 M28876/12 M28876/13 M28876/14 Straight Backshell Assembly Only 90o Backshell ...
Amphenol Invotec
Amphenol. THE PCB MANUFACTURER. DELIVERING TOMORROW’S. TECHNOLOGY TODAY. www. amphenol-invotec.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Chirp-ready In-Hull Marine Sensors - Airmar
Airmar Chirp in-hull transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
Torque Sensors | PCB Piezotronics
Size - Length: 7.38 in; Size - Length: 187.45 mm; Add to cart for quote. Add to Cart Add this product to my product comparison. Model:2303-02A. Measurement Range: (Full Scale Capacity)100000 lbf-in; Measurement Range: (Full Scale Capacity)11298 Nm; Sensitivity: (output at rated capacity)(±15%)2 mV/V;
262107 - amphenolrf.com
Title: DWGS\262107.PDF Author: Garrick R. Sillers Created Date: 8/29/2002 7:11:19 PM
103032 | aldenproducts.com
Receptacle Core Seal. Quantity. 1
BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm | 112509 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
EN2997 ( )7 Meets ASD specifications 200°C temp. (Classes K, S, Y), 260°C high temp. (Classes KE, SE, YE) NFL54143 ( ) 7. Commercial - Meets Several European Standards: BT( )-19 With ‘O’ ring seal, Classes G, K Variations for Euro market specifications: BJ( )-19 With Static Dynamic Seal, Classes G, K Variations for Euro market specifications