Search Results for 電子部品パーツ 4極 スイッチ 両極切
PowerLok系列200A,1芯,180度水平安装铜排端子插座连接器 - 电子 - Amphenol-gec
180D Busbar LugConnector Type:Receptacle Ampere:200A Position:1POS...
F1A-PNMNM-4M - andrew.com
F1TNM-LS – Type N Male for 1/4 in foam and air coaxial cable, factory attached FSJ1-50A – FSJ1-50A, HELIAX® Superflexible Low Density Foam Coaxial Cable, corrugated copper, 1/4 in, black PE jacket. Title: F1A-PNMNM-4M Author: ANDREW | an Amphenol company Created Date:
NTC Type SA - amphenol-sensors.com
NTC Type SA Interchangeable Thermistors Interchangeable thermistor with bare lead-wires. Features • Low cost solid state sensor • Standard ±1°C accuracy from 0°C to 120°C
Omni-Antennen 422x.09-445-Txx - amphenolprocom.com
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
2016年4月1日 AST荣获 “2015年厦门市女职工保健达标单位”
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Certificate of Conformance June 28, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
NHH-45B-R2B - andrew.com
Beamwidth, Vertical, degrees 12.5 11.4 5.8 5.4 5 4.5 Beam Tilt, degrees 2–14 2–14 0–8 0–8 0–8 0–8 USLS (First Lobe), dB 19 22 18 18 18 17 Front-to-Back Ratio at 180°, dB 34 39 37 38 40 38 Isolation, Cross Polarization, dB 25 25 25 25 25 25 Isolation, Inter-band, dB 30 30 28 28 28 28
Customer Drawing - amphenol-gec.com
4.耐 电 压 Dielectric withstanding voltage: 5000 VDC. 5.防护等级 Protection class:IP67 & IP2X. 6.电磁屏蔽 Shielding. 7.机械寿命 Mating cycle:100 Min. 8.带自动二次锁扣 Automatic secondary lock. 9.尾部接线方向可正反转向90° Rotate function of wire. 10.带高压互锁 Electrical interlock (HVIL).
Amphenol SF-SFP28LPB1W-3DB SFP28 Loopback Adapter Module for SFP28 Port ...
Genuine Amphenol SFP28 loopbacks provide the ideal solution for copper SFP28 port testing requirements. This low-profile SFP28 loopback cable features typical insertion loss characteristics of 3dB and 1 Watt of power consumption to perfectly approximate a typical SFP28 to SFP28 25-Gigabit connection between SFP28 equipped adapter cards, blade servers, routers, and switches.
TITLE
4. specifications: 4.1 current rating: 13 amps 4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5.
HumiTrac XR General Eastern Dew Point, Enthalpy, Wet Bulb, and ...
outside air configurations, or 40°F to 90°F (4.4 to 32.2°C) for space mount configuration. Custom ranges are available upon request for high volume applications. HumiTrac XR is offered in wall mount, duct mount and outdoor air configurations Rugged, Attractive Enclosures
RCF158-50JFLA - 1-5/8' RADIAFLEX® RCF Cable, A-series
2000 4.08 (1.24) 80 90 2200 4.36 (1.33) 80 90 2400 4.65 (1.42) 80 90 2600 4.92 (1.50) 80 90 External Document Links Notes Coupling loss as well as longitudinal attenuation of RADIAFLEX® cables are measured by the free space method according to IEC 61196-4. • Coupling loss values are average values of all three spatial
E type, Normal Key A1 - FIRST RELEASE Jan.12.2018WhiteTommy - Amphenol Sine
2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 2500 volts ac. 2.5 degree of protection: ip67 ( mated condition ) 2.6 degree of pollution: 3 per ul840 2.7 overvoltage category: iii per ul840 2.8 mating cycle durability: >500 cycles 2.9 rohs compliant
PowerLok300シリーズ(1芯) 200A~250A
4. 結線タイプ(レセプタクルのみ) 10 バスバー ※レセプタクルのねじサイズ(M6等)は、弊社営業までお問合せください。 5. 適用電線サイズ(プラグのみ) 50 50 mm²(定格電流:200A) 70 70 mm²(定格電流:250A) 品番例: PL00X-301-10M6-2
HB078-13U3S6-30J - HYBRIFLEX® H - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
PML-SU4-B | ANDREW
Angle 60°, 406.4 mm (16 in) | Angle 90°, 304.8 mm (12 in) | Straight or tapered legs up to 406.4 mm (16 in) OD Note One 8 ft microwave antenna with stiff arm
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
NTC Type NDP - amphenol-sensors.com
(2.4 mm) max Ø 0.095 in (2.4 mm) max 0.195 in ±0.04 (5 mm ±1) 2.5 in (65 mm) min Type NDP Specifications. Title: NTC Type NDP Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with insulated 0.0078 in (0.25 mm) monel lead-wires.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...