Search Results for 電子部品パーツ 4極 スイッチ 両極切
12-Channel (3658-85) and 6-Channel (3658-86) - Charles Industries
4. CIRCUIT DESCRIPTION Note: The following describes one of the circuits on the unit and is typical of any of the circuits. 4.1 Voice Operation 4.1.1. Incoming voice operation (from E1 facility), all modes Each circuit, or channel, of the FXO/DPT receives digital voice and signaling information from the network inter-face unit of the ICB.
Plug monomodule Polarization A - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Modus Series T Differential Pressure Transmitters
0.11 in to 0.15 in (3 mm to 4 mm) • 1/4 in OD polyethylene tubing (6 mm) Integral filters at both ports Dimensions (W x L x H) 3.00 in x 5.15 in x 1.40 in (76 mm x 131 mm x 36 mm) Material Flame retardant, glass-reinforced polyphenylene oxide (NORYL) case Weight 0.42 lbs (190 g) maximum
Exhaust Gas Recycle (EGR) Temperature Sensor
Specifications Operating Temperature 150°C Sensor: Sensing Range: 150°C Sensor: -40 to 150°C 300°C Sensor: Sensing Range: 300°C Sensor: -40 to 300°C
SFG23HDX-12-3-96 | ANDREW
G23HDX High Capacity Sector Frame, 12.5 ft x 2.88 in OD face pipes, includes three 2.88 OD x 96 in antenna pipes.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
ACJS-NH35 1/4" Single Horizontal PCB Phone Jack, Stereo, Me - Amphenol Sine
ACJS-NH35 1/4 Single Horizontal PCB Phone Jack, Stereo, Metal Bore, Without Nut, Threadless-1/4 Single Horizontal PCB Phone Jack, Stereo, Metal Bore. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items ...
NTC Type NDK - amphenol-sensors.com
(2.4 mm) max 0.095 in (2.4 mm) max 2.5 in (65 mm) min Ø 0.00787 in (0.2 mm) Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires. Keywords:
English – Page 2 – LID Technologies
LID Technologies stands for innovative know-how in TPMS, wireless electronics systems and pure automotive quality culture. The company has become one of the leading companies in the world creating such technologies.
Chemical Exposure Test - amphenol-sensors.com
the chemical and test samples: under 4.0 cm (1.57 in.) 3. 4 samples are taken out respectively after 128 (7 days), 336 (14 days), 672 (28 days), 1008 (42days) hrs for measurement. 4. The samples are stabilized for 24 hrs at ambient condition (25±3°C, 50±10% RH) for measurement at 25°C
Customer Drawing - amphenol-gec.com
4.耐 电 压 Dielectric withstanding voltage: 5000 VDC. 5.防护等级 Protection class:IP67 & IP2X. 6.机械寿命 Mating cycle:100 Min. 7.带自动二次锁扣 Automatic secondary lock. 8.尾部接线方向可正反转向90°Rotate function of wire. 9.带高压互锁 Electrical interlock (HVIL).
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip
SIME0912SN - amphenol-airlb.fr
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
TRIM-IL158-D01 - Insert for Combination preparation tool (Universal ...
Title: TRIM-IL158-D01 - Insert for Combination preparation tool (Universal Trimming Tool), CELLFLEX ® Cable 1 5/8" for connector family OMNI FIT Premium D01 : Created Date: 12/3/2024 6:39:09 AM
VHLPX1-42/D - andrew.com
Gain, Low Band 40.4 dBi Gain, Mid Band 40.8 dBi Gain, Top Band 41.1 dBi Boresite Cross Polarization Discrimination (XPD) 30 dB Front-to-Back Ratio 60 dB Beamwidth, Horizontal 1.5 ° Beamwidth, Vertical 1.5 ° Return Loss 17.7 dB VSWR 1.3 Radiation Pattern Envelope Reference (RPE) 7252D
PROTIMETER - amphenol-sensors.com
The graph at the right shows the approximate relationship between the relative humidity (r.h) of air and the moisture content of typical softwoods.
Sachsenkabel pulse - Home
F2X Building Entry Point (BEP) The building entry point (BEP) enables easy connection of buildings to your fiber optic network. The BEP can accommodate different numbers of fibers according to your needs.
158EIA-LCF114-062 - 1-5/8' EIA Connector for 1-1/4' Coaxial Cable ...
1-5/8" EIA Connector for 1-1/4" Coaxial Cable, RAPID FIT™ Sealing compound 158EIA-LCF114-062 REV : A REV DATE : 09 Nov 2016 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
SOLUCIONES DE INGENIERÍA - offers.tpcwire.com
WWW.TPCWIRE.COM 3 Conectores militares moldeados • ®MIL-C-5015 • Especificación NATO VG 95 234 • Rango de temperatura de funcionamiento de -55 ºC a