Search Results for 우라늄 농축 기술 3세대
2M Ram-Lock | Ram-Lock Connectors - Amphenol Aerospace
The 2M Ram-Lock utilizes ball bearings for locking and a traditional D38999 EMI band for Shell-to-Shell conductivity.
B175 High Wide Chirp, 1kW, 0° Tilt, Navico 9-Pin, DT
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready B175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
6.0 ± 0 - SV Microwave
VITA 67.3 SMPS Male Plug-In Contact ( SF3811-60059 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz
ROHS NON-COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING
3) break corners & edges .005 r. max. 7) remove all burrs unless otherwise specified 95077 8032-4003 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10.
00172210300ACC - Amphenol Air LB
Tool Extraction modules
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
NF-LCF114-E01 - N Female Connector for 1-1/4' Coaxial Cable, OMNI FIT ...
Poly Hook Spanner mm (in) PHS 60-90-5 Ø 60-90 (2.3-3.5) Pin 5 (0.2) Trimming Tool TRIM-SET-L114-D01 TRIM-LCF114-D01-A TESTING AND ENVIRONMENTAL Waterproof Level IP68 PRODUCT DATASHEET NF-LCF114-E01 N Female Connector for 1-1/4" Coaxial Cable, OMNI FIT™ Premium,
main | Combo AIS-GPS Antenna
Combo AIS-GPS Antenna. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
After 3 cycles immersed in saltwater with pressure reduced to 1 in. Hg (75,000 ft. altitude) for 30 minutes and returned to atmospheric pressure. While connectors submerged insulation resistance should remain 1000 megohms minimum and support 1500 volts RMS applied without flash-over or breakdown. High Potential Voltage Altitude (Unmated)
Receptacle Standard 2 Modules Composite Shielded Olive drab cadmium ...
Receptacle Standard 2 Modules Composite Shielded Olive drab cadmium Polarization A Not mounted
SS175 Medium Chirp, 1kW, 20° Tilt, Raymarine 11-Pin, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
32426042003BMT - Amphenol Air LB
32426042003BMT Assembly 3242 0.2500-28 UNF (Ø 6,35) - H: 33 mm - pitch of 23,5 With NSA 5050 nuts, wave-washers, pillar bolts and high voltage cover 4 terminals
PS SERIES PSIPA - amphenol-socapex.com
-3 Slid only same id -1 No ns. -4 Drawer’s Slides only: Actron P/N S5736-0111-021/02 No ns. -0 (STD -232 and ry -contacts -1 Ethernet MP (v1, v2 o 3 inst o - 232 -2 Modified -232 CMD and in f J3 ctionality MP oc: M359-1-X- 2_SP) Note: Specifications are subject to change without prior notice by the manufacturer PSIPA
EU DECLARATION OF CONFORMITY (DoC) - adronics.com
Article 3.1b and Article 3.2 and issued the EU-Type Examination certificate _____. The Notified Body assessment is in compliance with the essential requirements of the RED indicted below: ☒Article 3(1)(a): the protection of health and safety of persons and of domestic animals and the protection of property
32408094002 - Amphenol Air LB
Assembly 3240 0.3750-24 UNF (Ø 9,52) - H: 25 mm - pitch of 28 With wave-washers 9 terminals
ASRS7A11P - Amphenol Air LB
Plug ASR Non metallized 10 pin contacts size 22 (A1) Polarizing 1
SMA プラグ - プラグ 変換アダプタ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
データシート 3d cadデータ お問合せ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
Technical features - rfstechnologies.com
Page 2 of 3. External Document Links Notes PRODUCT DATASHEET HB070-DV-1-B 90° H Plane Bend PDR/UDR70 HB070-DV-1-B REV : B REV DATE : 28 Jan 2022 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 3 of 3.
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
Thermistor Resistance kW 100 ±3% @ 77°F (25°C) Beta K 3960 ±1% - Package Type - TO-41 - SECTION A-A 0.09 in (2.5 mm) ±0.15 0.27 in (7 mm) maximum 0.29 in (7.62 mm) maximum 0.07 in (1.8 mm) Thermopile + Thermistor + Thermistor GND (long lead) Thermopile GND 4 places Ø 0.01 in (0.3 mm) PCD Ø 0.07 in (1.8 mm) TOP VIEW Ø 0.13 in (3.45 mm ...
Thermometrics JS8746 Temperature Sensor - amphenol-sensors.com
3 Thermal Equillibrium Resistance Vs. Temperature Table Note: Temperature tolerances for ±0.2°C between 0°C and 70°C are shown. Temp °C R nom / Ω R min / Ω R max / Ω R Tol - % R Tol + % Temp Tol + °C Temp Tol - °C-40 333560 328250 338930 -1.59 1.61 0.24 -0.24-35 241070 237420 244750 -1.51 1.53 0.24 -0.24-30 176080 173550 178630 -1.44 ...