Search Results for 우라늄 농축 기술 3세대
RaptorLink|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
RaptorLink - SOSA™、VITA-91対応. カタログ; RaptorLinkは、SOSA™準拠しており、VITA-91に接続可能な3U VPXイーサネットスイッチです。高密度に設計されており、バックプレーン上で1レーンあたり最大50Gの速度をサポートします。
Infinite Options Beyond the Mil-Spec Limits - Amphenol Aerospace
AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 www.amphenol-aerospace.com • www.amphenolmao.com Infinite Options Beyond the Mil-Spec Limits
Air-Tight Lightweight Hermetic | Products | Amphenol Aerospace
- 35% weight savings across all shell sizes - Full hermetic sealing, 1x10-7 cc helium/sec - Operating temperature range of -85 °F (-65 °C) to 392 °F (200 °C) - Utilizes highly conductive gold-plated copper contacts
HA T 3XXX 556 U - amphenol-sine.com
3 (03-a) T 3260 556 U 2 (Pin 1+3) T 3200 556 U Contact arrangement View on mating side Number of contacts (Contact arrangement acc. DIN EN 61076-2-106) Part number 6 4 1 D 6 E 5 7 C E C Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-out express. fenders are liable to the ...
M4012 SERIES | VITA 62 VPX Solutions | Power Supplies | Products ...
M4012 is a military grade, 3U VPX, 28V DC-DC PSU card that provides six outputs per VITA 62 that is rated at 350W output power and 9-15 Joules of holdup for MIL-HDBK-704-8, LDC201 requirements.
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
Our history - Amphenol Socapex
The 3 sites of Ampenol Socapex : Thyez, Dole, Courbevoie 1995 Launch CTOS Fiber Optics connectors 2000's. 2001 Launch of RJ Field, on rugged Ethernet connectors 2005 Creation of AIMS Pune in India 2006 HDAS launch : a reliable & robust printed-circuit connector ...
EU RoHS II CoC - amphenol-aerospace.com
April 3, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - NRN 48653 10/24
3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 9311-00069 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave ...
DMSシリーズ - アンフェノールジャパン株式会社
26 dmsシリーズ msシリーズ eクラス(耐環境型)のナットを、ms3057-cタイプ*のケーブルクランプに組換えた防水コネクタです。
마케도니아 | 앰페놀 소카펙스
뒤로 이더넷 스위치 & 미디어 컨버터. 이더넷 스위치; 광섬유 미디어 컨버터; 코드셋 및 점퍼; ps 시리즈: 전력 디바이스 솔루션
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh -xqh 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
LEAP シリーズ - 大容量光モジュール|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
3.5wの低消費電力 ; 100gbase-sr4適合 ; mtフェルール(24芯タイプ)を光インターフェースに採用 ; 基板に対して無半田表面実装 ; i2cインターフェースを介した各種機能の設定 ; トランシーバの動作状態の監視、診断機能 ; 様々なヒートシンク形状が選択可能
アンフェノールジャパン株式会社
アンフェノール社は世界でトップクラスのインターコネクト製品メーカーとして、電気、同軸、光コネクタをはじめ、センサ、アンテナ、ケーブル等の設計、製造、販売を行っています。
Ventostat TR Series | Telaire
• ±3.5% RH (<20% and >80% RH) Active Temperature Accuracy • ±0.8°C @ 22°C Active Temperature Range • 32°F to 122°F (0°C to 50°C) Hydrogen (H) Range • H2 Sensing Element: 0 - 160,000 ppm Accuracy • ±5% of full scale or ±8000 ppm Warm-up Time • < 1sec. Pressure. Pressure Sensing Element • MEMS based sensor. Absolute ...
광섬유 커넥터 | Amphenol Socapex
뒤로 이더넷 스위치 및 미디어 컨버터. 광섬유 미디어 컨버터; 스위치 이더넷; 코튼 & 점퍼; ps 시리즈: 전자 전력 장치
Robotics - CONEC
In automation, the use of robotics can significantly increase the efficiency, precision and flexibility of production processes. By using robots, repetitive, dangerous, or highly precise tasks can be automated, which not only increases productivity but also relieves human workers from monotonous and high-risk activities.
함께 일하기 | Amphenol Socapex
함께 일하기 프랑코-인도계 국제 기업 앰페놀 socapex에 합류한다는 것은 미국 그룹에 속한 프랑스-인도계 국제 기업에 합류한다는 것을 의미합니다.
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance April 18, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace