Search Results for 우라늄 농축 기술 3세대
2019 - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
National Voluntary Laboratory Accreditation Program
Measurement -196 °C 3.4 mK Comparison to SPRT : 0 °C 2.7 mK 100 °C 4.7 mK 165 °C 5.1 mK 260 °C 5.1 mK 398 °C 6.6 mK 420 °C 6.7 mK -80 °C to 420 °C 2.7 mK to 6.7 mK Temperature Measurement -80 °C to 400 °C 28 mK Comparison to RTD Probe . END . National Voluntary Laboratory Accreditation Program ...
M3933_30-XX PDD.SLDDRW - svmicrowave.com
JÃKÔ³ ëó‰GÏâôk )IÂÚ{"ÿ£‰èÅŸß#Ó |æHðj/¹9t}4« @ €A È!r ›´¥(ºNù h3#¡ä`œY 5 ìÌl`‰¹õ @•À_Â3’°Ž p À ÛòËSÖc@ ±3 A Ö TÔ9 ,@èi ù&âU‡jM覻S íß A—ò9Pøðé*/ }yÝ·uøùÉÿ ›v W¦3(*)0¸ L~ O æ§Ë†) F ñ%‡ ‰ ó‚™ä(Å ka Klå# ÄeÙ PÁ9ƒhq¦BËH) hÝzÎØÓï ...
Products | All Sensors
The Miniature series pressure sensors are based upon a proprietary technology to reduce the size of the sensor and yet maintain a high level of performance.
SIM2B24G011 - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Amphenol-Air LB | PRODUKTPASS | RJF
Die Rjfield-Serie ermöglicht eine robuste und sichere Daten-Ethernet Verbindung in rauer Umgebung. Einfache Handhabung und Montage von Standardkabel in bestehende PT Gehäuse. Hohe Dichtigkeit und Abschirmung. Auch für Cat6 und USB 3.0, zusätzliche Lösungen für Ex Bereich und verschiedene Ethernet Switches erhältlich.
Amphenol SerieECTA
shell/Gehäuse/boîtier 1 2 3 Ref. 5440OT01 5440OT02 5440OT03 8 22 52 A 1 Ø 0 05 05 L 5 BE cap for receptacles and cable-cable plug IP67 Verschluss für Flanschsteckdose und Verlängerungs-steckdose IP67 shell/Gehäuse/boîtier 1 2 3 Ref. 5440 1 BE 5440 2 BE 5440 3 BE Ø A 24,8 32,5 38,8 B 150 150 150 L 454545 Ø P 3,5 3,5 3,5 steckdose IP67.
SS175 Medium Chirp, 1kW, 0° Tilt, Furuno 10-Pin, DT - AIRMAR EMEA
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
Grounded module Pin Without peripheral sealing 1 contact #8 quadrax ...
Grounded module Pin Without peripheral sealing 1 contact #8 quadrax anti rotate on polarizer side Polarization A Fluorinated silicone
PRODUCT DATA DRAWING
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 42 0000000016 00000 n 0000001356 00000 n 0000001453 00000 n 0000001737 00000 n 0000001863 00000 n 0000003552 00000 n 0000004792 00000 n 0000005881 00000 n 0000006966 00000 n 0000007098 00000 n 0000008233 00000 n 0000008360 00000 n 0000009497 00000 n 0000010884 00000 n 0000011991 00000 n 0000012060 00000 n 0000012158 00000 n 0000046747 00000 n ...
EBY Electro - EB2201 Series - 5.00mm Spacing - WIRE GUARD BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Module With straight PCB contacts Pin With peripheral sealing Contacts ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
SIM plate Standard 4 modules Metallized Bright nickel 4 rows Without ...
SIM plate Standard 4 modules Metallized Bright nickel 4 rows Without polarization nut
E-stat Controller - amphenol-sensors.com
Maximum 0.3 V Response Time 4 seconds; moves from air at 68°F (20°C) to liquid at 23°F (-5°C) Schematic Diagram +VCC R1 ZD1 R9 C1 C2 ZD2 C +VCC A_ Out B GND D2 U1B + _ 5 6 U1A + 3 2 R8 R6 R2 R3 R5 C3 R4 C4 C7 R7 R10 R11 +VCC D1 Q1 Q2 C6 R12 C5 C8 Thermistor AAS-920-148C-04/2014 www.amphenol-sensors.com
00110440002 - Amphenol Air LB
Pin contact #12 (for junction module)
FAQ | Amphenol Socapex
News : Amphenol Socapex bringt die PS-Serie auf den Markt: Robuste Power...
DAS High Power Tappers 8dB iDAS Tapper - amphenol-antennas.com
4.3-10 connectors. iDAS Passives 8dB iDAS Tapper Features & Bene˜ ts: • 350-2700 MHz Band • Split ratios from 2:1 to 100:1 • Low PIM tested and veri˜ ed • 500 Watt Average Power Rating • Minimal RF Insertion Loss • High Environment Reliability; IP67 • ROHS Compliant DAS High Power Tappers ...
ZTP-188MLThermometrics IR Module - amphenol-sensors.com
Title: ZTP-188MLThermometrics IR Module Author: GE Subject: The ZTP-188ML infrared module is used for non-contact surface temperature monitoring.
Amphenol CS-DSDHD78MM0-025 78-Pin (HD78) Deluxe HD D-Sub Cable - Copper ...
Buy 25ft Amphenol CS-DSDHD78MM0-025 Cables Direct from the Factory at Cables on Demand. 78-pin (HD78) Copper Shielded High Density Male/Male D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar shielded ...
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Thermal Hysteresis of Zero % FSO ±0.25 ±0.25 3, 4 Position Sensitivity % FSO/g 0.2 0.1 5 Notes: 1. All values measure a 25°C (77°F) and 1.5 mA excitation, unless otherwise noted. 2. Best fit straight line, 51314 ± 0.25% FSO 3. Typical between 0°C and 70°C (32°F and 158°F)