Search Results for 10-113275-18x
B A1 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
All Products - Amphenol
Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable.
ROHS COMPLIANT PRODUCT DATA DRAWING - DCN 36626 03/09 STW - SV Microwave
10-32 unf-2a 1/4-36 uns-2a o-ring rp rp.310 7.87.439 11.15.625 15.88.375 9.53 see notes date approved revision history rev description third angle projection see notes sv microwave, inc. scale: 9:1 size dwg. no. b material: finish: per asme y14.5m - 1994 3) break corners & edges .005 r. max. 7) remove all burrs unless otherwise specified 95077 ...
Model 603M170 Industrial ICP® Accelerometer Installation and ... - PCB
of the signal conditioner. A 10 to 30 µF capacitor coupled with a resistor shifts the signal level to essentially eliminate the sensor bias voltage. The result is a drift-free AC mode of operation. 3.0 OPTIONAL FEATURES In addition to standard features, a variety of options are also available. When listed before the model
Four Major Design Considerations in Selecting a Harsh Environment Connector
Battery Storage – Powering the Modern Energy Systems Sep 10, 2024. Amphenol to Showcase Advanced Connectivity Solutions at AI Hardware & Edge AI Summit 2024 Aug 30, 2024. Flex-to-Board: Compact and Reliable Interconnect Solutions Aug 27, 2024. Popular. Learn More about Connector Mating Cycles May 22, 2018.
Model 480E09 | PCB Piezotronics
Model 480E09:1-Channel, battery-powered, ICP® sensor signal conditioner, gain x1, x10, x100, 2mA, BNC input/output connectors.
Extended Ferrule RF Cable Connectors - SV Microwave
SV Microwave has released a new line of RF connectors for Ø.047" cable that features an extended-length ferrule to protect the solder joints and fragile cable sections from environmental stress.
Temposonics
Temposonics® Magnetostriktive lineare Positionssensoren EP / EL Analog Datenblatt – Für Standardapplikationen – Positionsmessung mit mehr als einem Magneten
PRODUCT DATA DRAWING DESCRIPTION
mil-std-10. 2) all dimensions are after plating. see notes unless otherwise specified see notes sv microwave, inc. scale: 5:1 third angle projection dwg. no. b interpret dimensions and tolerances date approved revision history the information contained in this drawing 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl ...
RADIAFLEX Connectors & Accessories - RFS Technologies
43F-RA158-P02 4.3-10 Female Connector for 1-5/8" RADIAFLEX® cable Connector Type: Straight; Gender: Female; Close quick view Add to my e-catalog Download PDF datasheet View related documents. See related products. Clamps. Cable hanger, non-insulated, bolt-on, for 1 5/8" coaxial cable. Add to my e ...
Charles Below Grade Enclosures - Charles Industries
06”W x 00”L x 10”D Cover Weight (Overlapping Cover): 0.25 lb. Box Weight: 1.0 lbs. Assembly Weight: 1.25 lbs. Appx. Dimensions: 10”W x 00”L x 10”D Cover Weight (Overlapping Cover): 1 lb. Box Weight: 3 lbs. Assembly Weight: 4 lbs. Appx. Dimensions: 14”W x 19”L x 12”D Cover Weight (Overlapping Cover): 2 lbs. Box Weight: 6 lbs ...
MECHANICAL VIBRATION SWITCH - PCB
SERIES (EX)685AX9 . MECHANICAL . VIBRATION SWITCH Linear trip adjustment throughout entire range of . sensitivity adjustment knob More equal sensitivity on all three axes compared
Model 687A01 | PCB Piezotronics
Model 687A01:Handheld vibration meter kit includes: 687A02 meter, 603C01 sensor, 050BQ006AC cable, 070A47 headphones, 080A131 magnet
L L I S T A m - Amphenol Sine
MP10B23G5 MS10B23G5 12-10 3.0-6.0 Yes Gold 5µ” Part Number Size Wire Range (mm²) Plating MP10B23G10 MS10B23G10 12-10 3.0-6.0 Yes Gold 10µ” Male Female MP10B23G15 MS10B23G15 12-10 3.0-6.0 Yes Gold 15µ” SP12A1T-10 SS12A1T-10 4.0mm 4mm² Tin MS10B23G30 MS10B23G30 12-10 3.0-6.0 Yes Gold 30µ” Tooling, Stamped & Formed
7012-1290.PDD - svmicrowave.com
%PDF-1.4 %âãÏÓ 4 0 obj > endobj xref 4 42 0000000016 00000 n 0000001358 00000 n 0000001455 00000 n 0000001739 00000 n 0000001865 00000 n 0000003095 00000 n 0000003226 00000 n 0000004253 00000 n 0000005267 00000 n 0000006138 00000 n 0000006964 00000 n 0000007092 00000 n 0000008118 00000 n 0000009200 00000 n 0000010209 00000 n 0000010278 ...
IECEx - PCB
pcb.com | 1 800 828 8840 MODELS . 356A04, 356A05 . 356A04/NC & 356A05/NC. MINIATURE ICP ® ACCELEROMETERS. WITH FLEXIBLE, INTEGRAL CABLE n High overload shock limit prevents sensor damage
Features - Amphenol Antenna Solutions
Input Voltage Vdc 10-30V Power Consumption Idle State, maximum Watts 0.5W @ 10V, 1.5W @ 30V Normal Conditions, maximum Watts 4W @ 10V, 9W @ 30V Protocol --- 3GPP / AISG v2.0 Tilt Change Duration ---Less than 15 seconds, typical (may vary depending on antenna type and outdoor temperature) Precision degrees ± 0.1°
132150 | Amphenol Global Search | Amphenol
SMA PCB Surface Mount Jack 50 Ohm 132134-10. SMA Panel Mount Jack 2-Hole Flange Stripline 50 Ohm 901-9244-1SF. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 132150. SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 901-9531-1. Related Antenna Products.
PRODUCT DATA DRAWING - SV Microwave
5) surface roughness 63emil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 1129-6280 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written ...