Search Results for 10-113275-18x
Model 645B10 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Model 393A03 | PCB Piezotronics
Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1: ACS-4: Single axis, low frequency phase and amplitude response cal from 0.5 to 10 Hz, (requires ACS-1 and minimum sensitivity of 20 mV/g) 1: M081B20: Metric mounting stud, 1/4-28 to M6 x 0.75, BeCu w/shoulder: 1:
112136 - Amphenol RF
Title: C:\Documents and Settings\Owner\My Documents\Connex files\112\112136.dwg Author: Owner Created Date: 10/24/2006 8:56:55 PM
Board-Level Connectors | Products - Amphenol
FCI Basics Millipacs® is a 2.00mm modular, Board-To-Board or Cable-To-Board Interconnection system in Hard Metric (HM) configuration designed in accordance with IEC 917, IEC 61076- 4-101, and Telcordia GR-1217-CORE standards.
ROHS COMPLIANT REV DESCRIPTION DATE APPROVED - REL. DCN 37414 03/10/10 PJS
- rel. dcn 37414 03/10/10 pjs checked: approved: drawn: pjs 03/10/10 pjs 03/10/10 jmc 03/10/10 rohs compliant any reproduction in part or as a whole interpret dimensions and tolerances date approved revision history description see notes sv microwave, inc. scale: 16:1 size dwg. no. b material: finish: per asme y14.5m - 1994 e sheet 1 of 1 4 ...
plastic | Amphenol Global Search | Amphenol
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ATV46-18PSA-BUSCKIT 18-way Complete Buss Kit, includes Receptacle and Plug, Contacts, Wedgelock, Key A-18-way Complete Buss Kit, includes Receptacle a
2X 0-80 UNF-2B THRU SPRING PIN - svmicrowave.com
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 2921-40049-xs www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
Circular Connectors | Products - Amphenol
Available in Shell Sizes 8, 10, 12, 14, 16, and 18 and 27 Insert Arrangements for Power, Mixed Power/Signal, Coax, and RJ45 layouts. Amphenol Sine Systems’ ecomate® Aquarius Waterproof Connectors provide an IP67/69K waterproof rating when in a mated condition for industrial applications and incorporates the latest technology in high impact ...
User-configurable intelligent vibration transmitter
99294 Rev.A.1 10/18 2 iT301 User-configurable intelligent vibration transmitter SPECIFICATIONS INPUT Sensor type IEPE accelerometers (single and dual output), piezovelocity transducers IEPE power source +24 VDC, 4.5 mA, enable/disable Sensitivity range: Acceleration Velocity Temperature 9 - 11,000 mV/g 9 - 11,000 mV/in/sec 10 mV/°C (optional ...
SoundTrack LxT and SoundExpert LxT Reference Manual - PCB
LxT Manual SoundTrack LxT 1-2 • 4-AA batteries provide 16 hour operating time • USB 2.0 peripheral connector • Field-upgradeable firmware
B A1 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
Model 601A01 Platinum Low-cost Industrial ICP® Accelerometer ... - PCB
of the signal conditioner. A 10 to 30 µF capacitor coupled with a resistor shifts the signal level to essentially eliminate the sensor bias voltage. The result is a drift-free AC mode of operation. 3.0 OPTIONAL FEATURES In addition to standard features, a variety of options are also available. When listed before the model
TITLE: A B - Amphenol Sine
section a-a section b-b carrier strip id: 12-14 23.9±0.7 Ø4.8 Ø4.0 4.7 8.25 typ 16.5 0.4 6.7 5.7 5.0 4.7 Ø2.5 11.7±0.5 notes: unless otherwise specified 1. material: copper alloy
Amphenol Assembletech
5. Insulation Resistance: 10 MΩ minimum between adjacent pins Signal Integrity. 1. PCIe Gen4 and PCIe Gen5 2. UPI1.0 3. OPEN CAPI Product Environmental Compliance. 1. RoHS2.0: Compliant 2. China RoHS: Yes. 3. REACH SVHC: Yes 4. Low-Halogen Status: Not Reviewed Packing. Per Amphenol‘s Site Operating Procedure #SOP-708 REV
radsok-power-connectors-catalog-amphenol-industrial
10 www.amphenol-industrial.com. 12 POWERBLOK™ Type Example Part Number Rated Current Application Mated Part Above Board (Press-Fit) Configured to customer applications 35~400+A Configured to customer applications Thru Board 1 (Press-Fit) Thru Board 2 (Press-Fit) ST_2.4mm: C10-707897-001 ST_3.0mm:
Tag Archives: LVDS - amphenol-cs.com
Amphenol Connect Blog. Check this blog to learn how our products are enabling the electronics revolution
omni | Amphenol Global Search | Amphenol
CUUT360X06F xyz0 REV021020NA CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 1 of 10 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Model 108A04 | PCB Piezotronics
10-32 Coaxial Jack: 10-32 Coaxial Jack: Weight: 0.48 oz: 13.6 gm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: PCS-2: Calibration of pressure sensors up to 100k psi (includes Series 117B in oil, excludes model 113B50) 0: 065A06:
TRIAXIAL ICP® ACCELEROMETER - PCB
Electrical Isolation(Base) > 108 Ohm > 108 Ohm Size - Height .28 in 7.10 mm Size - Length .28 in 7.10 mm Size - Width .28 in 7.10 mm Weight .04 oz 1.2 gm TLD - TEDS Capable of Digital Memory and Communication Compliant with IEEE 1451.4 Excitation Voltage 23 to 30 VDC 23 to 30 VDC Output Bias Voltage 9.5 to 17 VDC 9.5 to 17 VDC W - Water ...
B TYPE - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...