Search Results for 10-113275-18x
696-960 / 1695-2180 / 1695-2180 MHz - amphenol-antennas.com
696-960 / 1695-2180 / 1695-2180 MHz HEX336CW0000x Connector Description The antenna has six (6) connectors located at the bottom, each marked with a colored ring.
DUFLEX - Amphenol CS
FLEX CONNECTORS DUFLEX 2.54mm Pitch FEATURES & BENEFITS • Reliable dual beam contact design features pre-stressed contact beam for low insertion force
PRODUCT DATA DRAWING DATE APPROVED - svmicrowave.com
scale: 10:1 unless otherwise specified dwg. no. b material: finish: per asme y14.5m - 1994 7) remove all burrs third angle projection sf1211-66344-xs within t.i.r. title: proprietary 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. interpret dimensions and tolerances sheet 1 of 1 without the written ...
Directional- & 3 dB Couplers PRO-PHY 380-2700-3 dB - AMPHENOL PROCOM
PRO-PHY 380-2700-3 dB-4.3/10(f) 200002762: Add to quote: PRO-PHY 380-2700-3 dB-7/16(f) 200002408: Add to quote: Block Diagram . Different modes of the 3 dB hybrid coupler. Coupler splitter mode: Divides the signal into two equal components with a 90° phase difference that can be used to split signals from tower top amplifiers to the base ...
ROHS COMPLIANT PRODUCT DATA DRAWING - svmicrowave.com
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 sf0915-6200-xx cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing
50250027432110.PDF - Amphenol Sine
10/04/08 1 0/4 8 /a.2.05 par tsli item description qty 1 dust cap for plug mp-6256 1 2 lanyard pvc coated 1.5mm od 1 3 crimp swage 2 4 lug 1 p/n to suit connector mp-742-39s mp-742 -61s mp-6256-39p m p625 1 0 first issue 10/04/08 a.o 8740 rev description date by chg/no
TRIAXIAL CHARGE OUTPUT ACCELEROMETER Revision: B OPTIONAL ... - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Mounting Through Hole Through Hole Mounting Torque 18 to 20 in-lb 2 to 2.3 Nm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
tc-400-tm-x | Amphenol Global Search | Amphenol
Search Results for tc-400-tm-x PRODUCT DATA DRAWING A DCN 41768 10/15 BNK DATE APPROVED - SV Microwave decimal: .x .030.xx .010.xxx .005 sma male r/a solder for rg-142, 400, and 223 cable product data drawing material: body, ferrule, & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 contact & crimp ring: brass per astm b16 ...
Z:工稉酨Connector teamM23-M40-RT8 RT360 Contact And Accessory设è ...
Z:工稉酨Connector teamM23-M40-RT8_RT360 Contact And Accessory设计è¾fiå⁄º2.1 Design and Drawing2.1.5 Customer drawing2D customer draiwng .MachinedC-MS10A23xx-10_REV_A2-Model
Model 356A24/NC Triaxial, low-profile, ceramic shear ICP® accel ... - PCB
Triaxial, low-profile, ceramic shear ICP® accel., 10 mV/g, 1 to 9k Hz, Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E
Model TLD352C03 | PCB Piezotronics
Model TLD352C03:General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 10k Hz, 10-32 side conn., TEDS 1.0
r-serie katalog - Temposonics
I 5I R-SeriesCatalog APPLICATIONS Magnetostriction: The best choice for your application Youareunderconstantpressuretoimproveyourproducts,reduceyourcosts ...
INSTRUCTION MANUAL INS9800 Rev A OCT 2021 - protimeter.com
4.4a Dew Point 10 . 4.4b Grains per pound/ grams per kilogram 10 . 4.4c Enthalpy 10 . 4.4d Vapor pressure 10 . 4.5 Condensator mode 11 . 4.5a Surface temperature probe (contact based) Selection and use 11 . 4.5b Surface temperature IR (non -contact based) selection and use 11
Datenblatt - temposonics.com
Betriebsdruck 350 bar, 700 bar Spitzendruck (bei 10 × 1 min), GB-J: 800 bar Magnetverfahrgeschwindigkeit Beliebig Design/Material Sensorelektronikgehäuse2 mit Flansch GB-J/GB-K/GB-S: Edelstahl 1.4305 (AISI 303) GB-N: Edelstahl 1.4404 (AISI 316L) Sensorstab GB-J: Edelstahl 1.4301 (AISI 304)
Single band, panel antenna with fixed electrical tilt
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal | 850 MHz 0° | Vertical | 850 MHz 2° | Vertical | 850 MHz 5° | Vertical | 850 MHz BXA-70063-6CF-EDIN- X Single Band | Panel Antenna | X-Pol | 63° | 16.6 dBi | Fixed Tilt . Created Date ...
UNI-158-10-001 - andrew.com
Channel Strut, 1-5/8" x 3" long slots - 10 feet long Product Classification Product Type Square rail support component Dimensions Length 3,048 mm | 120 in Material Specifications Material Type Hot dip galvanized steel Packaging and Weights Included Channel strut Packaging quantity 1 Weight, net 8 kg | 17.637 lb. COMMSCOPE@ ...
7779920 Rev: A - andrew.com
Page 10 of 29 7779920 EQUIPMENT AND TOOLS INSTALLATION SECTION 3 INSTRUCTIONS. A Page 11 of 29 7779920 UNPACKING INSTALLATION SECTION 4 INSTRUCTIONS Instructions for unpacking crate: Wire bound crate: 1. Release wire tabs at one side of the crate. 2. The crate panel will hinge open along the opposite side from the
CAT7 ETHERNET CABLE - Amphenol-Air LB
WE CONNECT THE WORLD AND BEYOND www.amphenol-airlb.de CHARACTERISTICS: • For mobile or stationary installation as per VG up to 90 m • UV-resistant and halogen-free copolymer cable jacket, D=7.3 mm
2002-61XX-0X-CRYO - Model
10/11/17 10/11/17 1 1 4 3 2 1 d c b a eco # rev do not scale print date date material: mil-std-100 & 1000 see note t.kuhn decimals inch [mm] minches apply before/after processing dimensions are in inches and 63 finish: note: interpret iaw ansi y14.5-1982 third angle projection. unless otherwise specified ...