Search Results for 2,3-dimethylphenol m.p
18.0 ± 0.2 - SV Microwave
18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.3 SMPS Female Backplane Contact ( 3821-40023 ) SMPS Size 16 Socket ( SF9911-60001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 ...
59202-M34-19P110LF | Minitek ® 2.00mm BTB/WTB | Amphenol
Amphenol is one of the leading manufacturers of Minitek ® 2.00mm. Contact us today for more details of Minitek ® , part number 59202-M34-19P110LF.
AT04-12PB-L012 12 Position Receptacle Flange Mount Connecto - Amphenol Sine
AT04-12PB-L012 12 Position Receptacle Flange Mount Connector, Pin, Black, Keyed B. Comparable to PN# DT04-12PB-L012
A3 - RELEASE NEW DRAWING FORMAT 10/23/13 DRP - Amphenol Sine
3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4.
SMPM Male Thread-In Connector (.012"), FD - SV Microwave
The SMPM Male Thread-In Connector (.012"), FD" SF3211-60010 is now in stock at Mouser and Digi-Key Electronics. Place your order today!
Model 7298AM1-20 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
6.0 ± 0.2 - SV Microwave
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMA R/A Male ( 2912-61001 ) VITA 67.3 SMPS Female Backplane Contact ( 3821-40024 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz
3 dBd colinear Antenna for the Base Station and Maritime VHF Band
Model CXL 2-3 Frequency 156 - 162 MHz Antenna Type Omnidirectional coaxial collinear Max. Input Power 150 W Polarisation Vertical 3 dB Beamwidth, E-Plane 30 ° 3 dB Beamwidth, H-Plane Omnidirectional Impedance 50 Ω Gain 3 dBd (5.2 dBi) VSWR < 1.5:1 Bandwidth 6 MHz Antistatic Protection All metal parts DC-grounded (Connector shows a DC-short)
INDIVIDUAL SHIELD TERMINATION RING BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com for more information INDIVIDUAL SHIELD TERMINATION RING BACKSHELLS M85049 148 12 SERIES SLASH # DASH # 148: Straight 2 3 4 5 6 7 8 9
SS28W2F Socket Contact, Stamped, Size 20, Gold 5µ", Wir - Amphenol Sine
SS28W2F Socket Contact, Stamped, Size 20, Gold 5µ, Wire Range .05-.08mm², 30-28 AWG, with 3 Tangs-Socket Contact, Stamped, Size 20, Gold Fl Call Us 1-800-394-7732 My Account
Model 443B01 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Level Sensors
FT-AN4 - 3 Wire Interface pdf. FT-AN5 - Waste Water Application Note pdf. FT-AN6 - UREA, DEF, ADBLUE Tank App Note pdf. FT-AN7 - 3 Wire Resistive Output App Note pdf. FT-AN8 - Diesel Generator Set Application pdf. FT-AN9 - Focus Tube Adaptor pdf. FT-N1 - 1-3_16 Thread Mount Sensor Level pdf. P-1403-1_10 - 5 Hole Gasket pdf
Model 010G15 | PCB Piezotronics
4-conductor, shielded, FEP cable, 15-ft, 4-socket plug to (3) BNC plugs (labeled X,Y,Z) Cable assembly consists of the following components: Model 010 cabling Model AY connector Model JW connector. Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified.
Coax Contacts - Amphenol Canada
High-speed Coax contacts within a connector provide the shielding protection and in many cases, the RF/microwave performance needed in the circuitry of many applications. Amphenol® Shielded Contacts provide design versatility for electrical circuitry. Shielded contacts are used to eliminate interference from outside electrical sources when standard crimp or solder contacts are not enough.
Temposonics
2 3 5 4 6 1 9 7 5 3 2 10 8 6 4 A B C E D F G H K J Option D60 Option RB _ Option FM _ Temposonics G-Series sensors are preconfigured at the factory by model code designation. If needed, a variety of retrofit and replacement options are available to provide direct backwards compatibility for your application.
Features - amphenol-antennas.com
Connector 1-2 3-4 5-6 Polarization XPOL XPOL XPOL Electrical Downtilt 0°, 20° 0°, 10° Azimuth Beamwidth 45° Total Connector Count 6 PORTS Connector Type 7/16-DIN FEMALE Dimensions 611 x 412 x 185 mm (24.1 x 16.2 x 7.3)
Model 3501 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
HF Antennas HF 7500-3 - AMPHENOL PROCOM
The HF 7500-3 is a vertical multi-frequency whip antenna intended for operation in the HF frequency range 1.4 to 30 MHz. In order to operate throughout the whole 1.4 to 30 MHz frequency range, the HF 7500-3 must be combined with a suitable Antenna Tuning Unit (ATU), which must be properly matched to the transmitter unit used.
Model 2221D | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
EU RoHS II CoC - amphenol-aerospace.com
115)V ɯ7×¹Àœçò·°, Ïšqiò]ZÖŒÔLG —J[¬;{.ë3@]Å·ÁÜàX\í 5´ ¶[à =ë ñX + ̯¾hhj„ØShl–h°§ç"ɵéÔê¡©1”ÖÔ` .!¾¨¶§ ¾ EXR)a[†šj Ù€ Jt tLòèœæB S»\ry™óÌM=ËkqbÂ{\P±&¦7