Search Results for 2,3-dimethylphenol m.p
Accessories and Other | Products - Amphenol
AEx Class I, Div 1 Gr BCD, T5-T6 Ex db IIC, T5-T6 Gb Explosion-Proof UL1203 and CSA C22.2 No. 30-M1986 Flame-Proof UL/ EN/ CSA C22.2 60079-1 Increased Safety UL/ EN/ CSA C2 Amphenol Energy Technologies HDMI AOC Extender HDMI AOC Extender enables you to extend your HDMI 2.0 over long distances * Mate with our HDMIFTV series (MIL-DTL-38999 series ...
Model 352C33
%PDF-1.4 %âãÏÓ 15 0 obj >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]>>/Rotate 90/Parent 116 0 R/MediaBox[0 0 612.0 792.0]>> endobj 129 0 obj [130 0 R 131 0 R] endobj ...
6FKDXPEXUJ - charlesindustries.com
3urgxfw 1dph %'2 3hghvwdov 3urgxfw ,ghqwlilhu "i q o r ñ( o w Î ...
Seismic accelerometer and power amplifier system
Wilcoxon Sensing Technologies 3 Progress rive Frederic, M 1701 USA An Amphenol Company buy.wilcoxon.com www.wilcoxon.com Tel: +1 (301) 330-8811 Fax: +1 (301) 330-8873 info@wilcoxon.com SPECIFICATIONS 731A/P31 Seismic accelerometer and power amplifier system Note: Special handling required due to sensitivity.
Marine Antennas CXL 2-3LW/... - amphenolprocom.com
Approx. 2.8 m / 110.24 in. Weight: Approx. 1.4 kg / 3.09 lb. Mounting: On 16 to 54 mm dia. mast tube: Environmental; Operating temperature range-30 °C to +70 °C: Survival Wind Speed: 200 km/h: Ingress Protection: IP66: Diagram and Mounting. Multi-Purpose Mounting Bracket. Typical Radiation Pattern (E-Plane)
c10-779773-f16p | Amphenol Global Search | Amphenol
Search Results for c10-779773-f16p ... C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version ...
Model M353B15 Platinum Stock Products; High frequency, quartz ... - PCB
2 2 3 3 4 4 a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xxxxx ±.005 ± 0.13 angles 2 degrees dimensions in inches decimals xx ±.01 angles 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13
SMPM Product Series Solutions Guide Catalog - Amphenol RF
Radial (Function of Bullet Length) 3° Min Board to Board Distance 6.6 mm Temperature Range Thermal Shock Corrosion Vibration Mechanical Shock Moisture Resistance 50Ω DC - 26.5 GHz (DC - 65 GHz on Extended Range Designs) 325 VRMS Min DC - 10 GHz 1.15 (-23 dB) Max 10 - 26.5 GHz 1.25 (-19 dB) Max 26.5 - 50 GHz 1.35 (-16 dB) Max 5000 MΩ Min 6 ...
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
C:Users ormanDesktopPDF for Dale 10-19C-RTHP0203SxH-10C REV B1
3 : 2 c-notes: 1. material: 1.1 housing body: zinc die-cast, nickel plated 1.2 insulation insert: pa66,ul94 v0 1.3 contact: copper alloy, silver plated 1.4 seal: silicone rubber 2. specifications: 2.1 current rating: 86 amps max. 2.2 voltage rating: 630 v ac/dc 2.3 operating temperature: -40°c to +125°c ...
EU RoHS II Certificate of Conformance
V‡°‹ë‰Ì³£Åü H-V÷@MæóË 9ɪ‚%Èm)O Æ 2]è*0‡š“H+UŽÄ(w˜ƒC"t!ä $* „×…vH~D›ê.@F+TÃck>1•ÿg 1eeÎ }C 3^N¦uÎtD~L‰¢Þ ‘d´J0 º £Nd @RÊB ÁÑÄq(- ÑX$Ç]»ÊŽ &S•¯I&‹{ b™w«71¡H^¨&D“äE'xiØH;be K] †t: 5snM {À¿Ë ¨|N ;ú 6»ˆ ;&%ò %óYL¦: \m,CŸ¹uL ønpç ŽMz;Ï «tÁy¸ð ...
Industrial | Markets - Amphenol
FCI Basics BergStak® 0.40mm self-alignment connectors come with a stack height of 3.50mm and 30 positions extendable up to 10 to 60 positions with 10 positions incremental. It has a unique self-alignment feature that supports blind mating, ensuring a reliable connection. The USCAR-2 compliant connector is also ideal for the automotive market.
Amphenol Supplier Responsible Labor Policy (EN)
PK%ã• )L±'™Nù† ³ƒ“ IªsÃ’¿"CSjh¶N_Îh¥` ÛKï ‡Ù„Ã ÷.…yœY ‡ ªÂµ K„UDºþC¶ –;çµë8 rȃ[`ËÍÝìQeËq ó ã/C{ÛL !œ7V('{!"ê Š±é j[ðÊÁ×£ ®$ÌXþ¡†]Q 2J J• ǪùŒG>• –Æõ) |qÙ¸éâ&™>ž.Ô—M7 š{4^LÃN LB f¨N?WÜ íÚÊ’ e) Ö0IÜlÙ Ü« wG“E?»Em Ä= LÂx£¡î ...
Data Sheet E-Series ET SSI 551899 - Temposonics
2/ If there is contact between the moving magnet including the magnet holder and the sensor rod, make sure that the maximal speed of the moving magnet is ≤ 1 m/s (Ex requirement due to ESD [Electro Static Discharge])
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 0d\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
ICA12-50JPL - 1/2' ClearFill ® Line Plenum-Rated Air-Dielectric Coaxial ...
1/2" ClearFill®Line Plenum-Rated Air-Dielectric Coaxial Cable for In-Building Applications ICA12-50JPL REV : V REV DATE : 31 Jan 2024 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
GNSS Combination Antennas ProConnect - AMPHENOL PROCOM
Red trace measured with 3 m [118 in.] of RG58 cable on a 600 x 600 mm [23.6 x 23.6 in.] groundplane. Typical isolation 4G/5G Elements* *Measured with no additional cable, on a 600 x 600 mm [23.6 x 23.6 in.] groundplane. Mechanical outline. Mounting on bracket. Related products.
B RT00144P*H B1 - Amphenol Sine
(F o r F r o n t P a n e l M o u n t in g ) ø 2 5. 1 + 0. 2 0 (F o r R ea r Pa nel M o un ti n g) ecomate® RM/RSSM/Aquarius™ - Contact Size 12 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023 Machined, Crimp Contacts Part Number
http://specadmin.pcb.com/PCB_spec_sheet.asp?item_id=16637&model
eŒÃj V ìe0ÁYQ= «¼Ù¬ b©ÂˆÀU / ‹Yƒ–5 mšçM3ÅßómYmª)!‰e©Áoä>» M “ ± ¡ 2 æÑÐÙ¸È Êš8Êñœ$€4Ü M-¾"‰`) ÔEci¢u°-ëùp÷ÙÛhC ž¨û€›tÀ@ xÊ Þô íŸ ê÷ «%:Ï y Îg$Ñ4ÅÑxŠ ¤@> rK Hùž-S ª•s[†¨+p‚7°´qéUÓÒ8*ð ...
RELEASED DRAWING JUN-20-2014 BEN TOMMY - Amphenol Sine
3) note reference = x clinton township, mi 48036 eco-mate,angle 90°, cord grip,size 12 b rt0b-12cg-xx b1 11 ben jun-20-2014 none tommy 1.6. o-ring : silicone rubber. 2. rohs compliant. 3. all dimensions are for reference use only. 41.7 52.2 Ø 23.0 21.9 11/16-24 unef thread p/n rt0b-12cg-c1 cable range rt0b-12cg-c2 rt0b-12cg-s1 rt0b-12cg-s2 ...