Search Results for 2,3-dimethylphenol m.p
www.lutze.com
www.lutze.com
Model 336C04-SU | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
2.1 Design and Drawing(2.1 ͼֽ - Amphenol Sine
Title (Y:\ ̲ \Connector team\M23-M40-RT\2_RT\191.RT#16 ĸ 3 ۽ṹ -Scott-2018-1-18\2.1 Design and Drawing(2.1 ͼֽ
APXVAALL24M-U-J20 - Amphenol Antenna Solutions
8-Ports, X-Pol, Panel Antenna, 2.4m, 2x 617-894/2x 1695-2690 MHz, 65deg, Integrated RET
backshell | Amphenol Global Search | Amphenol
MB4FSR-B10.3* Flex Grip™ backshell 9.5-10.3mm 20 MB4FSR-B12.5* Flex Grip™ backshell 11.5-12.5mm 20 MB4FSR-B14.5* Flex Grip™ backshell 13.5-14.5mm 20 MB4FSR-B17* Flex Grip™ backshell 15.5-17mm 20 Checkmate™ Dimensions Straight Plug/ Plug Kits/ Panel Mount Plug, straight, panel mount, Checkmate™ Figure 2 MB2GJN0800
Accessories and Other | Products - Amphenol
AEx Class I, Div 1 Gr BCD, T5-T6 Ex db IIC, T5-T6 Gb Explosion-Proof UL1203 and CSA C22.2 No. 30-M1986 Flame-Proof UL/ EN/ CSA C22.2 60079-1 Increased Safety UL/ EN/ CSA C2 Amphenol Energy Technologies HDMI AOC Extender HDMI AOC Extender enables you to extend your HDMI 2.0 over long distances * Mate with our HDMIFTV series (MIL-DTL-38999 series ...
4C6U6VT360X12F wxys5 - Amphenol Antenna Solutions
MAX dBi 8.4 8.2 8.3 8.8 Azimuth Beamwidth (3 dB) degrees 360° 360° 360° 360° Elevation Beamwidth (3 dB) degrees 23.0° ± 3.2° 20.8° ± 2.7° 19.0° ± 3.5° 16.9° ± 2.6° Electrical Downtilt degrees (x) 2°, 4°, 6° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc < -153
AT Series™ - Amphenol Australia
Heavy-Duty, Multi-Pin, 13A, Thermoplastic Connectors. Available in 2, 3, 4, 6, 8, 12, 13 (Mixed), 15 (Mixed) and 18 position. Amphenol Sine Systems’ AT Series ...
Model 377B20 Precision Condenser Microphone Installation and ... - PCB
%PDF-1.4 %âãÏÓ 9 0 obj > endobj 129 0 obj >/ExtGState >/ProcSet[/PDF/Text]>> endobj 121 0 obj >stream H‰ì—ËŽå¸ †÷õ ~ 9Ö]~‚ d ô2È* ‚ =‹ ‹¼~x§,»NUez5h4ªMûȲH‘ßO Û/oqûã · mq?Ž¾ýw‹Çö§í/ ÝŽíïo øå[Üþñ óÏííß0ì€ q‹)î¥l©Ô½l û•žþú¶Ç ×ïo{n| …®qσŒ´Gºæýà e ¤î™ ¶wždì‰_:÷“ Ǹ þ-æ ‹Õ¾1ö ...
AT200 Airducer® Ultrasonic Transducer - Airmar
The AT200 delivers unparalleled ultrasonic sensing performance with level, flow, distance, proximity and object detection measurement applications. It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments. The AT200 operates at 200 kHz and its sensing range is 10 cm to 3 m.
Model M353B15 Platinum Stock Products; High frequency, quartz ... - PCB
2 2 3 3 4 4 a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xxxxx ±.005 ± 0.13 angles 2 degrees dimensions in inches decimals xx ±.01 angles 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13
Model 301A11 | PCB Piezotronics
Model 301A11:Calibration ICP® accel., 100 mV/g, 50g, 0.5 to 10 kHz, 10-32 side conn., 1/4-28 thd on bottom, 10-32 thd on top
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Product Data Sheet - Temposonics
(3.2 in.) Dead zone Sensor head 63 mm (2.5 in.) Metal connector Stroke length End of stroke ‘Span’ position Mounting foot, moveable (part no.: 400802) Captive-sliding magnet: D51 integral connector option: Figure 2. R-Series Model RP Profile-style sensor dimension reference (Shown with the :
RUBBER BUSHINGS BACKSHELLS - amphenolpcd.com
58.8/61.3 2.819/2.851: 71.6/72.4 1.437/1.562: 36.5/39.7 Figure 2 Dimensions: DASH # A Ø ...
Jumper Cable - amphenol-antennas.com
7/16-DIN Male Right Angle to 7/16-DIN Male Right Angle, 1/2” Standard Cable Electrical Characteristics Frequency Range DC-3.8 GHz VSWR ≤ 1.12 Insertion Loss (2.6 GHz) ≤ 0.123*L +0.2 dB Intermodulation (2x43dBm) ≤ -160 dBc Insulation Resistance ≥ 5000 MΩ Work Voltage (DC) 2000 V Power Rating (at 2.6 GHz) 500 W Impedance 50Ω
Data Sheet Level Plus SoCLEAN - Temposonics
6 Level Plus ® SoCLEAN® Data Sheet m Gas group A Group A (not available with “C = CEC (FMC)” notified body and “F = Flameproof/Explosion“ proof protection method) B Group B C Group C D Group D 3 IIC (Instrinsically Safe only) 4 IIB + H2 (Explosion Proof / Flameproof only) X None n Unit of measure M Millimeters (Metric) U Inches (US customary) p Special S Standard product
EU RoHS II Certificate of Conformance
V‡°‹ë‰Ì³£Åü H-V÷@MæóË 9ɪ‚%Èm)O Æ 2]è*0‡š“H+UŽÄ(w˜ƒC"t!ä $* „×…vH~D›ê.@F+TÃck>1•ÿg 1eeÎ }C 3^N¦uÎtD~L‰¢Þ ‘d´J0 º £Nd @RÊB ÁÑÄq(- ÑX$Ç]»ÊŽ &S•¯I&‹{ b™w«71¡H^¨&D“äE'xiØH;be K] †t: 5snM {À¿Ë ¨|N ;ú 6»ˆ ;&%ò %óYL¦: \m,CŸ¹uL ønpç ŽMz;Ï «tÁy¸ð ...
ICP® SHOCK ACCELEROMETER - PCB
%PDF-1.4 1 0 obj /Title (þÿ) /Creator (þÿwkhtmltopdf 0.12.1.2) /Producer (þÿQt 4.8.6) /CreationDate (D:20201217081936-05'00') >> endobj 3 0 obj /Type /ExtGState /SA true /SM 0.02 /ca 1.0 /CA 1.0 /AIS false /SMask /None>> endobj 4 0 obj [/Pattern /DeviceRGB] endobj 8 0 obj /Type /XObject /Subtype /Image /Width 102 /Height 82 /BitsPerComponent 8 /ColorSpace /DeviceRGB /Length 9 0 R /Filter ...
Model 034G20 | PCB Piezotronics
4-conductor, low noise, shielded FEP cable, 20-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z) For an IP68 Rated cable, see 034W20. For applications with EMI, see 034T20. Cable assembly consists of the following components: Model 034 cabling Model AY connector Model JW connector.