Search Results for 2,3-dimethylphenol m.p
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
USB Field TV Cordsets & Jumpers - Amphenol Socapex
The USB Field TV Cordsets and Jumpers from Amphenol Socapex are designed for use in rugged environments where reliability and durability are critical. These cordsets are factory tested and ready to install, ensuring that they meet the highest standards of performance and quality. The cordsets and jumpers are available in USB 2.0 and USB 3.0 versions, and feature a reinforced PUR jacket for ...
DISCONTINUED - amphenol-antennas.com
4.3-10 : Connector Original : Variation BK indicates : a Black radome. BR indicates : a Brown radome. The default : radome color is Grey. No letters are required for a Grey radome. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational ...
Owego - amphenol-aerospace.com
7GM¿ê´{fwRØèÑ ¡Át5¢éÕ݈DŽ熪 éÝ/ E 2¡ v 4HëSÏËB¡ì¦ù3žÆP înc ]P í£~;X Ón ¶-H» ÛWÀ³%tA«, Jq˜v~ýEJÕ„,±Úá e ƒ ™² >t?}´®¼J9ý-Ч'Ãævý«p Œ’ÂÝ& ™6Šk_ ¸ hÒÑ…ÝU¶EÀK ¿¡Ì²¡ ØõB™ºÖÖ¹X ®NÂÁíw¨Ö Ö 7f·ÖÖé1x N8 ¥®©l3C÷G³yÛØ Ð *‹%ÇDlHVû ...
TRIO Series - amphenol-antennas.com
ARRAY LAYOUT PER SECTOR ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE Y1 1710-2690 1-2 7/16-DIN Female Ultra Long Neck 1710-2690 3-4 7/16-DIN Female Ultra Long Neck Y2 Top Bottom Left Right Y1 Y2 Diagram shown at right depicts the view from the front of the antenna.
4-Port Antenna
Shipping Volume m 3 (ft ) 0.45 (15.9) Top Bottom Left Right R1 R2 4-Port Antenna 698-960 | 698-960 MHz 5920300 5920300G, 5920300NG, 5920300Dx, 5920300NDx, 2-Band, 4-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2683 mm 65° 2683 mm.
A m p h e n o l
M A T E, P L U G, S I Z E 12,3 P O S, P I N. B1 - RELEASED DRAWING JUN-28-2014 BEN SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) Al dimensions are in metric(mm). 2) Tolerances are as fo lows: 1 PL DEC ± 0.3 2 PL DEC ±0.15
WBX045X20x050(2) - Amphenol Antenna Solutions
WBX045X20x050(2) - Amphenol Antenna Solutions
micro-bayonet-connector-catalog-amphenol-industrial
BP N N 08-07 P N 2. SHELL PLATING N Electroless Nickel 4. INSERT ARRANGEMENTS Insert Arrg #22D #20 #16 08-07 7 10-15 15 10-12* 11 1 10-04* 4 10-07* 4 3 *Coming soon 1. SERIES BP Plug, Integral Backshell BR In-Line Receptacle, Integral Backshell BF 2 Hole Flange Receptacle 5. CONTACTS P Pin Crimp (S&F)
2C6U4MT360X12F wxys0E - Amphenol Antenna Solutions
BASTA dBi 7.6 ± 1.1 8.5 ± 1.0 8.1 ± 1.2 MAX dBi 8.7 9.5 9.3 Azimuth Beamwidth (3 dB) degrees 360° 360° 360° Elevation Beamwidth (3 dB) degrees 21.2° ± 2.9° 18.8° ± 1.4° 18.3° ± 1.6° Electrical Downtilt degrees (x) 2°, 4°, 6° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc < -153
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %âãÏÓ 4 0 obj > endobj xref 4 40 0000000016 00000 n 0000001303 00000 n 0000001400 00000 n 0000001631 00000 n 0000037257 00000 n 0000048888 00000 n 0000049014 00000 n 0000049146 00000 n 0000049282 00000 n 0000049414 00000 n 0000049483 00000 n 0000049563 00000 n 0000075355 00000 n 0000075613 00000 n 0000076073 00000 n 0000076098 00000 n 0000076701 00000 n 0000076770 00000 n ...
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
ETP0750 (2) - Amphenol Antenna Solutions
ETP0750 (2) - Amphenol Antenna Solutions
Data Sheet Level Plus SoCLEAN - Temposonics
3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into distance Sensing element (Waveguide)
AHDM04-24-21SN Receptacle, Size 24, 21 positions, Socket, s - Amphenol Sine
AHDMBS-24-002 Backshell, Size 24, AHDM Series, 2 pc. REQUEST A QUOTE. AHDMBS-24-059 Backshell with cable clamp, size 24. REQUEST A QUOTE. AHDM-BS-24NUT Adapter for tube Backshell, AHDM, SIZE 24, REQUEST A QUOTE. AHDMBS-24-SM01 Size 24 Backshell, Metal. REQUEST A QUOTE. AHDP-16-04477 Rubber Flange Seal, shell size 24. Comparable to PN# 16-04477
LL I S T A m p h e n - Amphenol Sine
3. specifications: 3.1 operating temperature: -55 ℃ to +125 . 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25℃. 3.4 moisture resistance: ip67&ip69k ( mated condition ). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4.
04410310002 2 Position Female Plug, Socket Contact, Black - Amphenol Sine
Current Carrying Capacity: 8A No. of contacts: 2 Contact Resistance: 30mΩ Insulation Resistance: >5000 MΩ Overall Wire Insulation Diameter: 0.080 - 0.130 inches (2.03 -3.30mm) Rated Impulse Withstand Voltage: 1000V Wire Gauge: 18-14 AWG (1.0mm² -2.5mm²) Rated Insulation Voltage: 250V Operating Temperature:-40°C to +105°C Applications: Automotive, Traffic Control, Marine Industrial ...
Amphenol-Tuchel Electronics GmbH
1.2.1.3 Process FMEA (P-FMEA) A systematic approach is essential for analyzing potential problems during process development, series start-up and series production. The FMEA method is an excellent tool for this purpose [1]. A P-FMEA must be created or supplemented for each sampling. This must be kept by the supplier and be