Search Results for 2-sip
Transducer Labels - airmar-emea.com
Airmar PN: 31-333-2-41. Serial Number. Product Serial Number on back of label S/N: 3385376. Cable Type. Not useful for transducer identification. Accessory Cable. Cable PN: MM1-DST-6G Not useful for transducer identification. Older Style Label. No longer in use Airmar PN: 30-650y. ABOUT US. Contact Us.
Americas - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
IDS-39-6 Amphenol
UL 1500V DC 15A (2.5mm 2 / 14AWG), 20A (4.0mm / 12AWG), 30A (6.0mm / 10AWG) TÜV 1500V DC 25A (2.5mm2 / 14AWG), 35A (4.0mm2 / 12AWG), 45A (6.0mm2 / 10AWG) Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given ...
NovaSensor NPI-19 Digital I2C Pressure Sensor - amphenol-sensors.com
NovaSensor NPI-19 Digital I2C Pressure Sensor - amphenol-sensors.com
Model HT356A33
%PDF-1.4 %âãÏÓ 16 0 obj > endobj 172 0 obj >/Font >/ProcSet[/PDF/Text]>> endobj 174 0 obj > endobj 164 0 obj >stream H‰´WM¯ · ¼ï¯àq÷0#~“s”"E± ' µ† >9± C àäà¿Ÿênr†äÎì{zÙ@ ßÌN³Yì.v _½ÿhÔÏÿ9½¹ž^]¯V uýé¤Õ2ÛÅ%5•¿Z…”fã•ós´êú+L~>M³ ~ÑCV×ßOߟ¿ùëeòËœÏß]¦ æpþËe2 ÓÎ×Ë”\ûÃ{XFX*ú²ÌËùO—iqøá[Xè0ûó;250 ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
Application SpotlightApplication Spotlight
Carbon Dioxide (CO2) Sensor The Telaire T6703 is specifically designed for high volume OEM’s. The T6703 Series is available in 2 ranges: 0-2000 ppm and 0-5000ppm (-5K). The simple interface and 5V input and I2C output allows for quick and simple integration. The T6703 is the smallest Non-Dispersive Infrared (NDIR) CO2 Sensor of this type on the
Whip Antennas DFA 2/70-Z/... - amphenolprocom.com
The Z-Mount for roof thickness from 2 mm to 7.5 mm must be mounted from the inside. However, the antenna can be installed anywhere on the car, as the Z-mount is equally well suited for mounting on e.g. trunk or wing. 1. Installation Dimensions . 2. Installation Steps.
Whip Antennas DFA-FLX-X/410-430/890-960 MHz - amphenolprocom.com
Ready-tuned and unity gain on both bands. Stainless steel X-mount with M6-thread whip-fastening system. This antenna makes it possible to: -operate 400 MHz and 900 MHz transceivers alternately on the same antenna-operate two transceivers (400 and 900 MHz) at the same time on one antenna using a diplexer (type DIPX 500/800 – to be ordered separately)
GPS Combination Antennas GPS-C 2/70/FQ/FQ - amphenolprocom.com
External antenna whip mounted on the GPS-Combi mount. Sturdy, general-purpose ¼ λ antenna in professional quality. Easily removable whip for cleaning in car-washing machine.
Greece - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
SGX Sensortech
We would like to show you a description here but the site won’t allow us.
220WXH WeatherStation® Instrument - Airmar
Certs And Standards: CE, IPX6, RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
Ireland - KAYE
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
Backplane Connectors | Products - Amphenol
Amphenol-BSI 100G VPX Backplane is based on the OpenVPX65 BKP3-CEN08-15.2.16-n profile. We have used our experience from 30 years developing 100G backplane systems to the IT/Datacom market. Next-generation VPX interconnects allow the signal transition path to expand to 100G bandwidth through a traditional copper backplane.
Sine Systems - www.sineco
rev zone revisions eco description date by chk appr a1 - - techbbical data sheet release 06 nov 15 - - wiring diagram drain red black length(mxx) p1 p2
Application SpotlightApplication Spotlight
Carbon Dioxide (CO2) Sensor The Telaire T6703 is specifically designed for high volume OEM’s. The T6703 Series is available in 2 ranges: 0-2000 ppm and 0-5000ppm (-5K). The simple interface and 5V input and I2C output allows for quick and simple integration. The T6703 is the smallest Non-Dispersive Infrared (NDIR) CO2 Sensor of this type on the
Whip Antennas DFA 2/70-X/... - amphenolprocom.com
DFA 2/70-X/... 130000688: X-mount with FME-system: Add to quote: DFA 2/70-XP4/... 130000684: XP4-mount with 4 m cable and FME-connector: Add to quote: Ordering Notes. The antenna is delivered factory-tuned to two single frequencies, one frequency in each band. These two fre quencies (stated in MHz) must be specified when ordering as can be seen ...